Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Oscilloscope Probes

View Product Collection Details

Prices are subject to change without notice.

Select Features

16 of 79 product matches

Sort:
Product Bandwidth Attenuation Ratio Input Impedance Dynamic Range Compatible Oscilloscopes
N7000A InfiniiMax III+ Series 8 GHz Probe Amplifier N7000A InfiniiMax III+ Series 8 GHz Probe Amplifier
8 GHz 10:1/5:1 Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC,
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz
2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head 90000 X-, 90000 Q-, and V-Series
N7001A InfiniiMax III+ Series 13 GHz Probe Amplifier N7001A InfiniiMax III+ Series 13 GHz Probe Amplifier
13 GHz 10:1/5:1 Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC,
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz
2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head 90000 X-, 90000 Q-, and V-Series
N7002A InfiniiMax III+ Series 16 GHz Probe Amplifier N7002A InfiniiMax III+ Series 16 GHz Probe Amplifier
16 GHz 10:1/5:1 Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC,
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz
2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head 90000 X-, 90000 Q-, and V-Series
N7003A InfiniiMax III+ Series 20 GHz Probe Amplifier N7003A InfiniiMax III+ Series 20 GHz Probe Amplifier
20 GHz 10:1/5:1 Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC,
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz
2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head 90000 X-, 90000 Q-, and V-Series
1130B InfiniiMax 1.5 GHz Probe 1130B InfiniiMax 1.5 GHz Probe
1.5 GHz 10:1 50 kΩ 5Vp-p n/a
1131B InfiniiMax 3.5 GHz Probe 1131B InfiniiMax 3.5 GHz Probe
3.5 GHz 10:1 50 kΩ 5Vp-p n/a
1132B InfiniiMax 5 GHz Probe 1132B InfiniiMax 5 GHz Probe
5 GHz 10:1 50 kΩ 5Vp-p n/a
1134B InfiniiMax 7 GHz Probe 1134B InfiniiMax 7 GHz Probe
7 GHz 10:1 50 kΩ 5Vp-p n/a
1169B 12 GHz InfiniiMax II Series Probe Amplifier 1169B 12 GHz InfiniiMax II Series Probe Amplifier
12 GHz (13 GHz typical) 3.45:1 50 kΩ 3.3 Vp-p n/a
1168B 10 GHz InfiniiMax II Series Probe Amplifier 1168B 10 GHz InfiniiMax II Series Probe Amplifier
10 GHz 3.45:1 50 kΩ 3.3 Vp-p n/a
N2832A 13 GHz InfiniiMax III+ Series Probe Amplifier N2832A 13 GHz InfiniiMax III+ Series Probe Amplifier
13 GHz 10:1/5:1 Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC,
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz
2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head Infiniium S, 90000A Series
N2831A 8 GHz InfiniiMax III+ Series Probe Amplifier N2831A 8 GHz InfiniiMax III+ Series Probe Amplifier
8 GHz 10:1/5:1 Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC,
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz
2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head Infiniium S, 90000A Series
N2830A 4 GHz InfiniiMax III+ Series Probe Amplifier N2830A 4 GHz InfiniiMax III+ Series Probe Amplifier
4 GHz 10:1/5:1 Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC,
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz
2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head Infiniium S, 90000A Series
N2803A 30 GHz InfiniiMax III Series probe amplifier N2803A 30 GHz InfiniiMax III Series probe amplifier
30 GHz 6:1 100 kΩ 2.5 Vp-p Infiniium V, 90000X/Q, Z-Series
N2802A 25 GHz InfiniiMax III Series probe amplifier N2802A 25 GHz InfiniiMax III Series probe amplifier
25 GHz 6:1 100 kΩ 2.5 Vp-p Infiniium V, 90000X/Q, Z-Series
N2801A 20 GHz InfiniiMax III Series probe amplifier N2801A 20 GHz InfiniiMax III Series probe amplifier
20 GHz 6:1 100 kΩ 2.5 Vp-p Infiniium V, 90000X/Q, Z-Series