Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

InfiniiMax Oscilloscope Differential Active Probes

The Keysight InfiniiMax 1130B-34B, 1168B/69B, N2800A-03A, N7000A-03A and N2830A-32A and MX0023A differential probe systems provide 1.5 to 30 GHz of bandwidth, delivering unrivaled performance and real-world usability with the following benefits:

  • Industry’s highest bandwidth RC probe amp with MX0023A
  • Industry’s first full 30 GHz bandwidth to the probe tip (with N2803A and Infiniium 90000-X Series)
  • Industry’s lowest probe and scope system noise
  • A flat frequency response over the entire bandwidth specification, which eliminates the distortion and loading that affect probes with in-band resonance.
  • Innovative damping resistor probe tips, which compensate for the inductance and capacitance associated with the leads, and prevent distortion of the measured signal.
  • A groundbreaking differential probe system design that enables users to make either single-ended or differential measurements from a single probe amplifier, depending on the choice of probe head and accessory.
  • Replaceable tips for the browser, which improve the usability and versatility of the probe.
  • Industry’s first differential probing solution for making oscilloscope measurements in environmental chambers and in other settings with extreme temperature conditions.
  • Industry’s first full bandwidth economical lead-free solder-in differential probe solution with ZIF probe heads
  • Industry’s first wide dynamic range, high speed differential probing solution with the N2880A in-line attenuator
  • InfiniiMode technology, which greatly expands the measurement capability and usability of the probe, making it capable of measuring differential, single-ended A or B, and the common-mode component of a differential signal
  • QuickTip − Industry’s only high-speed quick connect/disconnect probe head/tips that use a magnet to mechanically hold together separate electrical contacts

Keysight’s Infiniium oscilloscopes, combined with the InfiniiMax probes together make up the easiest-to-use, and highest performance probing system available for high-speed digital design.

Compare All InfiniiMax Differential Probes (17)

Find an Oscilloscope Probe

  • MX0023A InfiniiMax 25 GHz RC probe amp MX0023A InfiniiMax 25 GHz RC probe amp (1) 

    MX0023A InfiniiMax 25 GHz RC probe amp

    The MX0023A InfiniiMax RC probe provides up to 25 GHz differential bandwidth and RC input impedance profile for extremely low midband loading necessary for modern high-speed probing requirements. Included is a wide variety of connectivity solution.

  • N7000A InfiniiMax III+ Series 8 GHz Probe Amplifier N7000A InfiniiMax III+ Series 8 GHz Probe Amplifier (1) 

    N7000A InfiniiMax III+ Series 8 GHz Probe Amplifier

    • InfiniiMode
    • Compatible with all InfiniiMax III/III+ accessories and new QuickTip head
    • Probe amp loaded with “measured” S-parameter for more accurate AC correction

  • N7001A InfiniiMax III+ Series 13 GHz Probe Amplifier N7001A InfiniiMax III+ Series 13 GHz Probe Amplifier (1) 

    N7001A InfiniiMax III+ Series 13 GHz Probe Amplifier

    • InfiniiMode
    • Compatible with all InfiniiMax III/III+ accessories and new QuickTip head
    • Probe amp loaded with “measured” S-parameter for more accurate AC correction

  • N7002A InfiniiMax III+ Series 16 GHz Probe Amplifier N7002A InfiniiMax III+ Series 16 GHz Probe Amplifier (1) 

    N7002A InfiniiMax III+ Series 16 GHz Probe Amplifier

    • InfiniiMode
    • Compatible with all InfiniiMax III/III+ accessories and new QuickTip head
    • Probe amp loaded with “measured” S-parameter for more accurate AC correction

  • N7003A InfiniiMax III+ Series 20 GHz Probe Amplifier N7003A InfiniiMax III+ Series 20 GHz Probe Amplifier (1) 

    N7003A InfiniiMax III+ Series 20 GHz Probe Amplifier

    • InfiniiMode
    • Compatible with all InfiniiMax III/III+ accessories and new QuickTip head
    • Probe amp loaded with “measured” S-parameter for more accurate AC correction

  • 1130B InfiniiMax 1.5 GHz Probe 1130B InfiniiMax 1.5 GHz Probe (1) 

    1130B InfiniiMax 1.5 GHz Probe

    • Bandwidth: 1.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V when probing single-ended
    • Maximum input voltage: 30V peak
       

  • 1131B InfiniiMax 3.5 GHz Probe 1131B InfiniiMax 3.5 GHz Probe (1) 

    1131B InfiniiMax 3.5 GHz Probe

    • Bandwidth: 3.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: 30V
       

  • 1132B InfiniiMax 5 GHz Probe 1132B InfiniiMax 5 GHz Probe (1) 

    1132B InfiniiMax 5 GHz Probe

    • Bandwidth: 5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: +/- 30V
       

  • 1134B InfiniiMax 7 GHz Probe 1134B InfiniiMax 7 GHz Probe (1) 

    1134B InfiniiMax 7 GHz Probe

    • Bandwidth: 7 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: +/- 30V
       

  • 1168B 10 GHz InfiniiMax II Series Probe Amplifier 1168B 10 GHz InfiniiMax II Series Probe Amplifier (1) 

    1168B 10 GHz InfiniiMax II Series Probe Amplifier

    • Bandwidth: 10 GHz
    • Dynamic range: 3.3V peak-to-peak
    • DC offset range: +/- 16V
    • Maximum voltage: +/- 30V