Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Bench Top LCR Meters

View Product Collection Details

Prices are subject to change without notice.

Product
Get a Quote

Configure

Configure

Typical Configuration

n/a

n/a

Starting From Based on Configuration US$ 18,993
Availability
Product Data Sheet
Frequency Range 20 Hz to 300 k/500 k/1 MHz 20 Hz to 2 MHz
Basic Accuracy 0.05% 0.05%
Measurement Range(Accuracy < 10%) 4 mΩ to 174 MΩ 4 mΩ to 174 MΩ
DC Bias 1.5V, 2V Standard 1.5V, 2V Option 001 +/- 40V
Primary Applications
  • LCR components
  • Materials measurement
  • LCR components
  • Materials measurement
  • Semiconductors
Related Products & Solutions
Product
Get a Quote

Configure

Configure