Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

SystemVue Baseband Exploration & Verification Libraries

SystemVue's standards-based baseband PHY libraries help you quickly create & verify algorithms and high-performance system architectures with confidence, so that they will work in the real world. SystemVue helps put PHY ideas on the air in record time.

SystemVue Baseband Verification Libraries

Baseband Verification libraries provide compiled sources, receivers, function blocks, and reference designs that adhere to the physical layer of modern emerging standards. They are used to create, examine, and receive PHY waveforms and test vectors at various locations in a system diagram in order to exercise system architectures and algorithms, down to the block level. With native TCP/IP connectivity, they also support co-design with test equipment and hardware development boards for both baseband and modulated-carrier signals.

SystemVue Baseband Exploration Libraries

Exploration libraries build on top of Verification libraries. They provide an open platform for innovative PHY designs that includes working, native source code for PHY blocks (math format), plus documentation on the standard itself. This gives system architects and algorithm developers a head-start on innovative implementations of new platforms, as well as an open gold-standard for comparison. Exploration Libraries are polymorphic, incorporating compiled models for simulation speed, as well as open to user-supplied IP, for easy comparison. For designers working at the cutting edge of emerging standards, they are also a tremendous learning tool and productivity aid. Special licensing & support consideration apply. Please inquire with your Keysight sales representative for more information.

Libraries Baseband
Verification
Library
(compiled)
5G (New Radio, Verizon)

 W1907BP

 W1906EP

LTE-Advanced (3GPP Rel 8, 9, 10 and 11)

 W1918EP

LTE (3GPP Rel 8)

 W1910EP

3G (GSM, EDGE, CDMA, CDMA2000, WCDMA, HSUPA, HSDPA, HSPA+ and support for MSR testbenches)
 

 W1916EP

WiMAX™ 802.16e

 W1911EP

WLAN (802.11a/b/g/n, 802.11ac, Bluetooth 2.1+EDR)

 W1917EP
mmWave WPAN (802.15.3c, 802.11ad1)  W1915EP

DVB-x2 (DVB-S2, DVB-T2, ISDB-T)

 W1914EP

OFDM2, Zigbee2, approximately 40 common digital modulation (sources-only)2

 W1461BP
Digital Modem (Basic, Satellite, and Military Communications)  W1902EP

Radar (Pulsed Doppler, FMCW, DAR, SAR, SFR, MIMO, Phased Array)

 W1905EP
Automotive Radar  W1908EP

GNSS (GPS, also GLONASS, Beidou, Galileo)

 W1919EP

DOCSIS 3.1 (custom TX/RX library) Inquire for quotation
DVB-S2X (custom library; also includes legacy DVB-S2) Inquire for quotation

Table 1. SystemVue Baseband PHY libraries vs. level of IP access

1 Also compatible with WGA physical layer specification 1.1.
2 The core W1461 SystemVue environment includes free blocksets and application examples that are useful for building custom waveform applications, and downloading test vectors to instruments.

Cooperative Licensing with Signal Studio

The most recent versions of Keysight Signal Studio now offer an option to “Export to Keysight Simulation”. Encrypted .WFM waveform files that are exported using this new option retain their Signal Studio licensing, but become available for use in SystemVue dataflow simulations, depending on the type of license available on that simulation host. This requires SystemVue 2013.01 or later release.

Look for Signal Studio Option 7FP (fixed perpetual license on a nodelocked host/source) or Option 7NP (floating license). Listed below are several Signal Studio software products that provide this simulation option:

  • N7600B WCDMA
  • N7601B CDMA
  • N7602B GSM/EDGE
  • N7606B Bluetooth
  • N7611B DAB
  • N7612B TD-SCDMA
  • N7615B WiMAX
  • N7617B WLAN
  • N7623B DVB
  • N7624B LTE FDD
  • N7625B LTE TDD

Configuration

SystemVue baseband reference libraries can be added to any SystemVue environment or bundle. Visit the following link to view other SystemVue configurations:

  • W1902EP SystemVue Digital Modem Library W1902EP SystemVue Digital Modem Library 

    W1902EP SystemVue Digital Modem Library

    The W1902EP is a simulation reference library supporting 40 types of modulation for Satellite and Military Communications architects, baseband algorithm researchers, and component verifiers in R&D.

  • W1905EP SystemVue Radar Model Library W1905EP SystemVue Radar Model Library 

    W1905EP SystemVue Radar Model Library

    The W1905 Radar Model Library provides over 40 highly-parameterized primitive blocks and 26 higher-level reference designs to create a working radar system scenario.

  • W1908EP SystemVue Automotive Radar Library W1908EP SystemVue Automotive Radar Library 

    W1908EP SystemVue Automotive Radar Library

    The W1908 SystemVue Automotive Radar Library provides dozens of highly-parameterized simulation models and reference designs for automotive radar scenario simulation.

  • W1806BP 5G NR Algorithm Design Module for MATLAB Bundle W1806BP 5G NR Algorithm Design Module for MATLAB Bundle 

    W1806BP 5G NR Algorithm Design Module for MATLAB Bundle

    Includes existing 5G NR library but with no phased array included.

  • W1906EP 5G Baseband Verification Library W1906EP 5G Baseband Verification Library 

    W1906EP 5G Baseband Verification Library

    • Supporting 5G NR physical layer channels and signals reference DSP models
    • 3D MIMO channel based on 3GPP TR 38.901
    • First OTA simulation for 5G NR mmWave
    • Multi-antenna system architectures, including baseband, RF & hybrid beamforming structures

  • W1907BP 5G Forward Baseband Verification Bundle W1907BP 5G Forward Baseband Verification Bundle 

    W1907BP 5G Forward Baseband Verification Bundle

    • Versatile bundle of SystemVue reference libraries
    • 5G, plus 2G/3G/4G, and MIMO channel fading, for compatibility / throughput / interference studies
    • Used by communication architects, standard developers, baseband developers, & component verifiers

  • W1910EP SystemVue LTE Baseband Verification W1910EP SystemVue LTE Baseband Verification 

    W1910EP SystemVue LTE Baseband Verification

    Helps system architects and algorithm designers exercise their designs with pre-compiled functional blocks for source, coding, and receiver, including 3GPP LTE specifications.

  • W1911EP SystemVue WiMAX Baseband Verification W1911EP SystemVue WiMAX Baseband Verification 

    W1911EP SystemVue WiMAX Baseband Verification

    Helps system architects and algorithm designers exercise their designs with pre-compiled functional blocks for source, coding, and receiver, including Mobile WiMAX™ and Fixed WiMAX™ specifications.

  • W1914EP SystemVue DVB-x2 Baseband Verification W1914EP SystemVue DVB-x2 Baseband Verification 

    W1914EP SystemVue DVB-x2 Baseband Verification

    Provides configurable IP reference for SatComm transmit sources, so that you can verify baseband receiver architectures and algorithms for Digital Video Broadcast DVB-x2 compliant signals.

  • W1915EP SystemVue mmWave WPAN Baseband Verification W1915EP SystemVue mmWave WPAN Baseband Verification 

    W1915EP SystemVue mmWave WPAN Baseband Verification

    Provides configurable IP reference for TX/RX of 802.11ad and 802.15.3c personal area networks operating at 60 GHz. Supports both simulation and hardware-based verification using SystemVue.

  • W1916EP 3G Baseband Verification Library W1916EP 3G Baseband Verification Library 

    W1916EP 3G Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multi-format radios, to enable support for existing commercial wireless standards.

  • W1917EP WLAN Baseband Verification Library W1917EP WLAN Baseband Verification Library 

    W1917EP WLAN Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multiformat radios, to enable support for existing commercial wireless standards.

  • W1918EP LTE-Advanced Baseband Verification Library W1918EP LTE-Advanced Baseband Verification Library 

    W1918EP LTE-Advanced Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multiformat radios, to enable support for existing commercial wireless standards.

  • W1919EP GNSS Baseband Verification Library W1919EP GNSS Baseband Verification Library 

    W1919EP GNSS Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for global navigation satellite systems, to enable support for existing commercial wireless standards.