Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N8480 Series Power Sensors

N8480 Power Sensor

The N8480 thermocouple power sensors are thermocouple solutions for highly accurate RF power measurements, ranging from 100 kHz to 50 GHz. These new RF sensors are now integrated with EEPROM capability, which simplifies calibration by removing the need to manually key in calibration factors at each frequency point.

The N8480 RF sensor offers improved accuracy with excellent SWR, exceptional power linearity (<1%) and first-rate repeatability; resulting in more efficient RF testing and reducing manufacturing costs.

In addition, the N8480 RF sensor has broadened its dynamic range by extending the lower power level down to -35dBm, providing industry’s widest dynamic range of 55 dB (single sensor solution) and 79 dB (combined RF sensor applications) in a thermocouple power measurement solution.

  • -35 to +20dBm (N8481/82/85/87A)
  • -15 to +35dBm (N8481/82H)
  • -5 to +44dBm (N8481/82B)

All N8480 RF sensors are designed to be backward compatible with the EPM (E4418B/19B), EPM-P (E4416A/17A) and P-Series (N1911A/12A) power meters to minimize re-coding efforts and investment. The N8480 thermocouple power sensors are not compatible with Keysight 43x, E1416A, N8262A power meters; 5314x microwave counters and E7495x base station test set. (More information)

Upgrade your power meter to work with N8480 sensors

Keysight Technologies F and S Award Logo

Compare All N8480 Series Power Sensors (11)

Find a Power Sensor

  • N8481A Thermocouple Power Sensors N8481A Thermocouple Power Sensors (1) 

    N8481A Thermocouple Power Sensors

    N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors.

  • N8481B Thermocouple Power Sensors N8481B Thermocouple Power Sensors (1) 

    N8481B Thermocouple Power Sensors

    N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors.

  • N8481H Thermocouple Power Sensors N8481H Thermocouple Power Sensors (1) 

    N8481H Thermocouple Power Sensors

    N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors.

  • N8482A Thermocouple Power Sensors N8482A Thermocouple Power Sensors (1) 

    N8482A Thermocouple Power Sensors

    N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors.

  • N8482B Thermocouple Power Sensors N8482B Thermocouple Power Sensors (1) 

    N8482B Thermocouple Power Sensors

    N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors.

  • N8482H Thermocouple Power Sensors N8482H Thermocouple Power Sensors (1) 

    N8482H Thermocouple Power Sensors

    N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors.

  • N8485A Thermocouple Power Sensors N8485A Thermocouple Power Sensors (1) 

    N8485A Thermocouple Power Sensors

    N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors.

  • N8488A Thermocouple Power Sensors N8488A Thermocouple Power Sensors (1) 

    N8488A Thermocouple Power Sensors

    N8488A power sensor has the widest frequency range among N8480 power sensors offering from Keysight.

  • N8487A Thermocouple Power Sensors N8487A Thermocouple Power Sensors (1) 

    N8487A Thermocouple Power Sensors

    N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors.

  • N8486AQ Thermocouple Power Sensors N8486AQ Thermocouple Power Sensors (1) 

    N8486AQ Thermocouple Power Sensors

    N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors.