Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Advanced Design System (ADS) Simulation Elements

Advanced Design System (ADS) design elements provide additional capabilities to the W2200 ADS Core environment, enabling designers to customize the configuration of ADS to suit their design needs. Elements are comprised of distinct design and simulation functions, grouped together into very powerful and cost effective packages. For example, the W2300 Harmonic Balance ADS Element has a rich set of design and simulation elements including:

  • Harmonic Balance Simulator
  • Oscillator Design Guide
  • Power Amp Design Guide
  • Mixer Design Guide
  • Analog Model Development Kt

Elements provide an affordable and flexible way to expand your design and simulation capabilities by using them together with an existing ADS configuration or any ADS Bundle.

Additional Elements can be added to an existing bundle to extend the design and development capabilities.

Note: All Elements require W2200 ADS Core and other elements as required.

  • W2200BP Advanced Design System (ADS) Core W2200BP Advanced Design System (ADS) Core 

    W2200BP Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • W2300EP Harmonic Balance Element W2300EP Harmonic Balance Element 

    W2300EP Harmonic Balance Element

    Provides analysis of nonlinear circuits excited with multi-tone sources, and extensive, preconfigured simulation setups useful in amplifier, RF, microwave, oscillator and custom circuit designs.

  • W2305EP X-Parameter Generator W2305EP X-Parameter Generator 

    W2305EP X-Parameter Generator

    Enables MMIC, RF-SIP and RF module design houses to build accurate, pre-prototype models of nonlinear devices (e.g. power amplifiers, front-end modules and transceivers).

  • W2306EP Linear Simulator Element W2306EP Linear Simulator Element 

    W2306EP Linear Simulator Element

    The Linear Simulator Element is a frequency-domain circuit simulator that analyzes a large variety of RF and microwave circuits operating under linear conditions.

  • W2307EP Interconnect Toolbox Element W2307EP Interconnect Toolbox Element 

    W2307EP Interconnect Toolbox Element

    • IT will design the stack up and line geometry of signal traces
    • Optimize the metrics that matter: Post-equalizer eye diagram parameters in a chip-to-chip link
    • And more

  • W2301EP Circuit Envelope Element W2301EP Circuit Envelope Element 

    W2301EP Circuit Envelope Element

    Provides efficient simulation technique for complex digitally modulated RF signals in addition to templates for designing linearizers, RF Systems, and PLL Systems.

  • W2302EP Transient Convolution + Channel Sim Element W2302EP Transient Convolution + Channel Sim Element 

    W2302EP Transient Convolution + Channel Sim Element

    Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation.

  • W2308EP Channel Simulator Element W2308EP Channel Simulator Element 

    W2308EP Channel Simulator Element

    Channel Simulator Element software license.

  • W2310EP Transient Simulator and Broadband SPICE W2310EP Transient Simulator and Broadband SPICE 

    W2310EP Transient Simulator and Broadband SPICE

    Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation, but does not include channel simulation.

  • W2312EP Transient Convolution + Channel Sim Distributed Computing 8-pack Element W2312EP Transient Convolution + Channel Sim Distributed Computing 8-pack Element 

    W2312EP Transient Convolution + Channel Sim Distributed Computing 8-pack Element

    The Advanced Design System (ADS) Transient Convolution and Channel Sim Distributed Computing Eight-Pack accelerates signal integrity batch-mode parameter sweeps on workstations connected to a distributed computing cluster.

  • W2317EP DDR Bus Simulator Distributed Computing 8-Pack W2317EP DDR Bus Simulator Distributed Computing 8-Pack 

    W2317EP DDR Bus Simulator Distributed Computing 8-Pack

    • Accelerates parameter sweeps for DDR Bus Simulator simulations
    • Supports computing clusters that are running Linux with either Load Sharing Facility (LSF) or Sun Grid Engine

  • W2500EP Transient Convolution GT + Channel Sim Element W2500EP Transient Convolution GT + Channel Sim Element 

    W2500EP Transient Convolution GT + Channel Sim Element

    Accelerate ADS Transient Convolution on NVIDIA GPU-enabled Computers.

  • W2303EP Verilog-A Element W2303EP Verilog-A Element 

    W2303EP Verilog-A Element

    Enables the simulation of Verilog-A models in ADS and GoldenGate. This compiler-based solution results in simulation times comparable to built-in models.

  • W2309EP DDR Bus Simulator W2309EP DDR Bus Simulator 

    W2309EP DDR Bus Simulator

    • Rigorous DQ and DQS eye calculations to arbitrarily low BER levels without precarious extrapolation
    • Comprehensive margin measurements versus JEDEC DDR4 Rx mask at target BER
    • Mix-and-match between built-in, IBIS and circuit models of driver and receiver

  • W2316EP Linear Distributed Computing 8-Pack Element W2316EP Linear Distributed Computing 8-Pack Element 

    W2316EP Linear Distributed Computing 8-Pack Element

    • Accelerates linear simulation
    • Runs up to 8 parallel simulations of the linear simulator on 8 nodes of a compute cluster

  • W2319EP Silicon RFIC Interoperability w/Virtuoso Element W2319EP Silicon RFIC Interoperability w/Virtuoso Element 

    W2319EP Silicon RFIC Interoperability w/Virtuoso Element

    • Enables the use of schematics initially created in Virtuoso within ADS
    • Enables the use of CDF component definitions in an “Interoperable mode” and other OpenAccess compatibility functionalities

  • W2320EP Advanced Layout Element W2320EP Advanced Layout Element 

    W2320EP Advanced Layout Element

    • Layout Versus Schematic (LVS)
    • Design Rule Check (DRC)
    • DRC and LVS 3rd party tools
    • Manufacturing Grid
    • Silicon dummy metal fill utility

  • W2321EP Layout Element W2321EP Layout Element 

    W2321EP Layout Element

    Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork import/export for ODB++, DXF, Gerber/drill, IGES and GDS-II formats.

  • W2322EP Gerber Union Element W2322EP Gerber Union Element 

    W2322EP Gerber Union Element

    Layout artwork translation tool designed to convert Gerber files into clean layout artwork for EM analysis by the Momentum 3D-planar EM design and verification tool

  • W2324EP High Capacity Layout Pre-processor Element [Obsolete] W2324EP High Capacity Layout Pre-processor Element [Obsolete] 

    W2324EP High Capacity Layout Pre-processor Element [Obsolete]

    The W2324 High Capacity Layout Pre-processor Element for Advanced Design System.

  • W2340EP RFPro UI, Momentum, FEM Element W2340EP RFPro UI, Momentum, FEM Element 

    W2340EP RFPro UI, Momentum, FEM Element

    • New User Interface
    • Expert EM Presets
    • Analysis, Tuning, Optimization
    • EM Simulation Technologies
    • Integrated into ADS

  • W2341EP Momentum G2 Element W2341EP Momentum G2 Element 

    W2341EP Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.

  • W2342EP FEM Simulator, RFPro UI Element W2342EP FEM Simulator, RFPro UI Element 

    W2342EP FEM Simulator, RFPro UI Element

    Integration of a full 3D FEM simulator with RFPro UI in the Advanced Design System (ADS) flow.

  • W2343EP Momentum Distributed Computing Eight-Pack Element W2343EP Momentum Distributed Computing Eight-Pack Element 

    W2343EP Momentum Distributed Computing Eight-Pack Element

    Accelerates Momentum G2 simulation by over 6x via parallel computing on up to 8 nodes of a compute cluster. Useful for large simulations of complex boards or packages for signal integrity applications.

  • W2344EP 3D EM Distributed Computing Eight-Pack Element W2344EP 3D EM Distributed Computing Eight-Pack Element 

    W2344EP 3D EM Distributed Computing Eight-Pack Element

    The 3D EM Distributed Computing 8-pack accelerates EMPro simulations by running up to 8 parallel jobs on 8 nodes of a compute cluster.

  • W2345EP Harmonic Balance Distributed Computing 8-Pack Element W2345EP Harmonic Balance Distributed Computing 8-Pack Element 

    W2345EP Harmonic Balance Distributed Computing 8-Pack Element

    Accelerates harmonic balance simulation by running up to 8 parallel simulations of HB on 8 nodes of a compute cluster.

  • W2346EP Circuit Envelope Distributed Computing 8-Pack Element W2346EP Circuit Envelope Distributed Computing 8-Pack Element 

    W2346EP Circuit Envelope Distributed Computing 8-Pack Element

    Accelerates the simulation of circuit envelope (CE) by running up to 8 parallel simulations of CE on 8 nodes of a compute cluster.

  • W2349EP ADS Electro-Thermal Simulator Element W2349EP ADS Electro-Thermal Simulator Element 

    W2349EP ADS Electro-Thermal Simulator Element

    • Temp-aware circuit sim. results based on state-of-the-art thermal solver technology
    • Integrated with ADS layout & circuit simulators; no need to transfer data to stand-alone thermal solvers
    • High capacity thermal solver technology
       

  • W2350EP DDR3 Compliance Test Bench W2350EP DDR3 Compliance Test Bench 

    W2350EP DDR3 Compliance Test Bench

    • Simulation-measurement correlation and workflow for DDR3 Compliance
    • Simulation-measurement correlation and workflow for LPDDR3 Compliance

  • W2351EP DDR4 Compliance Test Bench W2351EP DDR4 Compliance Test Bench 

    W2351EP DDR4 Compliance Test Bench

    • Simulation-measurement correlation and workflow for DDR4 Compliance
    • Simulated Test Bench
    • Waveform Bridge script

  • W2352EP PCI Express Compliance Test Bench W2352EP PCI Express Compliance Test Bench 

    W2352EP PCI Express Compliance Test Bench

    • Includes both PCI Express Simulated Test Bench, and Waveform Bridge script
    • Customizable Simulated Test Bench for PCI Express
    • Waveform Bridge script connects to Infiniium PCI Express compliance app for simulation-measurement correlation

  • W2353EP USB Compliance Test Bench W2353EP USB Compliance Test Bench 

    W2353EP USB Compliance Test Bench

    • Includes both USB Simulated Test Bench, and Waveform Bridge script
    • Customizable Simulated Test Bench for USB
    • Waveform Bridge script connects to Infiniium USB compliance app for simulation-measurement correlation
       

  • W2359EP PIPro Power Integrity EM Analysis Element W2359EP PIPro Power Integrity EM Analysis Element 

    W2359EP PIPro Power Integrity EM Analysis Element

    • High-capacity EM simulation for PI analysis of complex PCBs
    • One cohesive workflow for PI and SI Analyses within ADS
    • DC IR drop analysis
    • AC PDN impedance analysis
    • Power plane resonance analysis

  • W2360EP SIPro Signal Integrity EM Analysis Element W2360EP SIPro Signal Integrity EM Analysis Element 

    W2360EP SIPro Signal Integrity EM Analysis Element

    • High-capacity EM simulation for SI analysis of complex PCBs
    • Cohesive workflow for SI & PI Analyses within ADS
    • Innovative composite EM technology delivers both speed & accuracy
    • Focused net-driven use-model specifically for SI/PI

  • W2361EP Ptolemy and VTB Engine W2361EP Ptolemy and VTB Engine 

    W2361EP Ptolemy and VTB Engine

    System-level simulation and design solution for synchronous and timed-synchronous dataflow, model analysis/optimization, HDL Cosim, and Digital, 802.xx, Antenna, Radio and Bluetooth® design models.

  • W2362EP RF Architect & Synthesis Element W2362EP RF Architect & Synthesis Element 

    W2362EP RF Architect & Synthesis Element

    • Core Linear Simulation, Schematic, Layout, Instrument Link
    • RF System simulation and budget analysis

  • W2372EP RF Architect, Synthesis, Modulated RF Element W2372EP RF Architect, Synthesis, Modulated RF Element 

    W2372EP RF Architect, Synthesis, Modulated RF Element

    • Personal circuit synthesis & RF system design tool for ADS users
    • RF system architecture & budget analysis
    • Modulated RF simulation for systems and circuits

  • W2376EP PEPro, Momentum, FEM Element W2376EP PEPro, Momentum, FEM Element 

    W2376EP PEPro, Momentum, FEM Element

    • New UI
    • Expert EM-Circuit Presets
    • Analysis, Tuning, Optimization
    • EM Simulation Technologies
    • Integrated in ADS

  • W2377EP FlexDCA RnD Package Element W2377EP FlexDCA RnD Package Element 

    W2377EP FlexDCA RnD Package Element

    Enables ADS users to characterize the simulated waveforms with FlexDCA’s advanced PAM4 and Jitter measurements capabilities.

  • W2381EP VTB Engine Element W2381EP VTB Engine Element 

    W2381EP VTB Engine Element

    • Enables access to high-performance dataflow simulation engine to simulate a pre-configured, standard-compliant test bench
    • Enables design optimization against system-level performance, such as EVM, ACPR, and BER

  • W2391EP ADS Data Display Element W2391EP ADS Data Display Element 

    W2391EP ADS Data Display Element

    • Graphical display of simulation results with various plot types, trace types, & annotation of plots & traces
    • Storage and retrieval of previous simulation results for viewing and comparison to ongoing design simulations

  • W2393EP Memory Designer Element W2393EP Memory Designer Element 

    W2393EP Memory Designer Element

    • Memory Designer Workflow
    • DDR Bus Simulator