Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Advanced Design System (ADS) Bundles

Advanced Design System (ADS) design bundles provide designers with pre-configured combinations of software targeted to a specific design workflow. These combinations can provide up to three different simulation technologies, System, Circuit, and Electromagnetic (EM), for Communication System, GaAs MMIC, RFIC, RF System-in-Package (SiP), RF Board and Signal integrity designers.

ADS Bundle Overview

ADS Bundles are comprised of the W2200 ADS Core environment, itself a powerful RF and Microwave design tool, and add separate Design Elements, each of which provide specific design and simulation capabilities.

Design Elements are themselves comprised of one or more separate modules, which add additional design and development functions. These modules, which were formerly sold separately, are now grouped together into very efficient and effective combinations.

Additional Design Elements can be added to an existing bundle to extend the design and development capabilities.

Compare key ADS bundles using the ADS Product Structure & Options Summary.

Compare All in this Product Collection (29)

Find a Product

Advanced Design System – ADS Software
  • Current and previous software releases
  • Hotfixes, Patches and Add-On Software
  • Installation and Licensing Instructions

Free Trial Available

Current Version: 2019 Update 1.0

Previous Versions

Manage Licensing
  • New license requests
  • Renew expired licenses
  • Update licenses
  • Change / Transfer licenses