Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Advanced Design System (ADS) Bundles

Advanced Design System (ADS) design bundles provide designers with pre-configured combinations of software targeted to a specific design workflow. These combinations can provide up to three different simulation technologies, System, Circuit, and Electromagnetic (EM), for Communication System, GaAs MMIC, RFIC, RF System-in-Package (SiP), RF Board and Signal integrity designers.

ADS Bundle Overview

ADS Bundles are comprised of the W2200 ADS Core environment, itself a powerful RF and Microwave design tool, and add separate Design Elements, each of which provide specific design and simulation capabilities.

Design Elements are themselves comprised of one or more separate modules, which add additional design and development functions. These modules, which were formerly sold separately, are now grouped together into very efficient and effective combinations.

Additional Design Elements can be added to an existing bundle to extend the design and development capabilities.

Compare key ADS bundles using the ADS Product Structure & Options Summary.

Compare All in this Product Collection (29)

Find a Product

  • W2202BP ADS Core, Harmonic Balance, Layout, Advanced Layout Bundled W2202BP ADS Core, Harmonic Balance, Layout, Advanced Layout Bundled (1) 

    W2202BP ADS Core, Harmonic Balance, Layout, Advanced Layout Bundled

    Advanced Design System bundle which includes ADS Core, Harmonic Balance Simulator, ADS Layout, and Advanced Layout.

  • W2203BP ADS Core, Layout, Momentum G2, Advanced Layout Bundled W2203BP ADS Core, Layout, Momentum G2, Advanced Layout Bundled (1) 

    W2203BP ADS Core, Layout, Momentum G2, Advanced Layout Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Momentum G2 3D planar EM simulator, and Advanced Layout.

  • W2205BP ADS Core, Layout, Harmonic Balance, Momentum, Interoperability, Advanced Layout Bundled W2205BP ADS Core, Layout, Harmonic Balance, Momentum, Interoperability, Advanced Layout Bundled (1) 

    W2205BP ADS Core, Layout, Harmonic Balance, Momentum, Interoperability, Advanced Layout Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Harmonic Balance Simulator, the Momentum G2 3D planar EM simulator, Silicon RFIC Interoperability w/Virtuoso, and Advanced Layout.

  • W2255BP ADS Core, Layout, Advanced Layout, Harmonic Balance, Momentum Bundled W2255BP ADS Core, Layout, Advanced Layout, Harmonic Balance, Momentum Bundled (1) 

    W2255BP ADS Core, Layout, Advanced Layout, Harmonic Balance, Momentum Bundled

    • ADS Core, Layout, Harmonic Balance, Momentum G2 Bundle
    • MMIC Design and Verification (GaAs, GaN, InP, SiGe, ...)
    • RF & Microwave Board Design and Verification

  • W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy, Advanced Layout Bundled W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy, Advanced Layout Bundled (1) 

    W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy, Advanced Layout Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator, Ptolemy, and Advanced Layout.

  • W2219BP ADS Core, TransConv, Channel, IT, Layout, Momentum, Advanced Layout Bundled W2219BP ADS Core, TransConv, Channel, IT, Layout, Momentum, Advanced Layout Bundled (1) 

    W2219BP ADS Core, TransConv, Channel, IT, Layout, Momentum, Advanced Layout Bundled

    • Advanced Design System Core
    • Transient Convolution element
    • Interconnect Toolbox element
    • ADS Layout element
    • Momentum planar EM simulator

  • W2221BP ADS Core, TransConv, Channel, IT, Layout, SIPro Bundled W2221BP ADS Core, TransConv, Channel, IT, Layout, SIPro Bundled (1) 

    W2221BP ADS Core, TransConv, Channel, IT, Layout, SIPro Bundled

    The W2221BP Signal Integrity Bundle includes ADS Core, the Transient Convolution simulator, the Channel simulator, the Interconnect Toolbox, ADS Layout, and SIPro.

  • W2223BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro Bundled W2223BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro Bundled (1) 

    W2223BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro Bundled

    • Advanced Design System Core
    • Transient Convolution and Channel simulator
    • Interconnect Toolbox
    • ADS Layout
    • SIPro and PIPro

  • W2224BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro, Momentum Bundled W2224BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro, Momentum Bundled (1) 

    W2224BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro, Momentum Bundled

    • Advanced Design System Core
    • Transient Convolution and Channel simulator
    • Interconnect Toolbox
    • ADS Layout
    • SIPro, PIPro and the Momentum planar EM simulator

  • W2225BP ADS Memory Designer Bundle W2225BP ADS Memory Designer Bundle (1) 

    W2225BP ADS Memory Designer Bundle

    The W2225BP ADS Memory Designer Bundle includes ADS Core, the Transient Convolution simulator, the Channel simulator, the Interconnect Toolbox, ADS Layout, SIPro, PIPro, and Memory Designer.