FET Modeling
Field-effect transistor (FET) modeling
The following Field-Effect Transistor (FET) models are supported in IC-CAP.
Product Number | Model | Product Description |
---|---|---|
W8530EP | Keysight EEFET3, Keysight EEHEMT1, Curtice cubic and quadratic, Raytheon’s Statz | Complete measurement and extraction procedure for the supported models. |
W8532EP | Keysight Root FET, MOS and Diode | Automated modeling procedure for DC and RF 3-terminal applications using interpolative spline fitting of S-parameters and DC data arrays over the device's operating range. This license also includes extraction for Keysight Root Diode and MOS models. |
W8533EP | Angelov-GaN | Accurate turn-key measurement and extraction solution for the Angelov-GaN model |
For more information about IC-CAP Device Modeling Software, please visit IC-CAP Device Modeling Software.
Protect Your Innovation Investment
Featured Resources for FET Modeling
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility