Advanced Design System (ADS)
Advanced Design System is the world’s leading electronic design automation software for RF, microwave, high speed digital, and power electronics applications. In a powerful and easy-to-use interface, ADS pioneers the most innovative and commercially successful technologies, such as X-parameters* and 3D EM simulators, used by leading companies in the wireless communication & networking, aerospace & defense, automotive, and energy industries. For WiMAX™, LTE, multi-gigabit per second data links, radar, satellite, and switched-mode power supply designs, ADS provides full, standards-based design and verification with Wireless and other Application-specific Libraries and circuit-system-EM co-simulation in an integrated platform. Watch our How To videos to see ADS in action.
Key Benefits of ADS
- Complete, integrated set of fast, accurate and easy-to-use system, circuit & EM simulators enable first-pass design success in a complete desktop flow
- Application-specific DesignGuides encapsulate years of expertise in an easy-to-use interface
- ADS is supported exclusively or months earlier than others by leading industry and foundry partners
Learn about ADS
Encontrar un Producto
-
ADS Bundles (27)
ADS Bundles
- Core environment bundle, a powerful RF and microwave design tool
- Pre-configured combinations of software targeted to specific design workflows
-
Users can add separate design elements to expand design and simulation capability
-
ADS Simulation Elements
ADS Simulation Elements
- Provide additional capabilities to the ADS Core environment
- Enable designers to customize the configuration of ADS to suit their design needs
-
Provide an affordable and flexible way to expand design and simulation capabilities
-
ADS Wireless Libraries
ADS Wireless Libraries
- Key models and verification templates for the latest communication standards
- Enables design and verification of the RF-PHY for the latest emerging wireless standards
- On the leading edge for providing wireless standards
Discontinued ADS Model Numbers [Ya no se comercializa]
Product support information for discontinued and obsolete Advanced Design System (ADS) model numbers.
Entrenamientos y Eventos
Industrias y Tecnologías Relacionadas
-
RF & Microwave Design
RF & Microwave Design
Keysight’s RF and Microwave design and simulation tools provide the most complete solution for creating robust designs with first pass success and high yield in MMIC, RF-Mixed Signal IC, RF board, RF SiP and RF Module technologies.
Design and Simulation of High-Speed DigitalDesign and Simulation of High-Speed Digital
- SI and PI simulations with integrated schematic capture, layout, and data display tools
- Time and frequency domain simulators including EM simulation
- Physical Layer design for DDR, PCIe, USB, Ethernet, etc.
Silicon RFIC DesignSilicon RFIC Design
Keysight's silicon RFIC design solutions
Design and Simulation of Power Electronics with EDA ToolsDesign and Simulation of Power Electronics with EDA Tools
EDA tools can help with:
- Fast dV/dt edges of modern switched-mode converters from SiC and GaN transistors
- High-speed, high-freq. effects such as ringing and overvoltage from layout parasitics
- Pinpointing and solving high-speed, high-freq. issues
X-ParametersX-Parameters
Keysight's X-parameters capability uses a mathematical superset of S-parameters and are used for characterizing the amplitudes & relative phase of harmonics generated by nonlinear components under large input power levels.