Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued 89600 VXI-Based Vector Signal Analyzers

The 89600S Vector Signal Analyzers have been discontinued. Recommended Replacement Information.

Keysight’s 89600S Series vector signal analyzers are versatile VXI-based systems that are integrated at the factory before they are shipped to you.

  • DC to 6GHz frequency range (configuration dependent)
  • 36MHz analysis bandwidth
  • -70dB TOI

Customize the 89600S Series vector signal analyzers to meet your needs

  • Easily substitute a mainframe, include other VXI modules, or add a baseband and RF vector signal analyzer systems to a mainframe
  • Three different VXI mainframe sizes: 4-slot, 6-slot, and 13-slot *
  • Phase-coherent 2-channel baseband or RF operation is available
  • Up to 384 MSa signal capture memory available

Gain greater insight with the powerful signal analysis tools of the 89600 vector signal analysis (VSA) software

  • High resolution spectrum analysis
  • Advanced general purpose and standard-specific modulation analysis options
  • Highest quality 2-channel MIMO measurements for WLAN or WiMAX®
  • An extensive suite of time, frequency, and modulation-domain analysis tools
  • Flexible software licensing and support: node-locked, floating, or 12 month

Learn more about the 89600 Series Vector Signal Analysis (VSA) Software

Note: Meets EN 61326-1 EFT performance criteria C (operator intervention may be required after an EFT event). See specifications for additional information. This product conforms to the following EMC immunity standards according to Performance Criteria B: IEC 61000-4-3 (Radiated Immunity), IEC 61000-4-3 (Conducted Immunity). This product conforms to the following EMC immunity standards according to Performance Criteria C: IEC 61000-4-2 (Electrostatic Discharge), IEC 61000-4-4 (Electrical Fast Transient/Burst), IEC 61000-4-11 (Voltage Dips)

  • 89610S VXI-based Baseband Vector Signal Analyzer [Obsolete] 89610S VXI-based Baseband Vector Signal Analyzer [Obsolete] 

    89610S VXI-based Baseband Vector Signal Analyzer [Obsolete]

    89601S is no longer available, the replacement product is N9020A MXA signal analyzer.

  • 89611S VXI-Based 70 MHz IF Vector Signal Analyzer [Obsolete] 89611S VXI-Based 70 MHz IF Vector Signal Analyzer [Obsolete] 

    89611S VXI-Based 70 MHz IF Vector Signal Analyzer [Obsolete]

    89611S is no longer available, the replacement product is N9020A MXA signal anlyzer.

  • 89640S VXI-Based 2.7 GHz RF Vector Signal Analyzer [Obsolete] 89640S VXI-Based 2.7 GHz RF Vector Signal Analyzer [Obsolete] 

    89640S VXI-Based 2.7 GHz RF Vector Signal Analyzer [Obsolete]

    89640S is no longer available, the replacement product is N9020A MXA signal analyzer.

  • 89641S VXI-Based 6.0 GHz RF Vector Signal Analyzer [Obsolete] 89641S VXI-Based 6.0 GHz RF Vector Signal Analyzer [Obsolete] 

    89641S VXI-Based 6.0 GHz RF Vector Signal Analyzer [Obsolete]

    89641S is no longer available, the replacement product is N9020A MXA signal analyzer.