Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Directional Couplers & Bridges

For more information about available Keysight Directional Coupler, please visit Directional Coupler and Bridge

  • 774D Coaxial Dual-Directional Coupler, 215 to 450 MHz [Obsolete] 774D Coaxial Dual-Directional Coupler, 215 to 450 MHz [Obsolete] 

    774D Coaxial Dual-Directional Coupler, 215 to 450 MHz [Obsolete]

    The Keysight 774D is an economical dual-directional coupler designed for swept measurements in the 215 MHz to 450 MHz range.

  • 779D Coaxial Directional Coupler, 1.7 GHz to 12.4 GHz [Obsolete] 779D Coaxial Directional Coupler, 1.7 GHz to 12.4 GHz [Obsolete] 

    779D Coaxial Directional Coupler, 1.7 GHz to 12.4 GHz [Obsolete]

    The 779D (discontinued item) is an economical directional coupler designed for swept measurements in the 1.7 to 12.4 GHz range. The 773D is a suggested replacement product.

  • 85028A Directivity Verification Standards for 85021A/27A [Obsolete] 85028A Directivity Verification Standards for 85021A/27A [Obsolete] 

    85028A Directivity Verification Standards for 85021A/27A [Obsolete]

    The Keysight 85028A allows on-site verification of the 40 dB directivity of the Keysight 85021A and 85027A directional bridges.

  • 8721A Directional Bridge, 100 kHz to 100 MHz [Obsolete] 8721A Directional Bridge, 100 kHz to 100 MHz [Obsolete] 

    8721A Directional Bridge, 100 kHz to 100 MHz [Obsolete]

    The Keysight 8721A is used in return-loss measurements made with a swept source such as a tracking generator and spectrum analyzer.

  • 775D Coaxial Dual-Directional Coupler, 0.45 to 0.94 GHz [Obsolete] 775D Coaxial Dual-Directional Coupler, 0.45 to 0.94 GHz [Obsolete] 

    775D Coaxial Dual-Directional Coupler, 0.45 to 0.94 GHz [Obsolete]

    The Keysight 775D is an economical dual-directional coupler designed for swept measurements in the 450 to 940 MHz range.

  • 776D Coaxial Dual-Directional Coupler, 0.94 to 1.90 GHz [Obsolete] 776D Coaxial Dual-Directional Coupler, 0.94 to 1.90 GHz [Obsolete] 

    776D Coaxial Dual-Directional Coupler, 0.94 to 1.90 GHz [Obsolete]

    The Keysight 776D is an economical dual-directional coupler designed for swept measurements in the 0.94 to 1.90 GHz range.

  • 777D Coaxial Dual-Directional Coupler, 1.9 GHz to 4 GHz [Obsolete] 777D Coaxial Dual-Directional Coupler, 1.9 GHz to 4 GHz [Obsolete] 

    777D Coaxial Dual-Directional Coupler, 1.9 GHz to 4 GHz [Obsolete]

    The Keysight 777D is an economical dual-directional coupler designed for swept measurements in the 1.9 to 4.0 GHz range.

  • 778D Coaxial Dual-Directional Coupler, 100 MHz to 2 GHz [Obsolete] 778D Coaxial Dual-Directional Coupler, 100 MHz to 2 GHz [Obsolete] 

    778D Coaxial Dual-Directional Coupler, 100 MHz to 2 GHz [Obsolete]

    The Keysight 778D is an economical dual-directional coupler designed for swept measurements in the 100 MHz to 2 GHz range.