Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Adapters and Connectors

  • 10110B Adapter, BNC (m) to Dual Banana post [Obsolete] 10110B Adapter, BNC (m) to Dual Banana post [Obsolete] 

    10110B Adapter, BNC (m) to Dual Banana post [Obsolete]

    The Keysight 10110B is a BNC male to dual banana post adapter with impedance 50 ohms.

  • 11855A Accessory Kit, Type-N, 75 Ohms [Obsolete] 11855A Accessory Kit, Type-N, 75 Ohms [Obsolete] 

    11855A Accessory Kit, Type-N, 75 Ohms [Obsolete]

    The Keysight 11855A accessory kit furnishes the RF components required for measurement of devices with 75-ohm, type-N connectors.

  • 11856A Accessory Kit, Type-N to BNC, 75 Ohms [Obsolete] 11856A Accessory Kit, Type-N to BNC, 75 Ohms [Obsolete] 

    11856A Accessory Kit, Type-N to BNC, 75 Ohms [Obsolete]

    The Keysight 11856A furnishes the RF components required for measurement of devices with 75-ohm, BNC connectors.

  • 11906A 7-16 to 7-16 Adapter Kit, DC to 7.5 GHz [Obsolete] 11906A 7-16 to 7-16 Adapter Kit, DC to 7.5 GHz [Obsolete] 

    11906A 7-16 to 7-16 Adapter Kit, DC to 7.5 GHz [Obsolete]

    The 11906A conforms to IEC 169-4, DIN 47223, European standard EN 122190, and British standard BSEN 122190.

  • 11906B 7-16 to Type-N Adapter Kit, DC to 7.5 GHz [Obsolete] 11906B 7-16 to Type-N Adapter Kit, DC to 7.5 GHz [Obsolete] 

    11906B 7-16 to Type-N Adapter Kit, DC to 7.5 GHz [Obsolete]

    The 11906B conforms to IEC 169-4, DIN 47223, European standard EN 122190, and British standard BSEN 122190.

  • 11906C 7-16 to 7-mm Adapter Kit, DC to 7.5 GHz [Obsolete] 11906C 7-16 to 7-mm Adapter Kit, DC to 7.5 GHz [Obsolete] 

    11906C 7-16 to 7-mm Adapter Kit, DC to 7.5 GHz [Obsolete]

    The Keysight 11906C adapter kit is available to provide connections between 7-16 connectors and 7 mm connectors.

  • 11906D 7-16 to 3.5-mm Adapter Kit, DC to 7.5 GHz [Obsolete] 11906D 7-16 to 3.5-mm Adapter Kit, DC to 7.5 GHz [Obsolete] 

    11906D 7-16 to 3.5-mm Adapter Kit, DC to 7.5 GHz [Obsolete]

    The 11906D conforms to IEC 169-4, DIN 47223, European standard EN 122190, and British standard BSEN 122190.

  • 11920A Adapter, 1.0 mm (m) to 1.0 mm (m), DC to 110 GHz [Discontinued] 11920A Adapter, 1.0 mm (m) to 1.0 mm (m), DC to 110 GHz [Discontinued] 

    11920A Adapter, 1.0 mm (m) to 1.0 mm (m), DC to 110 GHz [Discontinued]

    The Keysight 11920A precision 1.0 millimeter waveguide-to-coax adapter is designed for the measurement of components with 50 ohms impedance.

  • 11920B Adapter, 1.0 mm (f) to 1.0 mm (f), DC to 110 GHz [Discontinued] 11920B Adapter, 1.0 mm (f) to 1.0 mm (f), DC to 110 GHz [Discontinued] 

    11920B Adapter, 1.0 mm (f) to 1.0 mm (f), DC to 110 GHz [Discontinued]

    The Keysight 11920B precision 1.0 millimeter waveguide-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies.

  • 11920C Adapter, 1.0 mm (m) to 1.0 mm (f), DC to 110 GHz [Discontinued] 11920C Adapter, 1.0 mm (m) to 1.0 mm (f), DC to 110 GHz [Discontinued] 

    11920C Adapter, 1.0 mm (m) to 1.0 mm (f), DC to 110 GHz [Discontinued]

    The Keysight 11920C precision 1.0 millimeter waveguide-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies.

  • 11921A Adapter, 1.0 mm (m) to 1.85 (m), DC to 65 GHz [Obsolete] 11921A Adapter, 1.0 mm (m) to 1.85 (m), DC to 65 GHz [Obsolete] 

    11921A Adapter, 1.0 mm (m) to 1.85 (m), DC to 65 GHz [Obsolete]

    The Keysight 11921A precision 1.85 millimeter coax-to-coax adapter is designed for the measurement of components with 50 ohms impedance.

  • 11921B Adapter, 1.0 mm (f) to 1.85 (f), DC to 65 GHz [Obsolete] 11921B Adapter, 1.0 mm (f) to 1.85 (f), DC to 65 GHz [Obsolete] 

    11921B Adapter, 1.0 mm (f) to 1.85 (f), DC to 65 GHz [Obsolete]

    The 11921B precision 1.85 millimeter coax-to-coax adapter, 1.0 mm (f) to 1.85 (f), offers a simple way of measuring coaxial devices at higher frequencies.

  • 11921C Adapter, 1.0 mm (m) to 1.85 mm (f), DC to 65 GHz [Obsolete] 11921C Adapter, 1.0 mm (m) to 1.85 mm (f), DC to 65 GHz [Obsolete] 

    11921C Adapter, 1.0 mm (m) to 1.85 mm (f), DC to 65 GHz [Obsolete]

    The 11921C precision 1.85 millimeter coax-to-coax adapter, 1.0 mm (m) to 1.85 mm (f), offers a simple way of measuring coaxial devices at higher frequencies.

  • 11921D Adapter, 1.0 mm (f) to 1.85 mm (m), DC to 65 GHz [Obsolete] 11921D Adapter, 1.0 mm (f) to 1.85 mm (m), DC to 65 GHz [Obsolete] 

    11921D Adapter, 1.0 mm (f) to 1.85 mm (m), DC to 65 GHz [Obsolete]

    The 11921D precision 1.85 millimeter coax-to-coax adapter, 1.0 mm (f) to 1.85 mm (m), offers a simple way of measuring coaxial devices at higher frequencies.

  • E2629A Adapter, BNC (m) to BNC (f), 50- to 75-Ohm  [Obsolete] E2629A Adapter, BNC (m) to BNC (f), 50- to 75-Ohm [Obsolete] 

    E2629A Adapter, BNC (m) to BNC (f), 50- to 75-Ohm [Obsolete]

    The BNC (m) to BNC (f) 50-ohm to 75-ohm adapter is for use with the E2625A Infiniium Telecom Kit to adapt to the customer's telecom system.

  • N5521B 2.92 mm (f) to 2.92 mm (f) adapter [Obsolete] N5521B 2.92 mm (f) to 2.92 mm (f) adapter [Obsolete] 

    N5521B 2.92 mm (f) to 2.92 mm (f) adapter [Obsolete]

    The Keysight N5521B is a instrument-grade, 2.92 mm male to 2.92 mm male adapter with 0.01 to 40 GHz operation frequency.

  • 34399A RS-232 Adapter Kit [Obsolete] 34399A RS-232 Adapter Kit [Obsolete] 

    34399A RS-232 Adapter Kit [Obsolete]

    When connecting to a PC or printer with a 25-pin female connector or to a modem, the Keysight 34399A adapter kit is required.