Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Electro-optical Transmitter and Opto-electrical Receivers

  • 81490A Reference Transmitter for Optical Receiver Stress Test [Discontinued] 81490A Reference Transmitter for Optical Receiver Stress Test [Discontinued] 

    81490A Reference Transmitter for Optical Receiver Stress Test [Discontinued]

    The 81490A electro-optical transmitter is optimized for IEEE 802.3ae-LR, ER compliance test. A modulation bandwidth of up to 35 GHz extents the application to create arbitrarily modulated optical signals.

  • 81491A Reference Transmitter 81491A Reference Transmitter 

    81491A Reference Transmitter

    Keysight's 81491A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 32Gbaud and can serve as universal E/O converter.

  • 81492A Reference Transmitter 81492A Reference Transmitter 

    81492A Reference Transmitter

    Keysight's 81491A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 32Gbaud and can serve as universal E/O converter.

  • 81495A Reference Receiver for optical transceiver stress eye test [Discontinued] 81495A Reference Receiver for optical transceiver stress eye test [Discontinued] 

    81495A Reference Receiver for optical transceiver stress eye test [Discontinued]

    The 81495A reference receiver is ideally suited for IEEE 802.3ae-LR, -ER loop back compliance test. The linear transfer from optical to elctrical domain supports also O/E converter applications for oscilloscopes and spectrum analyzers.