Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

USB Data Acquisition

The Keysight USB Data Acquisition (DAQ) family gives you the choice and flexibility to create standalone or modular solutions that expand and evolve according to your test requirement needs. Whatever your configuration, setup is easy with high-speed USB 2.0 connectivity: just plug the device into your PC and launch the bundled software.

U2300A Series USB Modular Multifunction DAQ

  • High analog input sampling rate coverage of up to 3MSa/s for a single channel.
  • High analog input up to 64 channels enables more tests in less time and reduce space and costs.
  • Provides up to 16-bit resolution to ensure measurement accuracy.

U2500A Series USB Modular Simultaneous Sampling Multifunction DAQ

  • Individual ADCs for each channel enables high sampling rates and simultaneous acquisition of signals for phase-sensitive applications.
  • High analog input sampling rate of up to 2MSa/s for each channel.
  • Provides up to 16-bit resolution to ensure measurement accuracy.

U2100A Series USB Standalone & U2600A Series USB Modular Isolated Digital Input/Output
High input/output voltage range meets demanding requirements for industrial applications such as driving relays & actuators.

  • 64 opto-isolated lines and up to 35V voltage range for U2600A series
  • 32 opto-isolated lines and up to 24V voltage range for U2100A series
  • Isolation voltage of up to 1500Vrms for U2100A Series and 1250Vrms for U2600A Series

U2802A Thermocouple Input Signal Conditioner
Works with 64-channel U2355A and U2356A Multifunction DAQ for temperature measurements.

  • Configurable for either temperature or voltage measurements up to 10V.
  • 31 thermocouple inputs enable multiple measurements with just one unit.
  • Built-in error detection function to detect any open thermocouple connections.

U2781A USB Modular Product Chassis

  • Six slot modular chassis for expansion of channels and synchronization between modules with U2300A Series Multifunction DAQ, U2500A Series Simultaneous Sampling Multifunction DAQ and U2600A Series Isolated DIO.

Compare the whole family of Keysight USB DAQ devices in a side-by-side comparison.

Compare All USB Data Acquisition (20)

  • U2300A Series USB Modular Multifunction Data Acquisition Devices U2300A Series USB Modular Multifunction Data Acquisition Devices (9) 

    U2300A Series USB Modular Multifunction Data Acquisition Devices

    Keysight U2300A Series USB Modular Multifunction Data Acquisition family consists of 7 modules with resolution from 12 to 16 bits, channel count up to 64 analog input channels and sampling rate of up to 3MS/s for a single channel.

  • U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition Devices U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition Devices (3) 

    U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition Devices

    Keysight U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition family consists of 3 modules with up to 4 Analog Input channels, 14 to 16-bit resolution and 2MSa/s/ch sampling rates.

  • U2600A Series USB Modular Isolated Digital Input/Output Devices U2600A Series USB Modular Isolated Digital Input/Output Devices (5) 

    U2600A Series USB Modular Isolated Digital Input/Output Devices

    Keysight U2600A Series USB Digital I/O family consists of 3 modules with up to 64 opto-isolated digital lines.

  • U2751A 4x8 2 Wire USB Modular Switch Matrix U2751A 4x8 2 Wire USB Modular Switch Matrix (1) 

    U2751A 4x8 2 Wire USB Modular Switch Matrix

    Keysight U2751A USB Modular Switch Matrix offers a flexible connection path between the device under test and test equipment, thus allowing different instruments to be connected to multiple points on the device under test at the same time.

  • U2802A 31-Channel Thermocouple Input Signal Conditioner U2802A 31-Channel Thermocouple Input Signal Conditioner (1) 

    U2802A 31-Channel Thermocouple Input Signal Conditioner

    Keysight U2802A 31-Channel Thermocouple Input Signal Conditioner is device that functions to convert low input voltage signal from a thermocouple into an output voltage range suitable for the data acquisition device.

  • U2905A Rackmount Kit for U2700A Series USB DAQ Modular Instrument Chassis U2905A Rackmount Kit for U2700A Series USB DAQ Modular Instrument Chassis (1) 

    U2905A Rackmount Kit for U2700A Series USB DAQ Modular Instrument Chassis

    U2905A rackmount kit for U2700A series USB DAQ Modular Instrument Chassis.