Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued PXIT Modules

Discontinued PXIT Modules.

For a complete list of PXI instruments, please visit Keysight PXI Instrument pages.

Learn more about Keysight Modular Instruments

  • N2099A PXI Synthesizer [Obsolete] N2099A PXI Synthesizer [Obsolete] 

    N2099A PXI Synthesizer [Obsolete]

    The N2099A Synthesizer is a 2-slot module that covers a 2 GHz tuning range and is available at two center frequencies 5.25 GHz and 10.5 GHz.

  • N2100A-H10 7GHz Digital Communication Analyzer [Obsolete] N2100A-H10 7GHz Digital Communication Analyzer [Obsolete] 

    N2100A-H10 7GHz Digital Communication Analyzer [Obsolete]

    The N2100A implements a coherent vector under-sampling which combines the benefits and measurement capabilities of a real time scope with the bandwidth of a sampling scope.

  • N2100B PXIT Digital Communications Analyzer [Obsolete] N2100B PXIT Digital Communications Analyzer [Obsolete] 

    N2100B PXIT Digital Communications Analyzer [Obsolete]

    The N2100B PXIT 10.3 Gb/s Digital Communications Analyzer is a 4-slot module that performs accurate eye diagram analysis to characterize the quality of transmitters from 155Mb/s to 10.3125 Gb/s.

  • N2101A-H10 PXIT Manufacturing BERT [Obsolete] N2101A-H10 PXIT Manufacturing BERT [Obsolete] 

    N2101A-H10 PXIT Manufacturing BERT [Obsolete]

    The N2101A-H10 5Gb/s BERT consists of a high accuracy clock source, data pattern generator, and error detector.

  • N2101B PXIT Bit Error Ratio Tester [Obsolete] N2101B PXIT Bit Error Ratio Tester [Obsolete] 

    N2101B PXIT Bit Error Ratio Tester [Obsolete]

    • Single instrument 3-slot wide PXI card containing pattern generation with error detection
    • Bit error display over time
    • Easily combined with DCA, Synthesizer, Pattern Generator or multiple BERT modules
    • Automatic clock data align

  • N2102A-H10 PXI 8.5Gb/s Pulse Pattern Generator [Obsolete] N2102A-H10 PXI 8.5Gb/s Pulse Pattern Generator [Obsolete] 

    N2102A-H10 PXI 8.5Gb/s Pulse Pattern Generator [Obsolete]

    The N2102A-H10 Pulse Pattern Generator is a single slot PXI instrument capable of generating a number of low jitter patterns at rates up to 8.5Gb/s.

  • N2102B PXIT Pattern Generator [Obsolete] N2102B PXIT Pattern Generator [Obsolete] 

    N2102B PXIT Pattern Generator [Obsolete]

    • 2-slot module generating a number of low jitter patterns at rates up to 10.3125 Gb/s.
    • Enables complete coverage from 622 Mb/s to 10.3125 Gb/s
    • Improved jitter & transition times.