Compare Products
High-Speed Digitizers and Multichannel Data Acquisition Solution
Prices are subject to change without notice.
Select Features
5 of 7 product matches
Product | Number of Channels | Max. Sampling Rate | ADC Resolution | Max. Bandwidth | Max. Memory | Full Scale Range (FSR) | Operating System | Key Features | Form Factor |
---|---|---|---|---|---|---|---|---|---|
M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing
1 - 2 |
3.2 GSa/s |
12-bit |
2 GHz |
4 GB |
Dual, 1 V and 2 V |
Windows, Linux |
· Xilinx FPGA on-board processing |
· Firmware options: Interleave, DDC, … · Application options: Streaming & Recording, … · Scalable system with >1 GHz IBW PXIe, 2 -slot, fully shielded, design-in cooling |
|
M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing
4 - 8 |
3.2 GS/s |
12-bit |
2 GHz |
16 GB |
Dual, 1 V and 2 V |
Windows, Linux |
· Xilinx FPGAs (4x) on-board processing |
· Firmware options: Interleave, DDC, … · Application options: Streaming & Recording, … · Scalable up to 64 phase-coherent channels AXIe, 1-slot, fully shielded, design-in cooling |
|
M9710A AXIe High-Speed Digitizer/DAQ, 10-bit, 10 GS/s, DC to 2.5 GHz BW
2 - 4 |
10 GS/s |
10-bit |
2.5 GHz |
8 GB |
Dual, 250 mV up to 1 V |
Windows, Linux |
· Xilinx FPGAs (2x) on-board processing |
· Firmware options: Interleave, … · Unique 10 GS/s allowing 2 GHz IBW · DC up to 2.5 GHz optimized bandwidth AXIe, 1-slot, fully shielded, design-in cooling |
|
M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch
32 |
1 GS/s |
8-bit |
500 MHz |
16 GB |
Multiple, 250 mV up to 5 V |
Windows, Linux |
· Xilinx FPGAs (4x) on-board processing |
· Scalable up to 96 phase-coherent channels AXIe, 1-slot, fully shielded, design-in cooling |
|
L4532A 20 MSa/s, 2 Channel LXI Digitizer [Discontinued]
2 |
20 MS/s |
16-bit |
20 MHz |
1 GB |
±250 mV up to ±250 V |
Windows |
· AC or DC coupling |
· Built-in web interface LXI, 1U, full rack standalone instrument |
|
U5340A FPGA Development Kit for High-Speed Digitizers [Discontinued]
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
Windows |
Allows implementation of custom algorithm on Keysight high-speed digitizers: M9203A, M9703A, and M9703B. |
n/a |
|
L4534A 20 MSa/s, 4 Channel LXI Digitizer [Discontinued]
4 |
20 MS/s |
16-bit |
20 MHz |
1 GB |
±250 mV up to ±250 V |
Windows |
· AC or DC coupling |
·Built-in web interface LXI, 1U, full rack standalone instrument |
|