Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

High-Speed Digitizers and Multichannel Data Acquisition Solution

View Product Collection Details

Prices are subject to change without notice.

Select Features

5 of 7 product matches

Sort:
Product Number of Channels Max. Sampling Rate ADC Resolution Max. Bandwidth Max. Memory Full Scale Range (FSR) Operating System Key Features Form Factor
M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing 1 - 2 3.2 GSa/s 12-bit 2 GHz 4 GB Dual, 1 V and 2 V Windows, Linux · Xilinx FPGA on-board processing

· Firmware options: Interleave, DDC, …

· Application options: Streaming & Recording, …

· Scalable system with >1 GHz IBW
PXIe, 2 -slot, fully shielded, design-in cooling
M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing 4 - 8 3.2 GS/s 12-bit 2 GHz 16 GB Dual, 1 V and 2 V Windows, Linux · Xilinx FPGAs (4x) on-board processing

· Firmware options: Interleave, DDC, …

· Application options: Streaming & Recording, …

· Scalable up to 64 phase-coherent channels
AXIe, 1-slot, fully shielded, design-in cooling
M9710A AXIe High-Speed Digitizer/DAQ, 10-bit, 10 GS/s, DC to 2.5 GHz BW M9710A AXIe High-Speed Digitizer/DAQ, 10-bit, 10 GS/s, DC to 2.5 GHz BW 2 - 4 10 GS/s 10-bit 2.5 GHz 8 GB Dual, 250 mV up to 1 V Windows, Linux · Xilinx FPGAs (2x) on-board processing

· Firmware options: Interleave, …

· Unique 10 GS/s allowing 2 GHz IBW

· DC up to 2.5 GHz optimized bandwidth
AXIe, 1-slot, fully shielded, design-in cooling
M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch 32 1 GS/s 8-bit 500 MHz 16 GB Multiple, 250 mV up to 5 V Windows, Linux · Xilinx FPGAs (4x) on-board processing

· Scalable up to 96 phase-coherent channels
AXIe, 1-slot, fully shielded, design-in cooling
U5340A FPGA Development Kit for High-Speed Digitizers U5340A FPGA Development Kit for High-Speed Digitizers n/a n/a n/a n/a n/a n/a Windows Allows implementation of custom algorithm on Keysight high-speed digitizers: M9203A, M9703A, and M9703B. n/a