Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued N76xx Signal Studio Products

Product support information for discontinued and obsolete signal generation products.

  • N7600A Signal Studio for 3GPP W-CDMA with HSDPA/HSUPA [Obsolete] N7600A Signal Studio for 3GPP W-CDMA with HSDPA/HSUPA [Obsolete] 

    N7600A Signal Studio for 3GPP W-CDMA with HSDPA/HSUPA [Obsolete]

    N7600A is no longer available, see Signal Studio Software for current software.

  • N7600B-R7Z Basic W-CDMA/HSPA R7 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7600B-R7Z Basic W-CDMA/HSPA R7 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7600B-R7Z Basic W-CDMA/HSPA R7 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • W-CDMA, HSPA, and HSPA+ signals compliant to 3GPP Rel 8
    • Basic waveform playback mode
    • Advanced waveform playback mode and real-time mode

  • N7600B-R80 Basic W-CDMA/HSPA+ R8 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7600B-R80 Basic W-CDMA/HSPA+ R8 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7600B-R80 Basic W-CDMA/HSPA+ R8 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure uplink and downlink channel parameters
    • Presets for 3GPP downlink test models
    • Automatic Cubic Metric calculation
    • Single- and multi-carrier 3GPP W-CDMA, HSPA, HSPA+ signals

  • N7600B-R89 Advanced W-CDMA/HSPA+ R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7600B-R89 Advanced W-CDMA/HSPA+ R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7600B-R89 Advanced W-CDMA/HSPA+ R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure predefined configurations for uplink RMC, FRC and downlink RMC, HSET
    • Transport layer coding for UL transport channels
    • Supports HSPA+ features
    • Automatic or custom control of BCH message contents

  • N7601A-SW1 Signal Studio for 1xEV-DO Rev A (Special Option) [Obsolete] N7601A-SW1 Signal Studio for 1xEV-DO Rev A (Special Option) [Obsolete] 

    N7601A-SW1 Signal Studio for 1xEV-DO Rev A (Special Option) [Obsolete]

    N7610A-SW1 is no longer available, see Signal Studio Software for current software.

  • N7601B-R7Z Basic cdma2000® for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7601B-R7Z Basic cdma2000® for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7601B-R7Z Basic cdma2000® for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Single- and multi-carrier 3GPP2 cdma2000
    • Configure forward and reverse link channel parameters
    • Create partially coded signals for component test
    • Add calibrated noise and adjacent channel interferers to your signals of interest

  • N7601B-R80 Basic 1xEV-DO for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7601B-R80 Basic 1xEV-DO for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7601B-R80 Basic 1xEV-DO for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure Single- and multi-carrier 1xEV-DO 3GPP2 compliant signals
    • Configure forward and reverse link channel parameters
    • Create partially coded 1xEV-DO Rev. A and Rev. 0 signals

  • N7601B-R89 Advanced 1xEV-DO for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7601B-R89 Advanced 1xEV-DO for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7601B-R89 Advanced 1xEV-DO for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure single- and multi-carrier 3GPP2 1xEV-DO 3GPP2 compliant signals
    • Configure Rev. 0 reverse, Rev. A forward and reverse link channel parameters
    • Create fully-coded 1xEV-DO signals for receiver test

  • N7601B-R8A Advanced cdma2000® for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7601B-R8A Advanced cdma2000® for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7601B-R8A Advanced cdma2000® for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure single- and multi-carrier 3GPP2 cdma2000 forward link signal
    • Pre-defined forward link Radio Configuration setups
    • Create fully coded signals for UE receiver test
    • Add calibrated noise and adjacent channel interferers to signals of interest

  • N7602B-R7Z Basic GSM/EDGE for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7602B-R7Z Basic GSM/EDGE for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7602B-R7Z Basic GSM/EDGE for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure Single- and multi-carrier arbitrary waveform GSM/EDGE test signals
    • Adjust crest factor of multi-carrier signals with pre- or post-FIR filter clipping
    • Partially coded signals for component test
    • Adjustable timeslot parameters

  • N7602B-R80 Basic EDGE Evo for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7602B-R80 Basic EDGE Evo for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7602B-R80 Basic EDGE Evo for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure Single- and multi-carrier arbitrary waveform EGPRS2 test signals
    • Adjust crest factor of multi-carrier signals with pre- or post-FIR filter clipping
    • Partially coded signals for component test

  • N7602B-R81 GSM/EDGE Symbol Output for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7602B-R81 GSM/EDGE Symbol Output for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7602B-R81 GSM/EDGE Symbol Output for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    •Supports all Normal Symbol Rate modulation (GMSK, EDGE, 16QAM, 32QAM)
    •Adjustable timeslot parameters: 12 burst types (GSM, EDGE or EGPRS2) and data offsets
    •Symbol bits generation specifically needed for GSM/EDGE DigRF communication

  • N7602B-R89 Advanced GSM/EDGE/Evo for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7602B-R89 Advanced GSM/EDGE/Evo for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7602B-R89 Advanced GSM/EDGE/Evo for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure predefined configurations with different transport layer channel coding types
    • Continuous PN9 sequence generation for BER Rx testing
    • Control channel generation including BCH channel contents

  • N7612A Signal Studio for TD-SCDMA (LCR) [Obsolete] N7612A Signal Studio for TD-SCDMA (LCR) [Obsolete] 

    N7612A Signal Studio for TD-SCDMA (LCR) [Obsolete]

    N7612A is no linger available, see Signal Studio Software for current software.

  • N7612A-105 Signal Studio for TD-SCDMA (LCR) License for the N5110B [Obsolete] N7612A-105 Signal Studio for TD-SCDMA (LCR) License for the N5110B [Obsolete] 

    N7612A-105 Signal Studio for TD-SCDMA (LCR) License for the N5110B [Obsolete]

    Play real-time waveforms created by Signal Studio for TD-SCDMA (LCR) on the N5110B.

  • N7612B-R7Z Basic TD-SCDMA/HSDPA for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7612B-R7Z Basic TD-SCDMA/HSDPA for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7612B-R7Z Basic TD-SCDMA/HSDPA for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure spectrally correct signals
    • Set of OFDMA parameters
    • Configure frames for TDD or FDD, downlink, uplink or both
    • Support multi-carrier waveform capability
       

  • N7612B-R89 Advanced TD-SCDMA/HSDPA for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7612B-R89 Advanced TD-SCDMA/HSDPA for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7612B-R89 Advanced TD-SCDMA/HSDPA for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure TD-SCDMA and HSDPA switch point, modulation type, maximum user and more
    • Predefined configurations of uplink Fixed Reference Channel (FRC) for BTS receiver testing
    • Create transport channel coding signals for both BTS and UE receiver testing

  • N7615A Signal Studio for 802.16 OFDMA [Obsolete] N7615A Signal Studio for 802.16 OFDMA [Obsolete] 

    N7615A Signal Studio for 802.16 OFDMA [Obsolete]

    N7615A is no longer available, see Signal Studio Software for current software.

  • N7615B-R7L Connect N7615B to 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7615B-R7L Connect N7615B to 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7615B-R7L Connect N7615B to 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Fixed, perpetual license (Option R7L)
    • Also available as a floating license (Option R8L)

  • N7615B-R7Z Basic Mobile WiMAX™ for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7615B-R7Z Basic Mobile WiMAX™ for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7615B-R7Z Basic Mobile WiMAX™ for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure partially coded, spectrally correct signals for 802.16 OFDMA
    • Set OFDMA parameters
    • Configure frames for TDD or FDD downlink, uplink or both
    • Support multi-carrier waveform capability

  • N7615B-R89 Mobile WiMAX™ for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7615B-R89 Mobile WiMAX™ for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7615B-R89 Mobile WiMAX™ for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure fully coded 802.16 OFDMA signals with flexible zones and bursts
    • Supports STC and MIMO in DL-PUSC zone
    • Supports uplink ranging, fast feedback and ACK regions, and collaborative spatial multiplexing in UL-PUSC zone

  • N7615B-R8A Advanced Mobile WiMAX™ Updates for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7615B-R8A Advanced Mobile WiMAX™ Updates for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7615B-R8A Advanced Mobile WiMAX™ Updates for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure signals with features in the 802.16-2009 standard
    • Create FDD and H-FDD frames
    • Support CDD for 2 Tx antennas, permutation types and STC/MIMO in DL AMC zone
    • Support incremental redundancy HARQ allocations in both downlink and uplink zones

  • N7616A Signal Studio for T-DMB [Obsolete] N7616A Signal Studio for T-DMB [Obsolete] 

    N7616A Signal Studio for T-DMB [Obsolete]

    N7616A is no longer available, see Signal Studio Software for current software.

  • N7616A-101 Signal Studio for T-DMB license for the E4438C ESG [Discontinued] N7616A-101 Signal Studio for T-DMB license for the E4438C ESG [Discontinued] 

    N7616A-101 Signal Studio for T-DMB license for the E4438C ESG [Discontinued]

    Download and play waveforms created by Signal Studio for T-DMB on the E4438C ESG vector signal generator.

  • N7616B Signal Studio for T-DMB [Obsolete] N7616B Signal Studio for T-DMB [Obsolete] 

    N7616B Signal Studio for T-DMB [Obsolete]

    N7616B is no longer available, see Signal Studio Software for current software.

  • N7617A Signal Studio for 802.11 WLAN [Obsolete] N7617A Signal Studio for 802.11 WLAN [Obsolete] 

    N7617A Signal Studio for 802.11 WLAN [Obsolete]

    N7617A is no longer available, see Signal Studio Software for current software.

  • N7619A Signal Studio for UWB/MB-OFDM [Obsolete] N7619A Signal Studio for UWB/MB-OFDM [Obsolete] 

    N7619A Signal Studio for UWB/MB-OFDM [Obsolete]

    • Create standard-based multiband OFDM UWB waveforms
    • Build individual waveform segments and combine segments into one waveform
    • Generate permanent quick setup files based on WiMedia PHY compliance/interoperability test specs
    • Advanced receiver test

  • N7619A-113 Signal Studio for Multiband OFDM UWB License for the E8267C/D [Obsolete] N7619A-113 Signal Studio for Multiband OFDM UWB License for the E8267C/D [Obsolete] 

    N7619A-113 Signal Studio for Multiband OFDM UWB License for the E8267C/D [Obsolete]

    Option 113 enables playback of UWB waveforms created with Signal Studio for multiband OFDM UWB on the PSG vector signal generator.

  • N7619A-117 License: External Baseband Generator, N6030A, PXI [Obsolete] N7619A-117 License: External Baseband Generator, N6030A, PXI [Obsolete] 

    N7619A-117 License: External Baseband Generator, N6030A, PXI [Obsolete]

    • Fixed, perpetual license

  • N7620A Signal Studio for Pulse Building [Obsolete] N7620A Signal Studio for Pulse Building [Obsolete] 

    N7620A Signal Studio for Pulse Building [Obsolete]

    N7620A is no longer available, see Signal Studio Software for current software.

  • N7621A Signal Studio for Multitone Distortion [Obsolete] N7621A Signal Studio for Multitone Distortion [Obsolete] 

    N7621A Signal Studio for Multitone Distortion [Obsolete]

    • Multitone and noise power ratio (NPR) signals for testing wideband components and receivers 
    • Waveform playback mode
    • Up to 1 GHz RF bandwidth
    • Up to 4096 tones
    • Automatically apply pre-distortion using a spectrum analyzer

  • N7621A-203 Enhanced Multitone, Fixed Perpetual License [Discontinued] N7621A-203 Enhanced Multitone, Fixed Perpetual License [Discontinued] 

    N7621A-203 Enhanced Multitone, Fixed Perpetual License [Discontinued]

    •Create a multitone test stimulus with up to 4096 tones
    •Configure distortion-free two-tone and multitone test signals with IMD suppression >70 dBc
    •Control magnitude and phase for individual tones with presets across tones to control CCDF

  • N7621A-204 Noise Power Ratio (NPR), Fixed Perpetual License [Discontinued] N7621A-204 Noise Power Ratio (NPR), Fixed Perpetual License [Discontinued] 

    N7621A-204 Noise Power Ratio (NPR), Fixed Perpetual License [Discontinued]

    • Create a NPR with a user defined notch width with feed through suppression
    • Supports over 100,000 tones with dynamic range of > 60 dBc and +/- 0.5 dB flatness
    • Synthetic noise parameters and signal statistics are well defined, accurately reproducible

  • N7622A Signal Studio Toolkit [Obsolete] N7622A Signal Studio Toolkit [Obsolete] 

    N7622A Signal Studio Toolkit [Obsolete]

    N7622A is no longer available, see Signal Studio Software for current software.

  • N7622A-196 Internal BBG, up to 80 MHz Narrowband Corrections  [Obsolete] N7622A-196 Internal BBG, up to 80 MHz Narrowband Corrections [Obsolete] 

    N7622A-196 Internal BBG, up to 80 MHz Narrowband Corrections [Obsolete]

    N7622A-196 is an optional capability for Signal Studio toolkit that enables narrowband (80 MHz BW) corrections for images, amplitude ripples, and phase deviations to be applied to your custom I/Q waveforms.

  • N7622A-197 External BBG, up to 800 MHz Wideband Corrections [Obsolete] N7622A-197 External BBG, up to 800 MHz Wideband Corrections [Obsolete] 

    N7622A-197 External BBG, up to 800 MHz Wideband Corrections [Obsolete]

    N7622A-197 is an optional capability for Signal Studio toolkit that enables wideband (800 MHz BW) corrections for images, amplitude ripples, and phase deviations to be applied to your custom I/Q waveforms.

  • N7623A Signal Studio for DV [Obsolete] N7623A Signal Studio for DV [Obsolete] 

    N7623A Signal Studio for DV [Obsolete]

    N7623A is no longer available, the replacement product is N7623B Signal Studio for Digital Video.

  • N7623A-101 Signal Studio for DV license for the E4438C ESG [Discontinued] N7623A-101 Signal Studio for DV license for the E4438C ESG [Discontinued] 

    N7623A-101 Signal Studio for DV license for the E4438C ESG [Discontinued]

    Download and play DVB-T/H/C compliant waveforms created by Signal Studio for DVB on the E4438C ESG.

  • N7623A-102 Signal Studio for DV license for the E8267D PSG [Discontinued] N7623A-102 Signal Studio for DV license for the E8267D PSG [Discontinued] 

    N7623A-102 Signal Studio for DV license for the E8267D PSG [Discontinued]

    Download and play DVB-T/H/C compliant waveforms created by Signal Studio for DVB on the E8267D PSG.

  • N7624B-EFP Basic LTE (3GPP Rel8 Jul 07) [Obsolete] N7624B-EFP Basic LTE (3GPP Rel8 Jul 07) [Obsolete] 

    N7624B-EFP Basic LTE (3GPP Rel8 Jul 07) [Obsolete]

    N7624B-EFP is no longer available, see Signal Studio Software for current software.

  • N7624B-FFP Basic LTE (3GPP Rel8 Sep 07) [Obsolete] N7624B-FFP Basic LTE (3GPP Rel8 Sep 07) [Obsolete] 

    N7624B-FFP Basic LTE (3GPP Rel8 Sep 07) [Obsolete]

    N7624B-FFP is no longer available, see Signal Studio Software for current software.

  • N7624B-GFP Basic LTE (3GPP Rel8 Mar 08) [Obsolete] N7624B-GFP Basic LTE (3GPP Rel8 Mar 08) [Obsolete] 

    N7624B-GFP Basic LTE (3GPP Rel8 Mar 08) [Obsolete]

    N7624B-GFP is no longer available, the replacement Signal Studio for LTE/LTE-Advanced FDD,

  • N7624B-QFP Advanced LTE (3GPP Rel8 Sep 07) [Obsolete] N7624B-QFP Advanced LTE (3GPP Rel8 Sep 07) [Obsolete] 

    N7624B-QFP Advanced LTE (3GPP Rel8 Sep 07) [Obsolete]

    N7624B-QFP is no longer available, see Signal Studio Software for current software.

  • N7624B-R80 Basic LTE (3GPP Rel8 Sep 07) for 16800/900 Logic  Analyzer [Obsolete] N7624B-R80 Basic LTE (3GPP Rel8 Sep 07) for 16800/900 Logic Analyzer [Obsolete] 

    N7624B-R80 Basic LTE (3GPP Rel8 Sep 07) for 16800/900 Logic Analyzer [Obsolete]

    Option R80 simplifies the creation of LTE RF reference signals that comply with the latest 3GPP standard.

  • N7624B-R81 Basic LTE (3GPP Rel8 Mar 08) for 16800/900 Logic Analyzer [Obsolete] N7624B-R81 Basic LTE (3GPP Rel8 Mar 08) for 16800/900 Logic Analyzer [Obsolete] 

    N7624B-R81 Basic LTE (3GPP Rel8 Mar 08) for 16800/900 Logic Analyzer [Obsolete]

    Option R81 simplifies the creation of LTE RF reference signals that comply with the latest 3GPP standard.

  • N7624B-R82 Basic LTE FDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7624B-R82 Basic LTE FDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7624B-R82 Basic LTE FDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure LTE bandwidth, subcarrier modulation, cyclic prefix and more
    • Predefined setups for E-UTRA Test Models: E-TM1.1,1.2, 2, 3.1, 3.2, 3.3
    • Unique configurations for: PDSCH, PDCCH, PCFICH, PHICH, PUSCH, PUCCH, Sounding Reference Signals and PRACH

  • N7624B-R83 Basic LTE-Advanced FDD R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7624B-R83 Basic LTE-Advanced FDD R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7624B-R83 Basic LTE-Advanced FDD R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Physical layer-coded waveforms compliant to 3GPP LTE-Advanced Release 10
    • Downlink and uplink carrier aggregations with contiguous and non-contiguous configurations
    • Enhanced uplink support including clustered SC-FDMA and simultaneous PUCCH with PUSCH

  • N7624B-R89 Advanced LTE (3GPP Rel8 Sep 07) for 16800/900 Logic Analyzer [Obsolete] N7624B-R89 Advanced LTE (3GPP Rel8 Sep 07) for 16800/900 Logic Analyzer [Obsolete] 

    N7624B-R89 Advanced LTE (3GPP Rel8 Sep 07) for 16800/900 Logic Analyzer [Obsolete]

    Option R89 simplifies the creation of LTE RF and baseband reference signals that comply with the latest 3GPP standard.

  • N7624B-R8A Advanced LTE (3GPP Rel8 Mar 08) for 16800/900 Logic Analyzer [Obsolete] N7624B-R8A Advanced LTE (3GPP Rel8 Mar 08) for 16800/900 Logic Analyzer [Obsolete] 

    N7624B-R8A Advanced LTE (3GPP Rel8 Mar 08) for 16800/900 Logic Analyzer [Obsolete]

    Option R8A simplifies the creation of LTE RF and baseband reference signals that comply with the latest 3GPP standard.

  • N7624B-R8B Advanced LTE FDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7624B-R8B Advanced LTE FDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7624B-R8B Advanced LTE FDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure LTE bandwidth, subcarrier modulation, cyclic prefix and more
    • Predefined configurations for all uplink and downlink FRC including multi-user PUCCH and PRACH
    • Create transport channel coding for: DL-SCH, DCI, CFI, HI, UL-SCH, UCI, MCH

  • N7624B-R8C Advanced LTE-Advanced FDD R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7624B-R8C Advanced LTE-Advanced FDD R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7624B-R8C Advanced LTE-Advanced FDD R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Carrier aggregation with cross-carrier scheduling
    • Inter-band carrier aggregation
    • Simultaneous PUSCH/PUCCH
    • PUCCH format 3 and format 1b with channel selection
       

  • N7624B-RFP Advanced LTE (3GPP Rel8 March 08) [Obsolete] N7624B-RFP Advanced LTE (3GPP Rel8 March 08) [Obsolete] 

    N7624B-RFP Advanced LTE (3GPP Rel8 March 08) [Obsolete]

    N7624B-RFP is no longer available, see Signal Studio Software for current software.

  • N7624B-SW4 Pre-release Advanced RT LTE Waveforms for the N5106A [Obsolete] N7624B-SW4 Pre-release Advanced RT LTE Waveforms for the N5106A [Obsolete] 

    N7624B-SW4 Pre-release Advanced RT LTE Waveforms for the N5106A [Obsolete]

    N7624B-SW4 is no longer available,see Signal Studio Software for current software.

  • N7625B-R80 Basic LTE TDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7625B-R80 Basic LTE TDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7625B-R80 Basic LTE TDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Configure LTE TDD bandwidth, subcarrier modulation, cyclic prefix, and more
    • Predefined setups for all E-UTRA Test Models: E-TM1.1,1.2, 2, 3.1, 3.2, 3.3
    • Unique Configurations: PDSCH, PDCCH, PCFICH, PHICH, PUSCH, PUCCH, Sounding reference signal, PRACH

  • N7625B-R83 Basic LTE-Advanced R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7625B-R83 Basic LTE-Advanced R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7625B-R83 Basic LTE-Advanced R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Physical layer-coded waveforms compliant to 3GPP LTE-Advanced Release 10
    • Downlink and uplink carrier aggregations with contiguous and non-contiguous configurations
    • Enhanced uplink support including clustered SC-FDMA and simultaneous PUCCH with PUSCH

  • N7625B-R89 Advanced LTE TDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7625B-R89 Advanced LTE TDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7625B-R89 Advanced LTE TDD R9 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Predefined configurations for all uplink and downlink FRC including multi-user PUCCH and PRACH
    • Support UE-Specific RS for port5, port7 and port8
    • Create transport channel coding for: DL-SCH, DCI, CFI, HI, UL-SCH, UCI, MCH Multicast Channel

  • N7625B-R8C Advanced LTE-Advanced TDD R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] N7625B-R8C Advanced LTE-Advanced TDD R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete] 

    N7625B-R8C Advanced LTE-Advanced TDD R10 for 16800/16900/N5343A, Fixed Perpetual License [Obsolete]

    • Carrier aggregation with cross-carrier scheduling
    • Inter-band carrier aggregation
    • Simultaneous PUSCH/PUCCH
    • Can be added as a product upgrade
       

  • N7606B-QFP Advanced Bluetooth® V 1.1, Fixed, Perpetual License [Obsolete] N7606B-QFP Advanced Bluetooth® V 1.1, Fixed, Perpetual License [Obsolete] 

    N7606B-QFP Advanced Bluetooth® V 1.1, Fixed, Perpetual License [Obsolete]

    • Configure signals conforming to Bluetooth v1.1 standard 
    • Dirty transmitter test setup for receiver sensitivity tests
    • Simple BER test optimization
    • Data stream and packet payload types

  • N7609B-QFP Advanced GPS Real-Time, Fixed Perpetual License [Obsolete] N7609B-QFP Advanced GPS Real-Time, Fixed Perpetual License [Obsolete] 

    N7609B-QFP Advanced GPS Real-Time, Fixed Perpetual License [Obsolete]

    • Simulates real-world GPS satellite signals
    • Up to 15 line-of-site satellites
    • Simulate stationary or moving GPS receivers
    • Control power levels, satellite visibility and add impairments

  • N7617B-EFP Basic 802.11a/b/g/j/p WLAN, Fixed Perpetual License [Discontinued] N7617B-EFP Basic 802.11a/b/g/j/p WLAN, Fixed Perpetual License [Discontinued] 

    N7617B-EFP Basic 802.11a/b/g/j/p WLAN, Fixed Perpetual License [Discontinued]

    N7617B-EFP is no longer available, see Signal Studio Software for current software.

  • N7617B-HFP Update to 802.11a/b/g/j/p and 802.11n, Fixed Perpetual License [Discontinued] N7617B-HFP Update to 802.11a/b/g/j/p and 802.11n, Fixed Perpetual License [Discontinued] 

    N7617B-HFP Update to 802.11a/b/g/j/p and 802.11n, Fixed Perpetual License [Discontinued]

    N7617B-HFP is no longer available, see Signal Studio Software for current software.

  • N7617B-QFP Advanced 802.11a/b/g/j/p WLAN, Fixed Perpetual License [Discontinued] N7617B-QFP Advanced 802.11a/b/g/j/p WLAN, Fixed Perpetual License [Discontinued] 

    N7617B-QFP Advanced 802.11a/b/g/j/p WLAN, Fixed Perpetual License [Discontinued]

    N7617B-QFP is no longer available, see Signal Studio Software for current software.

  • N7617B-SFP Update to 802.11n WLAN, Fixed Perpetual License [Discontinued] N7617B-SFP Update to 802.11n WLAN, Fixed Perpetual License [Discontinued] 

    N7617B-SFP Update to 802.11n WLAN, Fixed Perpetual License [Discontinued]

    N7617B-SFP is no longer available, see Signal Studio Software for current software.

  • N7624B-KFP Envelope Tracking, Fixed Perpetual License [Obsolete] N7624B-KFP Envelope Tracking, Fixed Perpetual License [Obsolete] 

    N7624B-KFP Envelope Tracking, Fixed Perpetual License [Obsolete]

    • Generate envelope from Signal Studio LTE waveform
    • Real-time timing alignment between RF and envelope
    • Shaping table manager helps managing multiple shaping tables
    • 33500A/B series waveform generator support for envelope generation

  • N7625B-KFP Envelope Tracking, Fixed Perpetual License [Obsolete] N7625B-KFP Envelope Tracking, Fixed Perpetual License [Obsolete] 

    N7625B-KFP Envelope Tracking, Fixed Perpetual License [Obsolete]

    • Generate envelope from Signal Studio LTE waveform
    • Real-time timing alignment between RF and envelope
    • Shaping table manager helps manage multiple shaping tables
    • 33500A/B Series waveform generator support for envelope generation