Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

High-Speed Digitizers and Multichannel Data Acquisition Solution

With Keysight's high-speed digitizers, we improve your measurement fidelity, signal integrity and measurement throughput, keeping low the total cost of ownership.

The entire range provides up to 12-bit of vertical resolution, 8 GSa/s and 3 GHz of bandwidth with on-board real-time processing. It includes digitizers in PCIe, PXIe and AXIe form factors, configurable in single to multichannel solutions. Keysight's digitizers cover several applications in commercial OEM, aerospace & defense, wireless & RF communication and high-energy physics.

Moreover, real-time data processing inside on-board FPGA minimizes data transfer volumes, speeding up analysis. As fast as technology can take you, at Keysight we push the limits of processing speed.

Whether your application requirements are clear or you are at the earlier stage of your selection, Keysight's digitizer specialists are there to help you define the best solution for your applications.

Contact Keysigh Product Expert to request more information

You can also find more news about the evolution of the high-speed digitizer technology on Keysight Digitizers Blog.

Compare All Digitizers (7)

Find a Digitizer

1-25 of 40

Sort:
Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

Application Note 2020-08-19

PDF PDF 8.51 MB
Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

Promotional Materials 2020-04-22

M9709A AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9709A AXIe High-speed Digitizer.

User Manual 2020-01-17

M9703B AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9703B AXIe High-speed Digitizer.

User Manual 2020-01-17

M9709A AXIe High-Speed Digitizer/DAQ with High Channel Density - Data Sheet
This data sheet provides a summary of key performance parameters and specifications for the M9709A AXIe high-speed digitizer.

Data Sheet 2019-11-26

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Data Sheet 2019-11-01

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2019-11-01

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Data Sheet 2019-11-01

Portable Multichannel/Multi-Module Streaming/Recording Solutions Using M9203A and PXIe RAID Storage
This application note explains how to construct a portable M9203A streaming solution, and suggests configurations that maximize streaming/recording performance for up to 8 channels.

Application Note 2019-05-31

High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochure 2018-11-12

PDF PDF 9.13 MB
M9710A AXie High-speed Digitizer - User's Manual (.CHM)
(Save file to computer before use) User information and reference for the M9710A PCIe High-speed Digitizer.

User Manual 2018-03-15

CHM CHM 4.19 MB
M9203A PXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use) This help document is intended to provide in-depth information and reference material specific to your digitizer product.

User Manual 2018-03-14

U5340A FPGA Development Kit for High-Speed Digitizers - Brochure
The FPGA Development Kit is a complete environment for the design, verification and implementation of real-time, user-defined signal-processing algorithms.

Brochure 2018-01-12

PDF PDF 3.47 MB
Increase Multi-Antenna Array Test Throughput with Keysight M9703A AXIe Digitizer - Application Note
Accelerate test throughput for phased array antennas while providing increased bandwidth for advanced future test requirements beyond single-tone measurements.

Application Note 2017-12-01

Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Brochure 2017-12-01

PDF PDF 2.43 MB
Monitoring and Controlling Particle Collisions at Nanometer Scale and with Picosecond Duration
The Large Hadron Collider (LHC) at CERN is the world's most powerful particle accelerator. Keysight digitizers are used to perform wideband beam monitoring and to monitor Forward & Rerverse RF signals.

Application Note 2017-12-01

PDF PDF 1.08 MB
Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

Application Note 2017-12-01

BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

Brochure 2017-09-06

PDF PDF 431 KB
High-Speed Digitizers - Selection Guide
This selection guide presents the range high-speed digitizer in AXIe, PXIea and PCIe form factor.

Selection Guide 2017-04-25

MD2 IVI Driver Reference - Help File (.CHM)
(Save file to computer before use) Information and reference material for the AgMD2 driver.

Help File 2017-02-16

M9710A High-Speed Digitizers Hardware Extension of 89600 VSA Software
Configuration & operation instructions for M9710A digitizer when used with 89600 VSA software.

User Manual 2017-02-02

M9710A AXIe High-Speed Digitizer - Startup Guide
Startup Guide for the M9710A AXIe 10-bit High-Speed Digitizer.

Quick Start Guide 2016-11-25

PDF PDF 5.83 MB
M9703B Hardware Extension of 89600 VSA Software
Configuration & operation instructions for M9703B digitizer when used with 89600 VSA software

User Manual 2016-07-19

PDF PDF 432 KB
M9203A Hardware Extension of 89600 VSA Software
Configuration & operation instructions for M9203A digitizer when used with 89600 VSA software

User Manual 2016-07-19

PDF PDF 333 KB
MD2 Driver SFP Help – User’s manual (.CHM)
(Save file to computer before use.) User information for High-speed Digitizer MD2 driver Soft Front Panel (SFP).

User Manual 2016-04-28

1 2 Next