Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

High-Speed Digitizers and Multichannel Data Acquisition Solution

With our high-speed digitizers, we improve your measurement fidelity, signal integrity and measurement throughput, keeping low the total cost of ownership.
The entire range includes PCIe, PXIe and AXIe form factors, configurable in single to multichannel solutions. Our products cover several applications in commercial OEM, aerospace & defense, wireless & RF communication and high-energy physics.

Moreover, real-time data processing inside on-board FPGA minimizes data transfer volumes, speeding up analysis. As fast as technology can take you, at Keysight we push the limits of processing speed.

Whether your application requirements are clear or you are at the earlier stage of your selection, our digitizer specialists are there to help you define the best solution for your applications.

Contact us to request more information

You can also find more news about the evolution of the high-speed digitizer technology on our blog.

Compare All Digitizers (7)

Find a Digitizer

1-25 of 222

Sort:
Simplify Signal Creation with Signal Studio Software - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

Brochure 2019-02-28

PDF PDF 6.01 MB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochure 2018-11-12

PDF PDF 9.13 MB
M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Data Sheet 2018-11-06

M9709A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9709A AXIe high-speed digitizer, 32 channels, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth

Data Sheet 2018-11-06

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Data Sheet 2018-11-06

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2018-11-06

Resolve PXIe and AXIe Chassis Communication Problems
This guide helps you understand and troubleshoot PXIe and AXIe chassis connectivity issues.

Reference Guide 2018-11-01

PDF PDF 2.51 MB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Technical Overview 2018-10-29

PDF PDF 728 KB
M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

Data Sheet 2018-08-28

M9362A-D01 PXIe Quad Downconverter 10 MHz to 50 GHz - Data Sheet
The M9362A-D01 PXIe Quad Downconverter is well suited for wideband signal capture where multiple channels are required and can be used to synchronously capture up to 4 signals in up to 1.5 GHz BW.

Data Sheet 2018-05-03

M9710A AXie High-speed Digitizer - User's Manual (.CHM)
(Save file to computer before use) User information and reference for the M9710A PCIe High-speed Digitizer.

User Manual 2018-03-15

CHM CHM 4.19 MB
M9709A AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9709A AXIe High-speed Digitizer.

User Manual 2018-03-15

M9703B AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9703B AXIe High-speed Digitizer.

User Manual 2018-03-15

M9203A PXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use) This help document is intended to provide in-depth information and reference material specific to your digitizer product.

User Manual 2018-03-14

M9703A AXIe High-Speed Digitizer with Real-Time Digital Downconversion Capability - Application Note
This application note describes how to use the M9703A AXIe high-speed digitizer with real-time digital downconversion (DDC) capability to perform ultra-fast relative phase and gain measurements.

Application Note 2018-03-08

PDF PDF 4.75 MB
Keysight M9537A AXIe Embedded Controller User Guide
Usage, configuration, and service information for the M9537A AXIe Embedded Controller

User Manual 2018-03-01

PDF PDF 6.12 MB
Keysight M9537A AXIe Embedded Controller Startup Guide
Installation and for the M9537A AXIe Embedded Controller.startup information

Quick Start Guide 2018-03-01

PDF PDF 1.93 MB
U5340A FPGA Development Kit for High-Speed Digitizers - Brochure
The FPGA Development Kit is a complete environment for the design, verification and implementation of real-time, user-defined signal-processing algorithms.

Brochure 2018-01-12

PDF PDF 3.47 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Data Sheet
The Keysight M9514A 14-slot AXIe chassis and M9521A AXIe System Module data sheet provides technical specifications and product ordering information.

Data Sheet 2017-12-05

PDF PDF 3.51 MB
M9352A PXI Amplifier Attenuator - Data Sheet
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

Data Sheet 2017-12-05

PDF PDF 2.40 MB
M9703A AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

Data Sheet 2017-12-01

Monitoring and Controlling Particle Collisions at Nanometer Scale and with Picosecond Duration
The Large Hadron Collider (LHC) at CERN is the world's most powerful particle accelerator. Keysight digitizers are used to perform wideband beam monitoring and to monitor Forward & Rerverse RF signals.

Application Note 2017-12-01

PDF PDF 1.08 MB
Capturing Events of Long Duration or High Data Volume
This application note describes four system configurations on Keysight digitizers that support data streaming, the potential bottlenecks, and possible solutions to the bottlenecks.

Application Note 2017-12-01

M9521A AXIe System Module - Startup Guide
Provides information to install the M9521A in an AXIe chassis and begin using the module.

Quick Start Guide 2017-12-01

PDF PDF 1.29 MB
Enhancing Measurements at the Extremes of Science
This brochure explains how Keysight instrumentation has become an integral part of advanced experimental systems. Keysight digitizers are used in real-time applications and in single-shot events.

Brochure 2017-12-01

PDF PDF 10.54 MB

1 2 3 4 5 6 7 8 9 Next