Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

High-Speed Digitizers and Multichannel Data Acquisition Solution

With Keysight's high-speed digitizers, we improve your measurement fidelity, signal integrity and measurement throughput, keeping low the total cost of ownership.

The entire range provides up to 12-bit of vertical resolution, 8 GSa/s and 3 GHz of bandwidth with on-board real-time processing. It includes digitizers in PCIe, PXIe and AXIe form factors, configurable in single to multichannel solutions. Keysight's digitizers cover several applications in commercial OEM, aerospace & defense, wireless & RF communication and high-energy physics.

Moreover, real-time data processing inside on-board FPGA minimizes data transfer volumes, speeding up analysis. As fast as technology can take you, at Keysight we push the limits of processing speed.

Whether your application requirements are clear or you are at the earlier stage of your selection, Keysight's digitizer specialists are there to help you define the best solution for your applications.

Contact Keysigh Product Expert to request more information

You can also find more news about the evolution of the high-speed digitizer technology on Keysight Digitizers Blog.

Compare All Digitizers (7)

Find a Digitizer

101-125 of 244

Sort:
Startup Guide M9202A PXIe High-Speed IF Digitizer
Startup Guide for the M9202A IF Digitizer. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot problems.

Quick Start Guide 2014-08-14

PDF PDF 6.43 MB
Enhancing Measurement Performance for the Testing of Wideband MIMO Signals - White Paper
This white paper describes a method for characterization and correction of channel frequency response for BBIQ measurements over large bandwidths when using the Keysight M9703A and 89600 VSA software.

Application Note 2014-08-03

PDF PDF 1.47 MB
Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

Application Note 2014-08-01

Y1226A Rack Mount Kit - Installation Gudie
Installation Gudie for the Y1226A Rack Mount Kit.

Installation Manual 2014-08-01

PDF PDF 2.15 MB
M9048A PCIe Desktop Adapter - Installation Guide
Keysight's M9048A host adapter is installed in a host computer's PCIe x8 or x16 slot. It extends the PCIe bus connectivity to PCIe external devices such as the Keysight M9502A or M9505A AXIe chassis or the Keysight M9021A PCIe Cable Interface module in the M9018A PXIe chassis.

Installation Manual 2014-08-01

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Reference Guide 2014-08-01

Y1225A Rack Mount Kit - Installation Note
Installation Note fo the Y1225A Rack Mount Kit.

Installation Manual 2014-08-01

PDF PDF 1.18 MB
M9514A AXIe 14-slot Chassis - Site Preparation and Installation Guide
Provides unpacking and installation instructions for the M9514A AXIe 14-Slot Chassis.

Installation Manual 2014-08-01

PDF PDF 7.43 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Security Guide
Provides information on memory clearing (sanitization) of the M9514A chassis and the M9521A ASM.

User Manual 2014-08-01

PDF PDF 1.23 MB
M9514A AXIe 14-slot Chassis - Startup Guide
Information to start using the M9514A AXIe 14-Slot Chassis.

Quick Start Guide 2014-08-01

PDF PDF 1.88 MB
2014 Global PXI Instrumentation Growth Excellence Leadership Award - Article Reprint
Frost & Sullivan honors Keysight as a growth leader in the PXI modular instrumentation market in 2014.

Article 2014-05-22

PDF PDF 598 KB
PXIe Data Streaming for RF Interference Analysis - X-COM
PXIe Data Streaming Solution for RF Interference and Spectrum Analysis from X-COM and Keysight

Solution Brief 2014-05-14

Signal generation enables cost-effective testing

Application Note 2014-04-07

M940xA PXIe Optical Extenders for Instrumentation
The M940xA is a family of PXI Optical Extenders with frequency coverage from 300 kHz to 26.5 GHz or 50 GHz.

Data Sheet 2014-02-03

PDF PDF 4.33 MB
Leverage the Genius Inside Wrap your OEM products around Keysight’s high-speed digitizer technology
To support the needs of original equipment manufacturers (OEMs), Keysight offer a range of hardware products, software elements and, for specific customer needs, development services.

Brochure 2014-01-30

PDF PDF 1.93 MB
M9392A PXI Microwave Vector Signal Analyzer - Configuration Guide
The M9392A configuration guide is a quick reference for configuring a PXI microwave vector signal analyzer.

Configuration Guide 2013-12-13

M9392A PXI Vector Signal Analyzer - Data Sheet
M9392A PXI Microwave Vector Signal Analyzer data sheet provides specifications at an “instrument level” for the combination of five modules collectively known as M9392A.

Data Sheet 2013-12-06

PDF PDF 2.90 MB
M9210A PXI-H 10-bit Digitizing Scope - User's Manual
(Save file to computer before use) This help document is intended to provide in-depth information and reference material specific to your digitizer product.

User Manual 2013-12-02

M9210A PXI-H Digitizing Scope: 10-bit, 2-4 GS/s Data Sheet
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

Data Sheet 2013-11-30

M9210A PXI-H 10-bit Digitizing Scope Flyer
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

Brochure 2013-11-30

PDF PDF 180 KB
M9202A PXI Express 12-bit Wideband IF Digitizer - Flyer
The M9202A is a one-slot 3U PXIe wideband IF digitizer running at 2 GS/s, with up to 1 GHz instantaneous analog bandwidth

Brochure 2013-11-30

PDF PDF 167 KB
M9202A PXI-Express Wideband IF Digitizer - Data Sheet
The M9202A is a one-slot 3U PXIe wideband IF digitizer running at 2 GS/s, with up to 1 GHz instantaneous analog bandwidth.

Data Sheet 2013-11-29

M9703A Hardware Extension of 89600 VSA Software
Describes the installation, configuration and operation of the M9703A AXIe Digitizer as the acquisition hardware when used with the 89600 VSA Software.

Quick Start Guide 2013-11-21

PXIe Optical Extenders for Instruments - Flyer
Keysight's PXIe Optical Link Modules. Keysight's PXIe Optical Link Modules eliminate the need for expensive RF cables, large power amplifiers, remote hardware and difficult calibration routines.

Brochure 2013-11-18

PDF PDF 332 KB
AXIe and PXI Modular Test Solution for Multiband SATCOM Monitoring - Application Note
This application overview will show how to simplify multiple satellite band monitoring and analysis using the Keysight AXIe M9703A high-speed digitizer, N5183A LO, and 89601B VSA software.

Application Note 2013-11-07

PDF PDF 1.16 MB

Previous 1 2 3 4 5 6 7 8 9 10 Next