Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DC Power Analyzer

Keysight DC Power Analyzer Gain insights in minutes -- with no programming required -- for DC bias testing in R&D 

The N6705C DC Power Analyzer provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT. The Keysight N6705C DC Power Analyzer is a highly integrated instrument that combines up to four advanced DC power supplies, DMM, oscilloscope, arbitrary waveform generator and datalogger. It provides an easy-to-use interface, with all sourcing and measuring functions available from the front panel. The N6705C makes these tasks easy:

  • Setup and view critical turn-on/turn-off sequences
  • Measure and display voltage, current versus time to visualize power into the DUT
  • Control DC bias supply ramp-up / down rates
  • Generate DC bias supply transients and disturbances
  • Log data for seconds, minutes, hours, or even days to see current consumption or capture anomalies
  • Save data and screen shots to internal storage or external USB memory devices
  • Save and name your setup and tests for easy re-use
  • Share setups with colleagues
Mainframes and Accessories
Model Name Description Dimensions
(mm)
  N6705C DC Power Analyzer Mainframe, 600W   The N6705C is 4-slot mainframe that accepts 1 to 4 modules below in any combination. Modules are ordered separately. Maximum output power is 600W. W = 425
H = 177
D = 272
  N6715C Custom Configured DC Power Analyzer, 600W The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer.  Each N6715C consists of 1 N6705C mainframe plus 1 to 4 modules. To specify which modules you want installed in the N6715C, modules are ordered as options to the N6715C.  W = 425
H = 177
D = 272

Modules for the DC Power Analyzer

 

Basic DC Power Modules - The Keysight N6730, N6740 and N6770 families of DC power modules provide programmable voltage and current, measurement and protection features at a very economical price. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

Basic DC Power Modules
Model Max Power Voltage Current Description
  N6731B 50W 5V 10A Basic DC module
  N6732B 50W 8V 6.25A Basic DC module
  N6733B 50W 20V 2.5A Basic DC module
  N6734B 50W 35V 1.5A Basic DC module
  N6735B 50W 60V 0.8A Basic DC module
  N6736B 50W 100V 0.5A Basic DC module
  N6741B 100W 5V 20A Basic DC module
  N6742B 100W 8V 12.5A Basic DC module
  N6743B 100W 20V 5A Basic DC module
  N6744B 100W 35V 3A Basic DC module
  N6745B 100W 60V 1.6A Basic DC module
  N6746B 100W 100V 1A Basic DC module
  N6773A 300W 20V 15A Basic DC module
  N6774A 300W 35V 8.5A Basic DC module
  N6775A 300W 60V 5A Basic DC module
  N6776A 300W 100V 3A Basic DC module

 

High-Performance, Autoranging DC Power Modules - The Keysight N6750 family of high-performance, autoranging DC power modules provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. In addition, autoranging output capabilities enable one power supply to do the job of several traditional power supplies. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

High-Performance, Autoranging DC Modules
Model Max Power Voltage Current Description
  N6751A 50W 50V 5A High-performance, autoranging output module
  N6752A 100W 50V 10A High-performance, autoranging output module
  N6754A 300W 60V 20A High-performance, autoranging output module

 

Precision DC Power Modules - The Keysight N6760 family of precision DC power modules provides precise control and measurements in the milliampere and microampere region with the ability to simultaneously digitize voltage and current. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

Precision DC Power Modules
Model Max Power Max Voltage Max Current Description
  N6761A 50W 50V 1.5A Precision output and measurement module
  N6762A 100W 50V 3A Precision output and measurement module

 

Source/Measure Units (SMUs)
Model Max. Power Max. Voltage Max. Current Description
N6781A 20W 20V ±3A 2-Quadrant Source/Measure Unit for Battery Drain Analysis
N6782A 20W 20V ±3A 2-Quadrant Source/Measure Unit for Functional Test
N6784A 20W ±20V ±3A 4-Quadrant General-Purpose Source/Measure Unit

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Related Products & Solutions

  • no image available PA2201A IntegraVision Power Analyzer, 2 Channels, 1-Phase AC 

    PA2201A IntegraVision Power Analyzer, 2 Channels, 1-Phase AC

    • Basic accuracy of 0.05%
    • Isolated and floating inputs to 1000 V
    • 5 M samples/second at 16 bits
    • Measures voltage up to 1000 Vrms, BW up to 2.5 MHz

  • no image available PA2203A IntegraVision Power Analyzer, 4 Channels, 3-Phase AC 

    PA2203A IntegraVision Power Analyzer, 4 Channels, 3-Phase AC

    • Basic accuracy of 0.05%
    • Isolated and floating inputs to 1000 V
    • 5 M samples/second at 16 bits
    • Measures voltage up to 1000 Vrms, BW up to 2.5 MHz