Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DC Power Analyzer

DC Power Analyzer ImageGain insights in minutes -- with no programming required -- for DC bias testing in R&D

 

The N6705C DC Power Analyzer provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT. The Keysight N6705C DC Power Analyzer is a highly integrated instrument that combines up to four advanced DC power supplies, DMM, oscilloscope, arbitrary waveform generator and datalogger. It provides an easy-to-use interface, with all sourcing and measuring functions available from the front panel. The N6705C makes these tasks easy:

  • Setup and view critical turn-on/turn-off sequences
  • Measure and display voltage, current versus time to visualize power into the DUT
  • Control DC bias supply ramp-up / down rates
  • Generate DC bias supply transients and disturbances
  • Log data for seconds, minutes, hours, or even days to see current consumption or capture anomalies
  • Save data and screen shots to internal storage or external USB memory devices
  • Save and name your setup and tests for easy re-use
  • Share setups with colleagues
Mainframes and Accessories
Model Name Description Dimensions
(mm)
  N6705C DC Power Analyzer Mainframe, 600W   The N6705C is 4-slot mainframe that accepts 1 to 4 modules below in any combination. Modules are ordered separately. Maximum output power is 600W. W = 425
H = 177
D = 272
  N6715C Custom Configured DC Power Analyzer, 600W The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer.  Each N6715C consists of 1 N6705C mainframe plus 1 to 4 modules. To specify which modules you want installed in the N6715C, modules are ordered as options to the N6715C.  W = 425
H = 177
D = 272

Modules for the DC Power Analyzer

 

Basic DC Power Modules - The Keysight N6730, N6740 and N6770 families of DC power modules provide programmable voltage and current, measurement and protection features at a very economical price. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

Basic DC Power Modules
Model Max Power Voltage Current Description
  N6731B 50W 5V 10A Basic DC module
  N6732B 50W 8V 6.25A Basic DC module
  N6733B 50W 20V 2.5A Basic DC module
  N6734B 50W 35V 1.5A Basic DC module
  N6735B 50W 60V 0.8A Basic DC module
  N6736B 50W 100V 0.5A Basic DC module
  N6741B 100W 5V 20A Basic DC module
  N6742B 100W 8V 12.5A Basic DC module
  N6743B 100W 20V 5A Basic DC module
  N6744B 100W 35V 3A Basic DC module
  N6745B 100W 60V 1.6A Basic DC module
  N6746B 100W 100V 1A Basic DC module
  N6773A 300W 20V 15A Basic DC module
  N6774A 300W 35V 8.5A Basic DC module
  N6775A 300W 60V 5A Basic DC module
  N6776A 300W 100V 3A Basic DC module

High-Performance, Autoranging DC Power Modules - The Keysight N6750 family of high-performance, autoranging DC power modules provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. In addition, autoranging output capabilities enable one power supply to do the job of several traditional power supplies. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

High-Performance, Autoranging DC Modules
Model Max Power Voltage Current Description
  N6751A 50W 50V 5A High-performance, autoranging output module
  N6752A 100W 50V 10A High-performance, autoranging output module
  N6754A 300W 60V 20A High-performance, autoranging output module

Precision DC Power Modules - The Keysight N6760 family of precision DC power modules provides precise control and measurements in the milliampere and microampere region with the ability to simultaneously digitize voltage and current. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

Precision DC Power Modules
Model Max Power Max Voltage Max Current Description
  N6761A 50W 50V 1.5A Precision output and measurement module
  N6762A 100W 50V 3A Precision output and measurement module

 

Source/Measure Units (SMUs)
Model Max. Power Max. Voltage Max. Current Description
N6781A 20W 20V ±3A 2-Quadrant Source/Measure Unit for Battery Drain Analysis
N6782A 20W 20V ±3A 2-Quadrant Source/Measure Unit for Functional Test
N6784A 20W ±20V ±3A 4-Quadrant General-Purpose Source/Measure Unit

1-25 of 86

Sort:
Basic Instruments Flyer: May - July 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-03-19

PDF PDF 7.74 MB
N6705C DC Power Analyzer – User Manual
This manual discusses user information about the N6705C DC Power Analyzer. It does not include programming or service information.

User Manual 2019-03-01

N6700 Modular Power System Family - Data Sheet
The N6705 DC Power Analyzer represents an entirely new instrument category for R&D engineers. It provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT.

Data Sheet 2019-02-14

Operating the N6700 at 400 Hz line
This document provides instructions for proper installation and operation of the N6700 MPS when being powered from 400 Hz ac input.

Installation Manual 2019-02-02

PDF PDF 3.95 MB
N6700 Series Low-Profile Modular Power System - User Manual
This manual discusses user information about the N6700C Series Low-Profile Modular Power System. It does not include programming or service information.

User Manual 2019-02-02

How to Optimize Power Supply Testing Using the Keysight N6790 Series - Application Note
The Keysight N6790 Series electronic load modules give you unmatched performance and speed for power supply test. For bench or system applications in any testing environment, you can count on high quality and reliability with superior performance and features.

Application Note 2019-02-01

PDF PDF 3.27 MB
Bench-Top Test and Debug of Power Transient Issues for Automotive and Aerospace/Defense Applications
Using the N6705A for bench-top test and debug of power transient issues for automotive and aerospace/defense

Application Note 2018-09-19

N6732B-N6736B, N6742B-N6746B, N6751/52A, N6761/62A, N6774A-N6777A, N6783A 3D Model, STEP Format
STEP format 3D Models of N6732/33/34/35/36B, N6742/43/44/45/46B, N6751/52A, N6761/62A, N6774/75A, N6776/77A and N6783A modules to be used with N6700 series mainframes. This model is mainly for reference purpose only.

Technical Overview 2018-08-16

ZIP ZIP 151.47 KB
N6754A, N6756A, N6764A and N6766A 3D Model, STEP Format
E* STEP format 3D Model of the N6754A, N6756A, N6764A and N6766A modules to be used with N6700 series mainframes. This model is mainly for reference purpose only.

Technical Overview 2018-08-16

ZIP ZIP 197.86 KB
N6731B, N6741B, N6773A 3D Model, STEP Format
STEP format 3D Model of the N6731B, N6741B and N6773A modules to be used with N6700 series mainframes. This model is mainly for reference purpose only.

Technical Overview 2018-08-16

ZIP ZIP 160.22 KB
N6753A, N6755A, N6763A, N6765A 3D Model, STEP Format
STEP format 3D Model of the N6753A, N6755A, N6763A and N6765A modules to be used with N6700 series mainframes. This model is mainly for reference purpose only.

Technical Overview 2018-08-16

ZIP ZIP 237.76 KB
N6705C, N6715C 3D Model, STEP Format
STEP format 3D Model of the N6705C and N6715C modular power analyzer.

Technical Overview 2018-07-27

ZIP ZIP 4.03 MB
Design and Test Solutions for the Internet of Things - Solution Brochure
Develop mission-critical IoT devices to withstand the rigors of the real world—with flexible, high-performance design, test and security platforms.

Brochure 2018-05-16

AVI AVI 7.86 MB
Battery LIfe Challenges in IoT Wireless Sensors and the Implication for Test - Application Note
This application note discusses battery life challenges in IoT wireless sensors and the implications of test.

Application Note 2018-05-10

Measuring Battery Life on Battery-Powered Medical Devices - Application Note
This application notes is to describe how to measure battery life on battery-powered medical devices, consideration for battery run-down test and burden voltage impacts towards current measurement.

Application Note 2018-03-12

[ECU Testing] Instantly Automate the Tests You Need Now

Brochure 2018-01-16

PDF PDF 535 KB
5 Tips for Optimizing Battery Drain on IoT Devices - Application Note
Optimizing battery run time usually requires the design team to use several different test methods to gain insights that go well beyond just validating battery run time.

Application Note 2018-01-09

PDF PDF 1.52 MB
Enhance the Battery Life of your Mobile or Wireless Device - Brochure
This brochure discusses the number one challenge in the battery-powered device industry which is to maximize battery life. The Keysight N6781A is a 2-quadrant source/measure unit, or SMU, module.

Brochure 2017-10-25

PDF PDF 5.61 MB
LoRaWAN Test Challenges - Application Brief
A summary of the challenges in LoRaWAN testing, along with hardware and software solutions.

Application Note 2017-10-23

N6700 Modular Power System Family - Data Sheet
The N6700 MPS gives test system designers the flexibility to mix and match from over 30 different DC power modules to create a 1- to 4-channel DC power system optimized to meet specific test requirements.

Data Sheet 2017-10-19

14585A Control and Analysis Software for Advanced Power Supplies - Data Sheet
This data sheet addresses how to easily access a power supply's advanced sourcing and measurement features with the 14585A power supply control and analysis software.

Data Sheet 2017-10-06

Easily Test DC-DC Converters Using the Keysight DC Power Analyzer - Application Note
This application note explains how to easily carry out DC-DC converter testing using the N6705C DC Power Analyzer and MSOX2/3/4000 Series Oscilloscope and BenchVue software.

Application Note 2017-05-02

N6700 Family Specifications Guide
Keysight N6700 Modular Power System Family. N6731B-N6786A DC Power Modules, N6700B-N6705B Mainframes

Data Sheet 2017-03-09

N6700C Series Low-Profile Modular Power System - Operating and Service Guide (PDF version)
Contains operating, programming, and servicing information for the N6700C series in PDF format, which is optimized for hardcopy printing.

Help File 2017-03-01

PDF PDF 2.90 MB
N6705C DC Power Analyzer - Operating and Service Guide (CHM version)
Contains operating, programming, and servicing information for the N6705C in Microsoft Compiled HTML Help (CHM) format. To view the Help file, download the ZIP file to your local hard drive and then extract the contained CHM file to a folder on your computer. Once you have downloaded the CHM file to your computer, an internet connection is not required in order to view the Help file.

Help File 2017-02-28

ZIP ZIP 31.17 KB

1 2 3 4 Next