Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

USB & LAN Power Sensors

 USB Power Sensors for Power Measurement

Keysight’s LAN and USB power sensors offer the capability to measure peak and average power of a power meter in a compact and portable form factor.

Setup is fast and easy with the plug-and-play USB connectivity. Simply connect the sensor to your PC and start performing power measurement immediately with the bundled software. With Keysight’s the USB power sensors, you get what you need— simple setup, beyond just a sensor.

Looking for a LAN connectivity power sensor for long distance remote monitoring of satellite systems? Choose the L20X0XA LAN power sensor, a LAN/Power over Ethernet (PoE) based sensor with thermal vacuum option and has the widest dynamic range.

Looking for a USB power sensor to plug into your PC? Choose the U20X0XA USB Power sensor that has real time measurement with zero dead time and internal firmware memory available up to 1Mbyte.

U/L2050/60 X-Series USB / LAN Wide Dynamic Range Peak and Average Power Sensors

  • Wide dynamic range at -70 to +26 dBm and measures continuous pulses with zero dead time (down to 100us PRI or 10 kHz PRF)

U2049XA (Option TVA) and L2065XT LAN Power Sensors

  • Frequency up to 33/53GHz thermal vacuum compliance LAN power sensor

U2040 X-Series Wide Dynamic Range Power Sensors

  • Fast measurement speed and (50,000 readings/sec)

U2020 X-Series USB Peak and Average Power Sensors

  • Wide peak power dynamic range and high measurement speed in buffered mode

U8480 Series USB Thermocouple Power Sensors

  • Best in class power linearity and real time measurement uncertainty (MU) feature

U2000 Series USB Average Power Sensors

  • Measures the average power for all signal types, unlimited bandwidth

Intuitive Power Measurement Software

  • A BenchVue software license (BV0007B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences.

Instruments Compatibility:

Now it is fully firmware compatible with Keysight selected instrument (for U2000 series only).

Compare All USB Power Sensors (39)

Related Software Products

  • no image available BenchVue Software 

    BenchVue Software

    • Configure the most commonly used controls and measurements from instruments
    • Easily log and export data and screen images in just a few clicks for faster analysis
    • Create automated test sequences fast with minimal instrument knowledge

Related Products & Solutions

  • no image available P-Series Power Meters 

    P-Series Power Meters

    The Keysight P-Series power meters provide wideband (30 MHz video bandwidth) peak, average, peak-to-average ratio, maximum power, minimum power, rise time, fall time and statistical (CCDF, PDF) measurements.

  • no image available E-Series CW Power Sensors 

    E-Series CW Power Sensors

    • Operates with the EPM, EPM-P and P-series power meters
    • Wide dynamic range sensors (-70 to +20 dBm)
    • Accurate CW average power measurements
    • Wide frequency coverage from 10 MHz to 26.5 GHz (sensor dependent)
    • Calibration factors stored in EEPROM

  • no image available E9300 Average Power Sensors 

    E9300 Average Power Sensors

    • Operates with the EPM, EPM-P and P-series power meters
    • Wide dynamic range sensors (80 dB maximum)
    • Accurate average power measurements on all modulation formats
    • Wide frequency coverage from 9 kHz to 18 GHz (special option to 24 GHz)
    • Calibration factors stored in EEPROM

  • no image available E9320 Peak and Average Power Sensors 

    E9320 Peak and Average Power Sensors

    • Operates with the EPM-P series and P-Series power meters
    • 300 kHz, 1.5 MHz and 5 MHz video (modulation) bandwidths
    • Provides peak and average power measurements
    • Calibration factors stored in EEPROM
    • Fast measurement speed over the GPIB (up to 1,000 readings per second)

  • no image available EPM and EPM-P Series Power Meters 

    EPM and EPM-P Series Power Meters

    • EPM Series: measure average power over a range -70 dBm to +44 dBm, and over frequency range 9 kHz to 110 GHz
    • EPM-P Series: measure peak, average and time-gated power over -65 dBm to +20 dBm, to 18 GHz using E932XA power sensors.

  • no image available GPIB, USB, and Instrument Control Products 

    GPIB, USB, and Instrument Control Products

    The GPIB / USB instrument control products let you connect your instruments to PC easily and quickly. Keysight instrument control products offer simple “plug-and-go” set up and configuration to enable easy connection with instruments.

  • no image available 8480 Series Power Sensors 

    8480 Series Power Sensors

    The 8480 series power sensors are designed for use with the EPM, EPM-P, P-series, 70100A and E1416A power meters, and operate over 100 kHz to 110 GHz, -70 to +44 dBm.

  • no image available N432A and 432A Thermistor Power Meters 

    N432A and 432A Thermistor Power Meters

    The N432A thermistor power meter is an automatic, self-balancing power meter for use with temperature-compensated thermistor mount sensors. The N432A replaces the legacy 432A analog power meter, with enhanced performance and features.

  • no image available P-Series Wideband Power Sensors 

    P-Series Wideband Power Sensors

    The Keysight P-Series wideband power sensors provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of wideband signals.

  • no image available PNA Network Analyzers, 900 Hz to 120 GHz 

    PNA Network Analyzers, 900 Hz to 120 GHz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.

  • no image available Power Meter and Power Sensor Accessories 

    Power Meter and Power Sensor Accessories

    The range calibrators comprise the models 11683A and the 8477A. There are four sensor cable families, the 11730A-F, 1.5m (5 ft) to 61m (200 ft) and the E9288A-C, 1.5m (5 ft) to 10m (31 ft.), the N1917A-C, and the U2031A-C.

  • no image available Power Sensors 

    Power Sensors

    • Power Sensors
    • N8480 Series thermocouple power sensors
    • Peak and average E-Series power sensors
    • P-Series wideband power sensors
    • E-band, V-band and W-band waveguide power sensors

Related Industries & Technologies