Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

USB & LAN Power Sensors

 USB Power Sensors

Keysight’s USB and LAN power sensors offer the capability to measure peak and average power of a power meter in a compact and portable form factor.

Setup is fast and easy with the plug-and-play USB connectivity. Simply connect the sensor to your PC and start performing power measurement immediately with the bundled software. With Keysight’s the USB power sensors, you get what you need— simple setup, beyond just a sensor.

Looking for a LAN connectivity power sensor for long distance remote monitoring of satellite systems? Choose the L20X0XA LAN power sensor, a LAN/Power over Ethernet (PoE) based sensor with thermal vacuum option and has the world’s widest dynamic range.

Looking for a USB power sensor to plug into your PC? Choose the U20X0XA USB Power sensor that has real time measurement with zero dead time and internal firmware memory available up to 1Mbyte.

U/L2050/60 X-Series USB/LAN Wide Dynamic Range Peak and Average Power Sensors

  • Wide dynamic range at -70 to +26 dBm and measures continuous pulses with zero dead time (down to 100us PRI or 10 kHz PRF)

U2040 X-Series Wide Dynamic Range Power Sensors

  • Fast measurement speed and (50,000 readings/sec)

U2020 X-Series USB Peak and Average Power Sensors

  • Wide peak power dynamic range and high measurement speed in buffered mode

U8480 Series USB Thermocouple Power Sensors

  • Best in class power linearity and real time measurement uncertainty (MU) feature

U2000 Series USB Average Power Sensors

  • Measures the average power for all signal types, unlimited bandwidth

Intuitive Power Measurement Software

Learn more about the N1918A Power Analysis Manager software that complement the USB power sensor. N1918A Power Analysis Manager

The Keysight BenchVue software (Version 2.5 and above) can be used with the Keysight U2020 X-Series USB Peak and Average Power Sensors. BV0000A BenchVue Platform Software.

Instruments Compatibility:

Now it is fully firmware compatible with Keysight selected instrument (for U2000 series only).

Compare All USB Power Sensors (30)

Related Industries & Technologies