Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Millimeter-wave and Microwave GaAs Diodes

Keysight Technologies provides GaAs Schottky diode ideal for microwave radio, aerospace and defense, and instrumentation applications at microwave and millimeter wave frequencies..

These millimeter-wave and microwave diodes test from DC to 110 GHz and can be mounted in various types of transmission lines.

The HSCH-916x GaAs Schottky diode is a discrete, beam lead, GaAs diode fabricated using the modified barrier integrated diode test (MBID) process.

These diode parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

For more information about MMIC, please visit MMIC millimeter-wave and microwave devices

  • HMMC-5632-BLK/TR1 Integrated Directional Detector 0.2-20 GHz HMMC-5632-BLK/TR1 Integrated Directional Detector 0.2-20 GHz 

    HMMC-5632-BLK/TR1 Integrated Directional Detector 0.2-20 GHz

    The HMMC-5632-BLK/TR1 is a low-loss, directional detector with an integrated diode, capacitor, and resistors on chip.

  • HMMC-5634-BLK/TR1 Integrated 0.01–26.5 GHz Directional Detector HMMC-5634-BLK/TR1 Integrated 0.01–26.5 GHz Directional Detector 

    HMMC-5634-BLK/TR1 Integrated 0.01–26.5 GHz Directional Detector

    The HMMC-5634-BLK/TR1 is a high power, low-loss, directional detector with a capacitor and resistors on an integrated diode chip. An external DC blocking capacitor is required in the RFIN and RFOUT 50Ω lines if there is DC voltage on these lines.

  • HSCH-9161 Millimeter Wave Zero Bias GaAs Schottky Diode HSCH-9161 Millimeter Wave Zero Bias GaAs Schottky Diode 

    HSCH-9161 Millimeter Wave Zero Bias GaAs Schottky Diode

    The HSCH-9161 is a discrete, beam lead GaAs diode.

  • HSCH-9162 Millimeter Wave Zero Bias GaAs Schottky Diode HSCH-9162 Millimeter Wave Zero Bias GaAs Schottky Diode 

    HSCH-9162 Millimeter Wave Zero Bias GaAs Schottky Diode

    The HSCH-9162 is a discrete, beam lead GaAs diode.