Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Millimeter-wave and Microwave GaAs Amplifiers

Keysight Technologies provides a variety of MMIC amplifiers ideal for microwave radio, aerospace and defense, and instrumentation applications.

These amplifiers range is frequency bands, gain, output power, as well as circuit architecture.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

For more information about MMIC, please visit MMIC millimeter-wave and microwave devices

Compare All MMICs (21)

Find a MMIC

  • 1GG7-8045 2-26.5 GHz Traveling Wave Amplifier 1GG7-8045 2-26.5 GHz Traveling Wave Amplifier (1) 

    1GG7-8045 2-26.5 GHz Traveling Wave Amplifier

    The 1GG7-8045 is a broadband GaAs MMIC Traveling Wave Amplifier designed for high output power and moderate gain over the full 2 to 26.5 GHz frequency range.

  • HMMC-5625 2-50 GHz GaAs MMIC TWA Packaged HMMC-5625 2-50 GHz GaAs MMIC TWA Packaged (1) 

    HMMC-5625 2-50 GHz GaAs MMIC TWA Packaged

    The HMMC-5625 is a generic wide band distributed amplifier, covering the frequency span 2 to 50 GHz. Both input and output ports are designed to provide 50 Ohm terminations.

  • HMMC-5626-BLK 2-26.5 GHz GaAs MMIC TWA Packaged HMMC-5626-BLK 2-26.5 GHz GaAs MMIC TWA Packaged (1) 

    HMMC-5626-BLK 2-26.5 GHz GaAs MMIC TWA Packaged

    The HMMC-5626 is a broadband GaAs MMIC Traveling Wave Amplifier designed for high
    gain and moderate output power over the full 2 to 26.5 GHz frequency range. Seven
    MESFET cascode stages provide a flat gain response, making the TC700P an ideal
    wideband gain block.

  • HMMC-5626-TR1 2-26.5 GHz GaAs MMIC TWA Packaged HMMC-5626-TR1 2-26.5 GHz GaAs MMIC TWA Packaged (1) 

    HMMC-5626-TR1 2-26.5 GHz GaAs MMIC TWA Packaged

    The HMMC-5626 is a broadband GaAs MMIC Traveling Wave Amplifier designed for high gain and moderate output power over the full 2 to 26.5 GHz frequency range.

  • HMMC-5628-BLK/TR1 DC – 26.5 GHz HBT Amplifier HMMC-5628-BLK/TR1 DC – 26.5 GHz HBT Amplifier (1) 

    HMMC-5628-BLK/TR1 DC – 26.5 GHz HBT Amplifier

    The HMMC-5628-BLK/TR1 is a DC – 26.5 GHz, 17 dB gain feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

  • HMMC-5629-BLK/TR1 DC – 26.5 GHz HBT Limiting Amplifier HMMC-5629-BLK/TR1 DC – 26.5 GHz HBT Limiting Amplifier (1) 

    HMMC-5629-BLK/TR1 DC – 26.5 GHz HBT Limiting Amplifier

    The HMMC-5629-BLK/TR1 is a DC – 26.5 GHz, 20 dB gain differential limiting amplifier designed to be used as a general purpose gain block for a variety of applications.

  • HMMC-5631-BLK/TR1 DC – 26.5 GHz HBT Amplifier HMMC-5631-BLK/TR1 DC – 26.5 GHz HBT Amplifier (1) 

    HMMC-5631-BLK/TR1 DC – 26.5 GHz HBT Amplifier

    The HMMC-5631-BLK/TR1 is a DC – 26.5 GHz, medium power, 15 dB gain feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

  • 1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier 1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier (1) 

    1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier

    • High output MMIC amplifier for use in both frequency and time-domain applications
    • Ideal as a differential I/O LiNO3 optical modulator driver
    • Unique architecture enables direct chip-to-chip cascading interconnects

  • 1GG6-8070 40-67 GHz Power Amplifier 1GG6-8070 40-67 GHz Power Amplifier (1) 

    1GG6-8070 40-67 GHz Power Amplifier

    The 1GG6-8070 is a high–gain, medium– power mm–wave amplifier. It can be used as part of a banded solution to achieve respectable mm–wave power.

  • HMMC-5021 2-22 GHz GaAs MMIC Traveling Wave Amplifier HMMC-5021 2-22 GHz GaAs MMIC Traveling Wave Amplifier (1) 

    HMMC-5021 2-22 GHz GaAs MMIC Traveling Wave Amplifier

    The HMMC-5021 is a broadband GaAs MMIC traveling wave amplifier with moderate gain and moderate output power.These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.