Millimeter-wave and Microwave GaAs Attenuators
Keysight Technologies provides MMIC attenuators ideal for microwave radio, aerospace and defense, and instrumentation applications.
These attenuators operate from DC to 50 GHz and feature wide dynamic range and return loss performance.
These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.
For more information about MMIC, please visit MMIC millimeter-wave and microwave devices
-
1GG7-8103 DC-12GHz 35 dB/5 dB Step Electronic Step Attenuator
1GG7-8103 DC-12GHz 35 dB/5 dB Step Electronic Step Attenuator
- Frequency Range: DC–12 GHz
- Return Loss: 20 dB @ 10 GHz
-
Switching Speed: < 1 µs (10%–90% TR)
-
1GG7-8244-BLK DC-9 GHz Packaged Variable Attenuator
1GG7-8244-BLK DC-9 GHz Packaged Variable Attenuator
- Frequency Range: DC – 9 GHz
- P in (–1dB): 27 dBm @ 500 MHz
- Return Loss: 10 dB
- Minimum Attenuation: 2.0 dB
- Maximum Attenuation: 30 dB
-
QFN SMT Package
-
1GG7-8244-TR1 DC-9 GHz Packaged Variable Attenuator
1GG7-8244-TR1 DC-9 GHz Packaged Variable Attenuator
- The 1GG5-8244-BLK ESD Protection Device packaged in a 2.0 x 2.0 mm
- Package Type: Quad Flat - No Leads (SMT QFN)
- RoHS Compliant and Compatible
- DC - 8 GHz, Packaged
- Insertion Loss: 0.3 dB Typ. @ 8 GHz
-
HMMC-1002 DC-50 GHz Variable Attenuator
HMMC-1002 DC-50 GHz Variable Attenuator
The HMMC-1002 is a monolithic, voltage variable GaAs attenuator.
-
HMMC-1015 DC-50 GHz Variable Attenuator (Higher P-1dB)
HMMC-1015 DC-50 GHz Variable Attenuator (Higher P-1dB)
The HMMC-1015 is a monolithic, voltage variable GaAs attenuator.