Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

In-circuit Test > Medalist i3070

Latest product introductions!

Keysight's latest family i3070 Series 6 ICT systems built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency with time-tested software, hardware, and programmability. The Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.

  • Improved test efficiency with >40% faster Silicon Nails/Boundary-Scan testing and >6% faster overall testing on most PCBAs
  • 100% backwards compatibility guarantees minimal down time for installation and complete code compatibility.
  • Certified M2M capabilities such as IPC-CFX and Hermes offer increased operation efficiency, greater test data insights, shorter response times, and reduced operating expenses.
  • Modern software licensing demystifies license costs, centralizes license management, and scales to meet production demand.

Read more about i3070 Features and Benefits

To learn more, request additional product information.

Need application software? View our award-winning Super 7 solutions

Get best-practice sharings from the Keysight ICT Forum

Looking for a low-cost In-Circuit test system with digital capability? See Keysight latest i1000D systems

  • E9903E 4-Module In-Circuit Test (ICT) System, i307x Series 5 E9903E 4-Module In-Circuit Test (ICT) System, i307x Series 5 

    E9903E 4-Module In-Circuit Test (ICT) System, i307x Series 5

    The E9903E offers max 5184 nodes testing plus the new Series 5 infrastructure for flexible external electronics connection and higher analog testing throughput

  • E9903G 4-Module In-Circuit Test (ICT) System, i307x Series 6 E9903G 4-Module In-Circuit Test (ICT) System, i307x Series 6 

    E9903G 4-Module In-Circuit Test (ICT) System, i307x Series 6

    The E9903G supports up to 5184 nodes, Series 6 executes digital testing up to 4x faster while the overall physical footprint is 38% smaller.

  • E9988E In-Line 2-Module In-Circuit Test System; i337x, Series 5i E9988E In-Line 2-Module In-Circuit Test System; i337x, Series 5i 

    E9988E In-Line 2-Module In-Circuit Test System; i337x, Series 5i

    • The E9988E offers max 2592 nodes testing. Built to stringent specifications for SMEMA compatibility, it is easily integrated into existing SMT lines.

  • E9988EL In-Line 2-Module In-Circuit Test System; i337x, Series 5i E9988EL In-Line 2-Module In-Circuit Test System; i337x, Series 5i 

    E9988EL In-Line 2-Module In-Circuit Test System; i337x, Series 5i

    • Short-wire fixturing technology ensures transportability, repeatability and stability
    • Innovative design ensures easy maintenance and fixture change
    • Compact chassis, only 800 mm or 31.5” in length

  • E9902E 2-Module In-Circuit Test (ICT) System, i307x Series 5 E9902E 2-Module In-Circuit Test (ICT) System, i307x Series 5 

    E9902E 2-Module In-Circuit Test (ICT) System, i307x Series 5

    The E9902E offers max 2592 nodes testing plus the new Series 5 infrastructure for flexible external electronics connection and higher analog testing throughput

  • E9902G 2-Module In-Circuit Test (ICT) System, i317x Series 6 E9902G 2-Module In-Circuit Test (ICT) System, i317x Series 6 

    E9902G 2-Module In-Circuit Test (ICT) System, i317x Series 6

    The E9902G supports up to 2592 nodes, Series 6 executes SiliconNails and Boundary-Scan up to 4x faster, while the overall physical footprint is 16% smaller compared to existing.

  • E9905E 2-Module In-Circuit Test (ICT) system, i307x series 5 E9905E 2-Module In-Circuit Test (ICT) system, i307x series 5 

    E9905E 2-Module In-Circuit Test (ICT) system, i307x series 5

    The E9905E offers max 2592 nodes testing plus the new Series 5 infrastructure for flexible external electronics connection and higher analog testing throughput

  • E9905EL 2-Module In-Circuit Test (ICT) system, i307x series 5 E9905EL 2-Module In-Circuit Test (ICT) system, i307x series 5 

    E9905EL 2-Module In-Circuit Test (ICT) system, i307x series 5

    • Max node count : 2592
    • Max channel count : 576
    • Footprint : 0.93m (H) x 0.95m (W) x 0.77 (D)
       

  • E9901E 1-module In-Circuit Test (ICT) System, i327x Series 5 E9901E 1-module In-Circuit Test (ICT) System, i327x Series 5 

    E9901E 1-module In-Circuit Test (ICT) System, i327x Series 5

    The E9901E offers max 1296 nodes testing plus the new Series 5 infrastructure for flexible external electronics connection and higher analog testing throughput

  • E9986E In-Line 4-Module In-Circuit Test System; i367x Series 5i E9986E In-Line 4-Module In-Circuit Test System; i367x Series 5i 

    E9986E In-Line 4-Module In-Circuit Test System; i367x Series 5i

    The Keysight i3070 Series 5i 4-module Inline ICT is the latest system in the i3070 Series 5i suite. Built with Keysight's proprietary short-wire fixturing technology, the 4-module inline is designed to handle large and heavy (up to 15kg) boards.

  • N1128A-001 i3070 LED Test Box N1128A-001 i3070 LED Test Box 

    N1128A-001 i3070 LED Test Box

    • Tests up to 64 LEDs in less than 1.3 seconds.
    • Measures LED color in the 400-660nm range.
    • Returns intensity measurement in μW/cm2.

  • System Uptime Support Services System Uptime Support Services 

    System Uptime Support Services

    Professional, localized uptime support and end-to-end services that address real-world manufacturing challenges.