Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued DSO80000B Series Ultra-High Performance Infiniium Oscilloscopes

Note: The 80000B Series is discontinued. The 90000A Series is the recommended replacement product.

80000 Series oscilloscopes

Superior signal integrity and probing for your application!

The superior signal integrity, probing and application software selection of the Infiniium 80000B Series and InfiniiMax II probing system will lead to improved measurements and increased design margins.

Specifications:

  • Bandwidth: 2 GHz to 13 GHz BW
  • Channels: 4 analog
  • Sample rate: 40 GSa/s

Key features

  • Upgradeable bandwidth from 2 GHz to 13 GHz Details
  • Industry’s lowest noise floor: less than than 419 μV @ 5 mV/div, 13 GHz
  • Industry’s lowest jitter measurement floor: less than 500 fs, 13 GHz
  • Industry’s lowest trigger jitter: less than 500 fs, 13 GHz

Scope additions and enhancements:

More helpful information:

  • DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsolete] DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsolete] 

    DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsolete]

    The Infiniium 81304B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsolete] DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsolete] 

    DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsolete]

    The Infiniium 81204B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsolete] DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsolete] 

    DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsolete]

    The Infiniium 81004B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsolete] DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsolete] 

    DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsolete]

    The Infiniium 80804B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsolete] DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsolete] 

    DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsolete]

    The Infiniium 80604B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsolete] DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsolete] 

    DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsolete]

    The Infiniium 80404B and InfiniiMax probing system with the industry's lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80304B Infiniium High Performance Oscilloscope: 3 GHz [Obsolete] DSO80304B Infiniium High Performance Oscilloscope: 3 GHz [Obsolete] 

    DSO80304B Infiniium High Performance Oscilloscope: 3 GHz [Obsolete]

    The Infiniium 80304B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsolete] DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsolete] 

    DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsolete]

    The Infiniium 80204B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • Bandwidth upgrade for 80000B Series scopes [Obsolete] Bandwidth upgrade for 80000B Series scopes [Obsolete] 

    Bandwidth upgrade for 80000B Series scopes [Obsolete]

    Bandwidth upgrades up to 13 GHz for the 80000B Series oscilloscopes

  • N5404A Infiniium DSO80000 Series Oscilloscope Memory Upgrade [Obsolete] N5404A Infiniium DSO80000 Series Oscilloscope Memory Upgrade [Obsolete] 

    N5404A Infiniium DSO80000 Series Oscilloscope Memory Upgrade [Obsolete]

    After-purchase memory upgrades are available to protect your Infiniium oscilloscope investment when acquisition memory needs change.