Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DC Blocks

DC Block

DC Blocks up to 67 GH

The Keysight DC blocks offer a new level of DC blocking with performance specified from 50 kHz all the way up to 67 GHz.

Designed to apply AC drive signals to a device while eliminating any DC voltage or current components, these DC blocks feature a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability

Precision coaxial connector interfaces ensure an excellent impedance match across wide bandwidths, and come in a variety of RF connectors to fit your application needs.

The Keysight DC blocks are assembled and tested on Keysight precision network analyzers to assure full specifications over their entire frequency range.

Two choices of DC Voltage ratings make these suitable for a wide range of applications.

Compare All DC Blocks (6)

Find a DC Block

1-6 of 6

Sort:
Keysight N9398C/F/G and N9399C/F DC Block Operating and Service Manual
Operating and Service Manual for Keysight N9398C/F/G and N9399C/F DC Block

Service Manual 2019-04-02

PDF PDF 1.29 MB
N9398C/F/G and N9399C/F DC Block
This technical overview for the Keysight N9398C/F/G and N9399C/F DC blocks (50 kHz to 67 GHz) provides an overview, key features and complete specifications.

Technical Overview 2017-12-01

DC Blocks Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight's DC Blocks.

Promotional Materials 2012-06-19

PDF PDF 582 KB
Microwave Test Accessories 40/50/67 GHz

Brochure 2011-06-01

PDF PDF 220 KB
Keysight N9398C/F/G and N9399C/F DC Blocks
The N9398C/F/G and N9399C/F DC blocks offer DC blocking from 50 kHz up to 67 GHz.

Brochure 2006-09-26

PDF PDF 207 KB
11742A Blocking Capacitor Data Sheet

Data Sheet 2000-05-01