Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Attenuator/Switch Drivers

Keysight attenuator/switch drivers provide local front panel drive control for test system development and GPIB control for automated test environments. Integrate your programmable attenuator or switch into your test system using Keysight Attenuator/Switch Driver.

  • 11713B Attenuator/Switch Driver 11713B Attenuator/Switch Driver 

    11713B Attenuator/Switch Driver

    The 11713B attenuator/switch driver is a GPIB-compatible (LXI optional) instrument capable of driving up to two four-section programmable step attenuators and two microwave coaxial switches concurrently.

  • 11713C LXI-Compliant Attenuator/Switch Driver 11713C LXI-Compliant Attenuator/Switch Driver 

    11713C LXI-Compliant Attenuator/Switch Driver

    The 11713C attenuator/switch driver is a LXI-compatible instrument capable of controlling four programmable step attenuators and four microwave coaxial switches.

  • 34980A Multifunction Switch / Measure Unit 34980A Multifunction Switch / Measure Unit 

    34980A Multifunction Switch / Measure Unit

    • 8-slot mainframe, choice of 21-plug-in modules
    • Built-in 6 ½ digit DMM
    • Up to 1000 ch/s
    • LAN, USB, and GPIB
    • Built-in Web interface

  • L4445A Microwave Switch/Attenuator Driver L4445A Microwave Switch/Attenuator Driver 

    L4445A Microwave Switch/Attenuator Driver

    • Control microwave switches and attenuators
    • Expandable with 34945EXT
    • Distribution boards for easy wiring
    • External power option

  • 11713D Attenuator/Switch Driver 11713D Attenuator/Switch Driver 

    11713D Attenuator/Switch Driver

    The 11713D attenuator/switch driver is a GPIB-compatible (LXI) instrument capable of driving both Keysight programmable attenuator and RF switches (electro-mechanical and solid state) families.

  • 11713E Attenuator/Switch Driver 11713E Attenuator/Switch Driver 

    11713E Attenuator/Switch Driver

    The 11713E attenuator/switch driver is a GPIB-compatible (LXI) instrument capable of driving both Keysight programmable attenuator and RF switches (electro-mechanical and solid state) families

  • L4490A 2U RF/Microwave Switch Platform L4490A 2U RF/Microwave Switch Platform 

    L4490A 2U RF/Microwave Switch Platform

    • Flexible switch mounting options
    • Connect and control microwave switches and attenuators
    • 3D models for layout and documentation
    • Includes switch verification, sequences and relay counter

  • L4491A 4U RF/Microwave Switch Platform L4491A 4U RF/Microwave Switch Platform 

    L4491A 4U RF/Microwave Switch Platform

    • Flexible switch mounting options
    • Connect and control microwave switches and attenuators
    • 3D models for layout and documentation
    • Includes switch verification, sequences and relay counter