Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Attenuator/Switch Drivers

Integrate your programmable attenuator or switch into your test system using Keysight's Attenuator/Switch Drivers. Keysight drivers provide local front panel drive control for test system development and GPIB control for automated test environments.

  • 11713B Attenuator/Switch Driver 11713B Attenuator/Switch Driver 

    11713B Attenuator/Switch Driver

    The 11713B attenuator/switch driver is a GPIB-compatible (LXI optional) instrument capable of driving up to two four-section programmable step attenuators and two microwave coaxial switches concurrently.

  • 11713C LXI-Compliant Attenuator/Switch Driver 11713C LXI-Compliant Attenuator/Switch Driver 

    11713C LXI-Compliant Attenuator/Switch Driver

    The 11713C attenuator/switch driver is a LXI-compatible instrument capable of controlling four programmable step attenuators and four microwave coaxial switches.

  • 34980A Multifunction Switch/Measure Unit 34980A Multifunction Switch/Measure Unit 

    34980A Multifunction Switch/Measure Unit

    • 8-slot mainframe, choice of 21-plug-in modules
    • Built-in 6 ½ digit DMM
    • Up to 1000 ch/s
    • LAN, USB, and GPIB
    • Built-in Web interface

  • L4445A Microwave Switch/Attenuator Driver L4445A Microwave Switch/Attenuator Driver 

    L4445A Microwave Switch/Attenuator Driver

    • Control microwave switches and attenuators
    • Expandable with 34945EXT
    • Distribution boards for easy wiring
    • External power option

  • L4490A 2U RF/Microwave Switch Platform L4490A 2U RF/Microwave Switch Platform 

    L4490A 2U RF/Microwave Switch Platform

    • Flexible switch mounting options
    • Connect and control microwave switches and attenuators
    • 3D models for layout and documentation
    • Includes switch verification, sequences and relay counter

  • L4491A 4U RF/Microwave Switch Platform L4491A 4U RF/Microwave Switch Platform 

    L4491A 4U RF/Microwave Switch Platform

    • Flexible switch mounting options
    • Connect and control microwave switches and attenuators
    • 3D models for layout and documentation
    • Includes switch verification, sequences and relay counter