Compare Products
Pulse Generator Product
Prices are subject to change without notice.
Select Features
select products to compare
9 of 9 product matches
Product | Frequency Range | Key Attributes | Signal Type | Number of Outputs | Amplitude | Data Capabilities |
---|---|---|---|---|---|---|
81133A Pulse Pattern Generator, 3.35 GHz, single channel
15 MHz - 3.35 GHz |
Delay modulation (jitter injection), low intrinsic jitter; fast risetimes, LVDS levels, Pulse Generator |
Pulse, Pattern, Data, PRBS |
1, differential |
50 mV - 2 V |
12 MBit / channel; PRBS 2^n-1, n=5, 6,...15, 23, 31; RZ, NRZ, DNRZ, R1 |
|
81134A Pulse Pattern Generator, 3.35 GHz, dual-channel
15 MHz - 3.35 GHz |
Delay modulation (jitter injection), low intrinsic jitter; fast risetimes, LVDS levels, Pulse Generator |
Pulse, Pattern, Data, PRBS |
2, differential |
50 mV - 2 V |
12 MBit / channel; PRBS 2^n-1, n=5,6,...15,23,31; RZ, NRZ, DNRZ, R1 |
|
81150A Pulse Function Arbitrary Noise Generator
120 MHz pulse, 240 MHz sine |
includes AFG & Noise Generator: 240 MHz sine waves; 2 GSa/s arbitrary waveforms; white Gaussian noise; 10 MHz modulation bandwidth. Differential output. Channel coupling, uncoupling & channel add. LXI Class C compliant. ISO 17025 & Z540 calibration |
pulse, sine, arbitrary, ramp, square, noise |
2, differential |
50 mV to 5Vpp up entire frequency ; 100 mV to 10Vpp up to 50 MHz |
yes |
|
81160A Pulse Function Arbitrary Noise Generator
330 MHz pulse, 500 MHz sine |
Includes AFG & Noise Generator: 500 MHz sine waves; 2.5 GSa/s arbitrary waveforms; white Gaussian noise; 50 MHz modulation bandwidth. Differential output. Channel coupling, uncoupling & channel add. LXI Class C compliant. ISO 17025 & Z540 |
pulse, sine arbitrary, ramp square, noise |
2, differential |
50 mV to 5 Vpp up entire frequency |
yes |
|
81195A Optical Modulation Generator Software
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|
M8190A 12 GSa/s Arbitrary Waveform Generator
5000 |
Arbitrary Waveform Generator |
14 bit / 8 GSa/s 12 bit / 12 GSa/s 128 MSa memory Upgrade to 2 GSa memory Advanced sequencing any arbitrary waveform |
1 or 2, Differential and single ended |
3 different amplifier |
Direct DAC: 350 mVpp to 700 mVpp DC amplifier: 600 mV to 1.0 Vpp, output voltage window -1.0V to +3V AC amplifer, output power -10dBm to +10dBm N/A |
|
M8196A 92 GSa/s Arbitrary Waveform Generators
32000 |
n/a |
n/a |
n/a |
n/a |
n/a |
|
M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s [Discontinued]
25000 |
High speed AWG with up to 65 GSa/s sample rate and 25 GHz bandwidth on up to 4 channels per module |
any arbitrary waveform |
up to 4 channels (diff.) per module |
Amplitude up to 1 Vpp(se) (2 Vpp(diff.)), voltage window -1.0 … +3.3V |
N/A |
|
M8195A 65 GSa/s Arbitrary Waveform Generator
25000 |
High speed AWG with up to 65 GSa/s sample rate and 25 GHz bandwidth on up to 4 channels per module |
any arbitrary waveform |
up to 4 channels (diff.) per module |
Amplitude up to 1 Vpp(se) (2 Vpp(diff.)), voltage window -1.0 … +3.3V |
N/A |
|