Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Pulse Generator Product

Keysight Technologies offers the most comprehensive portfolio of stimulus solutions for the generation of digital and analog waveforms and data signals. The Keysight instruments cover a frequency range from 1 μHz to 56 Gb/s and an output amplitude range from 50 mV to 20V.

Detailed Insight into your System’s signal integrity

Lowest Intrinsic Jitter Precise Jitter Signal Injection
Lower Intrinsic Jitter Precise Jitter Signal
Glitch-free Timing Change (Patented) Flexible Data Capabilities
Glitch-Free Timing Flexable data capabilities
  • Lowest Intrinsic Jitter - High quality signals with low intrinsic jitter resulting in accurate and reliable measurements.
  • Glitch-free Timing Change (PATENTED) - Continuous operation without rebooting your Device under Test, allow measurement of drop outs or glitches at the output while changing timing parameters like frequency.
  • Flexible Data Capabilities - Powerful data sequencing features allows the generation of complex data, such as header data, PRBS data section and a trailer
  • Precise Jitter Signal Injection - Clear and precise signal jitter injection allows stress test of the Device Under Test.
  • Versatile Signal Generation - Full control over all pulse parameters like timing, levels, edges, continuous or triggered pulse streams. This includes data bursts with programmable pulse width with additional delay to the clock signal.

Product Application Viewer

Companion Products for Stimulus / Response Solutions

Need more Channels?

  • ParBERT 81250 (see below Accessories and Related Products tab)

Compare All Pulse Generator Products (9)

Related Software Products

  • 81134A Pulse Pattern Generator 81134A Pulse Pattern Generator, 3.35 GHz, dual-channel 

    81134A Pulse Pattern Generator, 3.35 GHz, dual-channel

    • The Keysight 81134A Pulse Pattern Generator - 3.35 GHz
    • Dual-channel
    • The next generation in Keysight's high-speed Pulse Pattern Generators

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • 81199A 81199A Wideband Waveform Center 

    81199A Wideband Waveform Center

    • Compliant testing for Wireless HD, WiGig & IEEE802.11ad
    • Complete transmitter and receiver testing
    • Simple signal generation simple with drag & drop creation
    • Modulation analysis at a glance of fully coded signals
       

  • Photo of ParBERT and PCI Express DUT N5990A Automated Compliance and Device Characterization Tests 

    N5990A Automated Compliance and Device Characterization Tests

    The Keysight partner BitifEye Digitial Test Solutions provides unique expertise in digital testing

Related Products & Solutions

  • no image available Oscilloscopes 

    Oscilloscopes

    Oscilloscope solutions. Analog and Digital oscilloscopes, portable, high bandwidth & deep memory oscilloscope solutions, oscilloscope probes and accessories.

  • Logic Analyzers 

    Logic Analyzers

    • State acquisition rate up to 4 Gb/s
    • 136 channels per module
    • Memory depth up to 200M
       

  • no image available Transition Time Converters 

    Transition Time Converters

    • Designed to reduce signal transition times
    • Ensures very low signal reflection far beyond the 3 dB point.
    • The converters are fitted with two SMA connectors, one male, one female.

  • Function / Waveform Generators 

    Function / Waveform Generators

    Function generators & arbitrary waveform generators, 10, 15, 20, 30, 80 & 500 MHz...

  • no image available Serial BERTs 

    Serial BERTs

    • Parametric test capabilities
    • Widest range of products in the industry
    • Operating at up to 40 Gb/s
    • Excellent signal integrity

  • J-BERT N4903B high-performance serial BERT N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued] 

    N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued]

    • Data rates 150Mb/s to 7Gb/s or to 12.5Gb/s pattern generator and error detector
    • >0.5UI calibrated, compliant and integrated jitter injection
    • Built-in clock data recovery
    • 2 adjustable data outputs with independent PRBS

  • no image available Applications for BERTs and Pulse Pattern Generators 

    Applications for BERTs and Pulse Pattern Generators

    • High-speed digital computing and backplane test
    • Optical transceiver test solutions
    • Solutions for R&D and manufacturing
    • Test Automation software for compliance and characterization
    • PCIe, USB, DisplayPort, MIPI etc

  • no image available Bit Error Ratio Test (BERTs) Solutions 

    Bit Error Ratio Test (BERTs) Solutions

    Broadest BERT test solutions with M8000 Series and Serial bit error ratio series for R&D and manufacturing test

Accessories

  • no image available Accessories and supplementary products for BERTs and Pulse Pattern Generators 

    Accessories and supplementary products for BERTs and Pulse Pattern Generators

    • Extensive range of accessories and supplementary products
    • For use with ParBERT, Serial BERTs and Pulse Pattern Generators
    • Attenuators, cable kits, multiplexers and ISI channels amongst others

  • no image available Transition Time Converters 

    Transition Time Converters

    • Designed to reduce signal transition times
    • Ensures very low signal reflection far beyond the 3 dB point.
    • The converters are fitted with two SMA connectors, one male, one female.

Discontinued Pulse Pattern Generators&Accessories [Discontinued]
Product support information for your discontinued and obsolete Pulse, Pattern Generators and Accessories.