Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Pulse Generator Product

Keysight Technologies offers the most comprehensive portfolio of stimulus solutions for the generation of digital and analog waveforms and data signals. The Keysight instruments cover a frequency range from 1 μHz to 56 Gb/s and an output amplitude range from 50 mV to 20V.

Detailed Insight into your System’s signal integrity

Lowest Intrinsic Jitter Precise Jitter Signal Injection
Lower Intrinsic Jitter Precise Jitter Signal
Glitch-free Timing Change (Patented) Flexible Data Capabilities
Glitch-Free Timing Flexable data capabilities
  • Lowest Intrinsic Jitter - High quality signals with low intrinsic jitter resulting in accurate and reliable measurements.
  • Glitch-free Timing Change (PATENTED) - Continuous operation without rebooting your Device under Test, allow measurement of drop outs or glitches at the output while changing timing parameters like frequency.
  • Flexible Data Capabilities - Powerful data sequencing features allows the generation of complex data, such as header data, PRBS data section and a trailer
  • Precise Jitter Signal Injection - Clear and precise signal jitter injection allows stress test of the Device Under Test.
  • Versatile Signal Generation - Full control over all pulse parameters like timing, levels, edges, continuous or triggered pulse streams. This includes data bursts with programmable pulse width with additional delay to the clock signal.

Product Application Viewer

Companion Products for Stimulus / Response Solutions

Need more Channels?

  • ParBERT 81250 (see below Accessories and Related Products tab)

Compare All Pulse Generator Products (9)

1-25 of 227

Sort:
USB 2.0 Compliance Testing with Infiniium Oscilloscopes - Application Note
This Application Note discusses the solution for the USB 2.0 test suite. The Keysight solution is the only one-box solution that uses the official USB-IF scripts for precompliance ans compliance testing.

Application Note 2019-01-29

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Data Sheet 2018-12-10

PDF PDF 2.38 MB
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

Competitive Comparison 2018-12-01

PDF PDF 1003 KB
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

Data Sheet 2018-11-08

PDF PDF 792 KB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Technical Overview 2018-10-29

PDF PDF 728 KB
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

Application Note 2018-09-17

PDF PDF 2.06 MB
Everything You Need to Know About Coherent Optical Modulation
This is an introduction to the fundamentals of coherent optical modulation techniques.

Application Note 2018-09-10

PDF PDF 14.34 MB
81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Data Sheet 2018-08-08

Automotive & Energy Solutions - eBook
Automotive electronics is the underlying platform for all operations and diagnostics, convenience and comfort, safety and security, and main support for the three areas of innovation: e-mobility, autonomous driving, connected car.

eBook 2018-06-19

PDF PDF 4.31 MB
M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

Data Sheet 2018-05-10

Creating and Optimizing 802.11ac Signals with the M8190A AWG - Application Note
Designs for 802.11ac WLAN devices require test equipment that can provide the best reference test signals and measurements. N7617B enables this type of signals to be generated with the M8190A AWG.

Application Note 2018-03-08

PDF PDF 3.62 MB
Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

Technical Overview 2018-03-02

PDF PDF 3.80 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Data Sheet 2018-02-28

PDF PDF 6.23 MB
Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

Brochure 2018-01-13

PDF PDF 258 KB
Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

Application Note 2017-12-01

PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

Catalog 2017-12-01

PDF PDF 14.41 MB
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2017-10-06

M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

Data Sheet 2017-10-03

M8190A Arbitrary Waveform Generator - User's Guide
The M8190A is a 12 GSa/s Arbitrary Waveform Generator. It combines excellent signal fidelity with highest sampling rates. It offers up to 2 GSa waveform memory per channel and three different high bandwidth output paths to ideally address applications.

User Manual 2017-10-01

Coherent Optical Communications Test Challenges - Application Note
This Application Note focuses on the test and troubleshooting of next-generation fiber-based communication systems tasked with supporting 100 Gb/s, 400 Gb/s data rates and higher.

Application Note 2017-08-31

Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

Demo 2017-08-17

M8192A Synchronization Module for M8190A – User’s Guide
The M8192A synchronization module is used together with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator system with up to 12 analog channels and 24 marker outputs.

User Manual 2017-06-01

5G mmWave for Wideband Applications Demo - video
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Demo 2017-05-22

Master 400G - Free Poster on 400 Gb/s Technologies
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

Brochure 2017-05-03

M8190A Arbitrary Waveform Generator - Getting Started Guide
The M8190A ensures accuracy up to 80 dBc SFDR. High dynamic range and excellent vertical resolution gives you confidence that you are testing your device, not the signal source.

Quick Start Guide 2017-05-01

1 2 3 4 5 6 7 8 9 10 Next