Pulse Generator Product
Keysight pulse generator offers the most comprehensive portfolio of stimulus solutions for the generation of digital and analog waveforms and data signals. The Keysight pulse generator test equipment covers a frequency range from 1 μHz to 56 Gb/s and an output amplitude range from 50 mV to 20V.
Detailed Insight into your System’s signal integrity
Lowest Intrinsic Jitter | Precise Jitter Signal Injection |
---|---|
![]() |
![]() |
Glitch-free Timing Change (Patented) | Flexible Data Capabilities |
![]() |
![]() |
- Lowest Intrinsic Jitter - High quality signals with low intrinsic jitter resulting in accurate and reliable measurements.
- Glitch-free Timing Change (PATENTED) - Continuous operation without rebooting your Device under Test, allow measurement of drop outs or glitches at the output while changing timing parameters like frequency.
- Flexible Data Capabilities - Powerful data sequencing features allows the generation of complex data, such as header data, PRBS data section and a trailer
- Precise Jitter Signal Injection - Clear and precise signal jitter injection allows stress test of the Device Under Test.
- Versatile Signal Generation - Full control over all pulse parameters like timing, levels, edges, continuous or triggered pulse streams. This includes data bursts with programmable pulse width with additional delay to the clock signal.
Pulse Generator Product Application Viewer
Pulse Generator Companion for Stimulus Solutions / Response Solutions
- Stimulus Response Solutions
- Keysight Oscilloscopes (RealTime or Sampling)
- Keysight BERTs
Need more Channels?
- ParBERT 81250 (see below Accessories and Related Pulse Generator Products tab)
Compare All Pulse Generator Products (9)
Refine the List
By Type of Content
- Specifications (28)
- Manuals (67)
- Application Notes (48)
- Brochures & Competitive Overviews (20)
- Selection & Configuration Guides (2)
- Solution Briefs (1)
- Demos (36)
- Articles & Case Studies (7)
- Catalogs (2)
- Press Releases (12)
By Product Category
- PRBS Generators [Discontinued] (4)
- 81133A Pulse Pattern Generator, 3.35 GHz, single channel (22)
- 81134A Pulse Pattern Generator, 3.35 GHz, dual-channel (27)
- 81150A Pulse Function Arbitrary Noise Generator (38)
- 81160A Pulse Function Arbitrary Noise Generator (17)
- 81195A Optical Modulation Generator Software (11)
- M8190A 12 GSa/s Arbitrary Waveform Generator (44)
- M8195A 65 GSa/s Arbitrary Waveform Generator (30)
- M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s [Discontinued] (10)
- M8196A 92 GSa/s Arbitrary Waveform Generators (24)
1-25 of 223
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.
Technical Overview 2020-10-02 |
![]() |
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.
Data Sheet 2020-09-22 |
|
Direct Radar Signal Generation and Acquisition – Part 3
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.
Application Note 2020-08-09 |
|
M9506A-BC1 OSS License Information
M9506A-BC1 OSS License Information
Technical Overview 2020-08-01 |
![]() |
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications
Demo 2020-07-13 |
|
Direct Radar Signal Generation and Acquisition – Part 2
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.
Application Note 2020-06-25 |
|
Direct Radar Signal Generation and Acquisition – Part 1
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.
Application Note 2020-06-10 |
|
PXI and AXIe Products and Solutions Catalog
Catalog covering Keysight's portfolio of PXI and AXIe instruments, software, services and reference solutions.
Brochure 2020-06-04 |
![]() |
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.
Technical Overview 2020-04-30 |
![]() |
High-Performance Digital Products Catalog
Today’s laboratory requires best-in-class measurement and stimulus tools to help validate tests now and in the future. Learn more about the oscilloscope, arbitrary waveform generator and BERT products available from Keysight.
Catalog 2020-04-09 |
|
M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.
Data Sheet 2020-01-16 |
![]() |
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.
Data Sheet 2019-11-20 |
![]() |
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate
optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s,
which enables infinitely long scenarios to be generated with up to approx. 5 GHz of
modulation bandwidth.
Data Sheet 2019-11-06 |
![]() |
Go to Market with 400G - Poster
Download the latest poster to Go to Market with 400G.
Promotional Materials 2019-10-18 |
![]() |
M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density.
92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.
User Manual 2019-05-08 |
![]() |
Getting Started with the 81133A/81134A Pulse Generator
This Getting Started Brochure helps you to quickly
understand the operating principles and set up your first signals.
Quick Start Guide 2019-04-03 |
![]() |
Everything You Need to Know About Coherent Optical Modulation - Application Compendium
This is an introduction to the fundamentals of coherent optical modulation techniques.
Application Note 2019-03-25 |
![]() |
M8195A Arbitrary Waveform Generator – User’s Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.
User Manual 2019-03-06 |
![]() |
USB 2.0 Compliance Testing with Infiniium Oscilloscopes - Application Note
This Application Note discusses the solution for the USB 2.0 test suite. The Keysight solution is the only one-box solution that uses the official USB-IF scripts for precompliance ans compliance testing.
Application Note 2019-01-29 |
![]() |
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.
Competitive Comparison 2018-12-01 |
![]() |
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.
Application Note 2018-09-17 |
![]() |
81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.
Data Sheet 2018-08-08 |
|
Automotive & Energy Solutions - eBook
Automotive electronics is the underlying platform for all operations and diagnostics, convenience and comfort, safety and security, and main support for the three areas of innovation: e-mobility, autonomous driving, connected car.
eBook 2018-06-19 |
![]() |
M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.
Data Sheet 2018-05-10 |
|
Creating and Optimizing 802.11ac Signals with the M8190A AWG - Application Note
Designs for 802.11ac WLAN devices require test equipment that can provide the best reference test signals and measurements. N7617B enables this type of signals to be generated with the M8190A AWG.
Application Note 2018-03-08 |
![]() |