Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Pulse Generator Product

Keysight pulse generator offers the most comprehensive portfolio of stimulus solutions for the generation of digital and analog waveforms and data signals. The Keysight pulse generator test equipment covers a frequency range from 1 μHz to 56 Gb/s and an output amplitude range from 50 mV to 20V.

Detailed Insight into your System’s signal integrity

Lowest Intrinsic Jitter Precise Jitter Signal Injection
Lower Intrinsic Jitter Precise Jitter Signal
Glitch-free Timing Change (Patented) Flexible Data Capabilities
Glitch-Free Timing Flexable data capabilities
  • Lowest Intrinsic Jitter - High quality signals with low intrinsic jitter resulting in accurate and reliable measurements.
  • Glitch-free Timing Change (PATENTED) - Continuous operation without rebooting your Device under Test, allow measurement of drop outs or glitches at the output while changing timing parameters like frequency.
  • Flexible Data Capabilities - Powerful data sequencing features allows the generation of complex data, such as header data, PRBS data section and a trailer
  • Precise Jitter Signal Injection - Clear and precise signal jitter injection allows stress test of the Device Under Test.
  • Versatile Signal Generation - Full control over all pulse parameters like timing, levels, edges, continuous or triggered pulse streams. This includes data bursts with programmable pulse width with additional delay to the clock signal.

Pulse Generator Product Application Viewer

Pulse Generator Companion for Stimulus Solutions / Response Solutions

Need more Channels?

  • ParBERT 81250 (see below Accessories and Related Pulse Generator Products tab)

Compare All Pulse Generator Products (9)

201-225 of 227

Sort:
81110A Pulse Generator Frame with the 81111A 165 MHz Output Channel(s) Performance Test (Aug01)
These tests help you to check that the Keysight 81110A Pulse Generator Frame with the Keysight 81111A 165 MHz Output Channel(s) is working correctly.

Calibration Guide 2001-11-14

81101A 50 MHz Pulse Generator Performance Test (Aug01)
These tests help you to check that the Keysight 81101A 50 MHz Pulse Generator is working correctly.

Calibration Guide 2001-11-14

81110A Pulse Generator Frame with the Keysight 81112A 330 MHz Output Channel(s) Performance Test...
These tests help you to check that the Keysight 81110A Pulse Generator Frame with the Keysight 81112A 330 MHz Output Channel(s) is working correctly.

Calibration Guide 2001-11-14

81130A Quick Start Guide, French (May00)
This quick start guide, French helps you to quickly get familiar with the features

Quick Start Guide 2001-11-06

81130A Quick Start Guide, English (May00)
This quick start guide helps you to quickly get familiar with the featuresand the user interface of the Keysight 81130A Pulse/Data Generator.

Quick Start Guide 2001-11-06

81110A 165/330 MHz, 81104A 80 MHz Pulse/Pattern Generators Quick Start Guide, French (Apr00)
This quick start guide in French helps you to quickly install the instrument, to get familiar with the features, the user interface and give the set up information for some real-world signal examples

Quick Start Guide 2001-11-06

81101A 50 MHz Pulse Generator Quick Start Guide, French (Mar00)
This quick start guide in French helps you to quickly get familiar with the features and the user interface of the Keysight 81101A 50 MHz Pulse Generator.

Quick Start Guide 2001-11-06

81110A 165/330 MHz, 81104A 80 MHz Pulse/Pattern Generators Quick Start Guide (Apr00)
This 81110A 165/330 MHz, 81104A 80 MHz Pulse/Pattern Generators Quick Start Guide helps you to quickly install the instrument

Quick Start Guide 2001-11-06

81101A Quick Start Guide, English (Mar00)
This quick start guide helps you to quickly get familiar with the features

Quick Start Guide 2001-11-06

Relationships Between Electromagnetic Emission and Signal Integrity at High-Speed - App Note
signal integrity issues are discussed in the context of basic radiation laws and also with examples from current design practice.

Application Note 2001-08-02

Keysight 81101A Quick Start Guide, Manual Changes
Latest manual changes for the 81101A Quick Start Guide

Quick Start Guide 2001-07-30

8114A Data Sheet

Data Sheet 2001-04-11

PDF PDF 110 KB
Transition-time Converters - Application Note
The Keysight 15432B, 15433B, 15434B, 15435A, and 15438A are converters that have been designed to convert

Application Note 2001-03-27

Adder/Splitter/Inverter - Application Note
Keysight Adder/Splitter/Inverter

Application Note 2001-03-26

8110A 150 MHz Pulse Generator User Guide
This document references a discontinued or obsolete product and is for information only.

User Manual 2000-12-21

PDF PDF 6.57 MB
Latest Manual Changes 81101-91021
Latest Manual Changes 81101-91021

Reference Guide 2000-11-21

8110A Data Sheet

Data Sheet 2000-10-26

PDF PDF 129 KB
Generating Scan Modulation Patterns with the 8360 (PN 8360-3) - App Note
An overview of a signal simulation system for scan modulation. Covering the significance of very deep AM and pulse performance with respect to the Automatic Leveling Control (ALC) loop.

Application Note 2000-07-01

PDF PDF 277 KB
8753/8720 Pulsed Measurements - Application Note
The aim of this Product Note is to show that under certain conditions, network analyzers such as the Keysight 8720ES and 8753ES can produce good results at a much lower cost.

Application Note 2000-05-01

PDF PDF 392 KB
15104A/15A/16A Data Sheet

Data Sheet 1999-03-04

PDF PDF 926 KB
8114A High Power Pulse Generator Manual - Errata
This document references a discontinued or obsolete product and is for information only.

User Manual 1994-12-01

PDF PDF 24 KB
Timing Considerations in Clock Distribution Networks (AN 1210-10) - Application Note
This Application Note discusses the different causes of skew in a clock distribution network. It shows how to use the Keysight 8133A and 54720A to measure and analyze the causes.

Application Note 1992-09-01

PDF PDF 253 KB
8112A 50 MHz Pulse Generator, Operating, Programming and Service Manual
This document references a discontinued or obsolete product and is for information only.

Service Manual 1992-01-01

PDF PDF 10.24 MB
8130A High-Speed Pulse Generator Operating and Programming Manual
This document references a discontinued or obsolete product and is for information only.

Operation Manual 1989-10-03

PDF PDF 4.65 MB
8012B Pulse Generator Operating and Service Manual
08012-90005 (January 1980) The 8012B Pulse Generator is a discontinued product. This manual is provided for information only.

User Manual 1980-01-01

PDF PDF 6.67 MB

Previous 1 2 3 4 5 6 7 8 9 10 Next