Pulse Generator Product
Keysight Technologies offers the most comprehensive portfolio of stimulus solutions for the generation of digital and analog waveforms and data signals. The Keysight instruments cover a frequency range from 1 μHz to 56 Gb/s and an output amplitude range from 50 mV to 20V.
Detailed Insight into your System’s signal integrity
Lowest Intrinsic Jitter | Precise Jitter Signal Injection |
---|---|
![]() |
![]() |
Glitch-free Timing Change (Patented) | Flexible Data Capabilities |
![]() |
![]() |
- Lowest Intrinsic Jitter - High quality signals with low intrinsic jitter resulting in accurate and reliable measurements.
- Glitch-free Timing Change (PATENTED) - Continuous operation without rebooting your Device under Test, allow measurement of drop outs or glitches at the output while changing timing parameters like frequency.
- Flexible Data Capabilities - Powerful data sequencing features allows the generation of complex data, such as header data, PRBS data section and a trailer
- Precise Jitter Signal Injection - Clear and precise signal jitter injection allows stress test of the Device Under Test.
- Versatile Signal Generation - Full control over all pulse parameters like timing, levels, edges, continuous or triggered pulse streams. This includes data bursts with programmable pulse width with additional delay to the clock signal.
Product Application Viewer
Companion Products for Stimulus / Response Solutions
- Stimulus Response Solutions
- Keysight Oscilloscopes (RealTime or Sampling)
- Keysight BERTs
Need more Channels?
- ParBERT 81250 (see below Accessories and Related Products tab)
Compare All Pulse Generator Products (9)
-
81133A Pulse Pattern Generator, 3.35 GHz, single channel (1)
81133A Pulse Pattern Generator, 3.35 GHz, single channel
- The Keysight 81133A Pulse Pattern Generator - 3.35 GHz
- Single channel
- The next generation in Keysight's high-speed Pulse Pattern Generators.
-
81134A Pulse Pattern Generator, 3.35 GHz, dual-channel (1)
81134A Pulse Pattern Generator, 3.35 GHz, dual-channel
- The Keysight 81134A Pulse Pattern Generator - 3.35 GHz
- Dual-channel
- The next generation in Keysight's high-speed Pulse Pattern Generators
-
81150A Pulse Function Arbitrary Noise Generator (1)
81150A Pulse Function Arbitrary Noise Generator
- A 3-in-1 device with up to 120 MHz pulse generation
- Signal repetition time of up to 26 days
- FM, AM, PW, PWM, FSK modulation capabilities up to 10 MHz
-
81160A Pulse Function Arbitrary Noise Generator (1)
81160A Pulse Function Arbitrary Noise Generator
- 330 MHz pulse generator
- 500 MHz function arbitrary generator
- 2.5 GSa/s Sampling clock and 14 bit vertical resolution.
- Unique functionality increases test efficiency and confidence in the measurements
-
81195A Optical Modulation Generator Software (1)
81195A Optical Modulation Generator Software
- Real-time emulation and signal conditioning in conjunction with an M8195A AWG
- Emulate complex modulated signals up to 256 QAM in conjunction with an M8195A or M8196A AWG
- Symbol rate up to 32.5 GBaud
-
M8190A 12 GSa/s Arbitrary Waveform Generator (1)
M8190A 12 GSa/s Arbitrary Waveform Generator
- A Keysight AWG
- The source of greater fidelity
- Delivers high resolution and wide bandwidth simultaneously
-
M8195A 65 GSa/s Arbitrary Waveform Generator (1)
M8195A 65 GSa/s Arbitrary Waveform Generator
- Go where you have never been able to test before: in speed, in bandwidth, and in channel density
- Flexible signal generation at up to 32 Gbaud
- Clean and distorted signal to stress the device to the limits
-
M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s (1)
M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s
- Go where you have never been able to test before: in speed, in bandwidth, and in channel density
- Flexible signal generation at up to 32 Gbaud
- Clean and distorted signal to stress the device to the limits
-
M8196A 92 GSa/s Arbitrary Waveform Generators (1)
M8196A 92 GSa/s Arbitrary Waveform Generators
- New Arbitrary Waveform Generator with the highest sample rate in the market
- Flexible signal generation at up to 64 GBaud
- High channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)
-
PRBS Generators
PRBS Generators
- The Keysight PRBS generators cover a data rate range from 0.05 Gb/s to 56 Gb/s
- They also cover a data output amplitude range from 200 mV to 1.6 V.
Discontinued Pulse Pattern Generators&Accessories [Discontinued]
Product support information for your discontinued and obsolete Pulse, Pattern Generators and Accessories.