Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Logic Analyzer Software

Logic analyzer application software allows you to gain quick insight into your digital system. These software applications provide a wide range of additional capabilities including shortening setup time and customizing measurement displays.

Our pioneering FPGA solutions save you hours of debug time by simplifying access to internal FPGA signals and dramatically reducing the time required to setup logic analyzer measurements.

For more information about logic analyzer, please visit Keysight Logic Analyzer.

1-25 of 37

Sort:
B4661A Memory Analysis Window User Guide
This guide describes how to use the Memory Analysis window in the Logic and Protocol Analyzer GUI to perform post processing on the captured memory data.

User Manual 2020-03-03

PDF PDF 4.34 MB
B4661A Memory Analysis Software for Logic Analyzers - Data Sheet
With the B4661A memory analysis software and a Keysight logic analyzer, users can monitor DDR3/4 or LPDDR2/3/4 systems to debug, improve performance, and validate protocol compliance.

Data Sheet 2020-02-10

PDF PDF 2.94 KB
B4661A DDR/LPDDR Post Process Compliance Tool User Guide
This guide describes how to use the DDR/LPDDR Post Process Compliance tool to evaluate the captured DDR/LPDDR data against a set of user-defined limits.

User Manual 2019-07-12

PDF PDF 5.50 MB
B4661A ONFi Analysis Window User Guide
This guide describes how to use the ONFi Analysis window in the Logic and Protocol Analyzer GUI to analyze the captured ONFi data.

User Manual 2019-07-12

PDF PDF 2.33 MB
Real-Time Compliance Tool User Guide
This guide describes how to configure and use the Real-Time Compliance tool that evaluates DDR/LPDDR data in real-time to detect and report violations to compliance limits specified in DDR/LPDDR specifications.

User Manual 2018-11-29

PDF PDF 2.97 MB
Measurement Modules for the 16900 Series - Data Sheet
The Keysight 16900 Series logic analysis modules offer the speed, features, and usability your digital development team needs to quickly debug, validate, and optimize your digital system-at a price that fits your budget.

Data Sheet 2017-12-01

B4655A FPGA Dynamic Probe for Xilinx - Data Sheet
Collaborative development between Keysight and Xilinx have produced a faster and more effective way to use your logic analyzer to debug FPGAs and the surrounding system. The Keysight PFGA dynamic probe, used in conjunction with a Keysight logic analyzer, provides the most effective solution for simple through complex debugging.

Data Sheet 2017-12-01

16860A Series Portable Logic Analyzers - Data Sheet
Keysight's 16860 Series logic analyzers deliver leading specifications in their class, offering 2.5 GHz timing capture with deep memory and 1400 MSa/s trigger sequencer.

Data Sheet 2017-12-01

U4154A AXIe-based Logic Analyzer Module - Data Sheet
The U4154A AXIe-based logic analyzer system combines reliable data capture with powerful analysis and validation tools to help you validate and debug high speed digital designs operating up to 4 Gb/s.

Data Sheet 2017-02-24

B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

Data Sheet 2017-02-21

PDF PDF 1.10 MB
B4661A DDR Bus Decoder User Guide
This guide describes how to use the B4661A DDR Bus Decoder software to view transactions, commands, and data from a DDR2, DDR3, or DDR4 memory bus.

User Manual 2016-08-04

PDF PDF 1.16 MB
B4661A LPDDR Bus Decoder User Guide
This guide describes how to use the B4661A LPDDR Bus Decoder software with a Keysight Logic Analyzer to decode and view transactions, commands, and data from a LPDDR1, LPDDR2, LPDDR3, and LPDDR4 SDRAM memory bus in your device under test.

User Manual 2015-12-02

PDF PDF 1.60 MB
16800 Series Portable Logic Analyzers - Data Sheet
The 16800 Series logic analyzers give you more measurement capabilities to overcome your toughest digital debug challenges - without spending more. 8 fixed configuration models offer 34, 68, 102, 136, or 204 channels of logic analysis. 3 of the 8 models also include a built-in 48-channel logic analyzer. Large, 15 inch display is standard. Touch screen is optional.

Data Sheet 2015-03-20

B4622B Real Time Compliance Tool User Guide
This guide describes how to use the Real Time Compliance Tool to evaluate DDR/LPDDR data in real- time to detect and report violations to compliance limits. This tool is a part of the Keysight B4622B DDR Protocol Compliance and Analysis toolset

User Manual 2015-01-27

PDF PDF 2.15 MB
DDR Post Process Compliance Tool User Guide
This guide describes how to use the DDR Post Process Compliance tool to evaluate the captured DDR/LPDDR data against a set of user- defined limits. This guide covers only the DDR Post Process Compliance tool. The Online Help for the other tools included in the Keysight B4622B toolset are available on installing the product.

User Manual 2015-01-27

PDF PDF 2.34 MB
B4621B DDR Bus Decoder User Guide
This guide describes how to use the Keysight B4621B DDR memory bus decoder to view transactions, commands, and data from a DDR2, DDR3, or DDR4 memory bus.

User Manual 2014-11-13

PDF PDF 1.20 MB
B4623B LPDDR Bus Decoder User Guide
This guide describes how to use the Keysight B4623B LPDDR Bus Decoder to decode and view transactions, commands, and data from a LPDDR1, LPDDR2, or LPDDR3 SDRAM memory bus in your device under test.

User Manual 2014-10-21

PDF PDF 1.55 MB
Serial To Parallel Tool Online Help
This user guide describes how to use the Serial to Parallel tool to convert long streams of serial data into parallel words which are easier to view and analyze.

User Manual 2014-08-28

PDF PDF 1.14 MB
Tips for Making Better Memory Measurements – Video Series
Videos that show customers how perform a comprehensive, unique and extensive analysis in less time.

Demo 2013-03-18

B4623B Bus Decoder for LPDDR, LPDDR2, or LPDDR3 Debug and Validation - Data Sheet
The B4623B protocol-decode software translates Translates acquired signals into easily understood bus transactions showing associated data bursts for LPDDR, LPDDR2, LPDDR3 at full bus data rates.

Data Sheet 2012-09-03

PDF PDF 1.03 MB
B4656A FPGA Probe for Altera - Data Sheet
Keysight's FPGA Dynamic Probe for Altera simplifies the debug of digital systems incorporating Altera FPGAs. This data sheet describes the features and corresponding benefits of the product. It includes a quick tour of the product's operation to give you a feel for exactly how it works and what you can expect from its operation in conjunction with your Altera Quartus design tools and your Keysight logic analyzer. Implementation details, such as supported logic analyzers and software versions, are also included in this document.

Data Sheet 2011-03-25

Frequently Asked Questions B4655A FPGA Dynamic Probe for Xilinx -Data Sheet
Keysight's FPGA dynamic probe for Xilinix FPGA's provides greater real-time measurement productivity for logic-analysis based validation of FPGAs and the surrounding system. The tool features: increased visibility, faster probing changes, and automatic setup of the logic analyzer.

Data Sheet 2011-03-23

FPGA Dynamic Probe Demo Video
Learn how the B4655A FPGA dynamic probe will increase your productivity by dramatically reducing the time spent on FPGA debug activity.

Demo 2010-01-12

B4610A Data Import Tool for Offline Viewing and Analysis
The B4610A data import tool lets you view and analyze data from Keysight InfiniiVision 5000, 6000, and 7000 Series oscilloscopes

Data Sheet 2009-02-10

10 Reasons to Upgrade to a 16800 or 16900 Series Logic Analyzer
10 Reasons to Upgrade to a 16800 or 16900 Series Logic Analyzer

Application Note 2007-12-03

1 2 Next