Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

3000 Series Oscilloscopes, 2-Channel, 60-200 MHz

DSO3202A Oscilloscope 200 MHz

The Keysight 3000 Series 2-Channel oscilloscopes redefine economy scopes by offering large color displays for easy viewing, and advanced measurement and triggering capability for analysis--all at affordable prices. With up to 1 GSa/s sample rate and nearly twice the memory depth of comparable scopes on the market, the 3000 Series helps you gain better insight into signal details.

Specifications:

  • Bandwidth: 60 MHz – 200 MHz BW
  • Channels: 2 analog
  • Sample rate: 1 GSa/s

Key features:

  • Advanced triggering including edge, pulse-width, and line-selectable video
  • USB connectivity and Scope Connect software, standard details
  • GPIB and RS-232 connectivity and SCPI programming available with N2861A Communications Module
  • 20 automatic measurements and 4 math functions, with FFTs standard

Scope additions and enhancements:

More helpful information:

  • DSO3062A Oscilloscope, 60 MHz [Obsolete] DSO3062A Oscilloscope, 60 MHz [Obsolete] 

    DSO3062A Oscilloscope, 60 MHz [Obsolete]

    3000 series economy oscilloscopes. Color display with 60 MHz bandwidth, 20 automatic measurements and 4 math functions.

  • DSO3102A Oscilloscope, 100 MHz [Obsolete] DSO3102A Oscilloscope, 100 MHz [Obsolete] 

    DSO3102A Oscilloscope, 100 MHz [Obsolete]

    3000 series economy oscilloscopes. Color display with 100 MHz bandwidth, 20 automatic measurements and 4 math functions

  • DSO3152A Oscilloscope, 150 MHz [Obsolete] DSO3152A Oscilloscope, 150 MHz [Obsolete] 

    DSO3152A Oscilloscope, 150 MHz [Obsolete]

    3000 series economy oscilloscopes. Color display with 150 MHz bandwidth, 20 automatic measurements and 4 math functions.

  • DSO3202A Oscilloscope, 200 MHz [Obsolete] DSO3202A Oscilloscope, 200 MHz [Obsolete] 

    DSO3202A Oscilloscope, 200 MHz [Obsolete]

    3000 Series oscilloscopes. Color display with 200 MHz bandwidth, 20 automatic measurements, and 4 math functions.