Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

1000 to >15,000W, DC Power Supplies, Single Output

Reliable high-power supplies for demanding applications

These supplies provide clean, accurate output under computer control in test systems that require high power or current.

  • Control high power precisely in ATE or burn-in applications
  • Power large DUTs that require thousands of watts
  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with protection features

Now Even More Power! Over 50 new models from 1 to 15 kW

1000 to >15,000W, DC Power Supplies, Single Output
Series Photo Image Product Group Models to choose from Max W per output Max V per output Max I per output Interfaces # of outputs Size
WxHxD (mm)

NEW
RP7900 Series

 

 RP7900 Series 5 kW and 10 kW RP7900 Series Regenerative Power System 6 models 10000W 950V ±40A

GPIB
LAN
USB

 

1
output

W=427mm
H=132.6mm
D=763mm

 

N6900 & N7900 Series   1000W & 2000W Advanced Power System N6900 & N7900 Series DC Power Supplies, Single Output 24 models 2000W
(Built-in parallel capability up to 10 kW)
160V 100A
200A
GPIB
LAN
USB
LXI
1 output

1000W
W=426.9
H=44.45
D=568.7

2000W
W=426.9
H=88.1
D=633.2

NEW! N8900 Series N8900 Series Products 5, 10, and 15 kW Autoranging DC Power Supplies, Single Output 28 models 15000W 1500V 510A GPIB
LAN
USB
LXI
1 output Varies
6030 Series Keysight 6030 Series Power Supply 1200W, DC System Power Supplies, GPIB, Single Output 4 models 1200W 500V 120A GPIB 1 output W=426
H=128
D=427
N5700 Series N5700 Series Power Supplies 1500W, DC System Power Supplies, GPIB, Single Output 12 models 1560W 600V 180A GPIB
LAN
USB
LXI
1 output W=423
H=44
D=433
6670 Series 6670 Series Power Supplies 2000W, DC System Power Supplies, GPIB, Single Output 20 models 2250W 200V 220A GPIB 1 output W=426
H=145
D=640
N8700 Series N87XX 3300W, DC System Power Supplies, GPIB, Single Output 12 models 3400W 600V 400A GPIB
LAN
USB
LXI
1 output W=423
H=88
D=443
6680 Series 6680 Series Power Supplies 5000W, DC System Power Supplies, GPIB, Single Output 6 models 5120W 40V 875A GPIB 1 output W=426
H=222
D=675
N8700 Series N87XX 5000W, DC System Power Supplies, GPIB, Single Output 9 models 5200W 600V 250A GPIB
LAN
USB
LXI
1 output W=423
H=88
D=443
6690 Series 6690 Series Power Supplies 6600W, DC System Power Supplies, GPIB, Single Output 3 models 6600W 60V 440A GPIB 1 output W=426
H=222
D=675
  • 5 kW and 10 kW RP7900 Series Regenerative Power System 5 kW and 10 kW RP7900 Series Regenerative Power System 

    5 kW and 10 kW RP7900 Series Regenerative Power System

    • Up to 950V, up to ±40A, up to 10kW
    • Two-quadrant: use as DC power supply or regenerative electronic load
    • Fast output speed and command-processing time
    • Compact 3U-high size

  • 1000W & 2000W Advanced Power System N6900 & N7900 Series DC Power Supplies, Single Output 1000W & 2000W Advanced Power System N6900 & N7900 Series DC Power Supplies, Single Output 

    1000W & 2000W Advanced Power System N6900 & N7900 Series DC Power Supplies, Single Output

    • Designed for ATE applications where high performance, high speed, dynamic sourcing and measurement are needed

  • 1500W, DC System Power Supplies, GPIB, Single Output 1500W, DC System Power Supplies, GPIB, Single Output 

    1500W, DC System Power Supplies, GPIB, Single Output

    Save valuable rack space with these small, high-density supplies

  • 2000W, DC System Power Supplies, GPIB, Single Output 2000W, DC System Power Supplies, GPIB, Single Output 

    2000W, DC System Power Supplies, GPIB, Single Output

    Highly efficient low-noise supplies that maximize test throughput

  • 5000W, DC System Power Supplies, GPIB, Single Output 5000W, DC System Power Supplies, GPIB, Single Output 

    5000W, DC System Power Supplies, GPIB, Single Output

    Reliable power and easy integration for manufacturing test

  • 6600W, DC System Power Supplies, GPIB, Single Output 6600W, DC System Power Supplies, GPIB, Single Output 

    6600W, DC System Power Supplies, GPIB, Single Output

    Dependable solutions that deliver high power with low noise

  • 5, 10, and 15 kW Autoranging DC Power Supplies, Single Output - N8900 Series 5, 10, and 15 kW Autoranging DC Power Supplies, Single Output - N8900 Series 

    5, 10, and 15 kW Autoranging DC Power Supplies, Single Output - N8900 Series

    • High-power, autoranging output does the job of multiple power supplies