0-50W, DC Power Supplies, Single and Multiple Outputs
Affordable basic and performance supplies
These DC supplies are the right choice for manual and automated testing applications that require essential capabilities coupled with solid performance and built-in measurement functions. Depend on precise voltage and current programming - with low ripple and noise - from our family of low-power supplies.
- Save rack space with low-power outputs in a compact form factor
- Create simpler system designs with multiple outputs in a single unit
- Simplify cabling with built-in measurements
- Streamline tasks with front panel control and advanced programmable features
- Ensure DUT safety with protection features
BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.
0-50W, DC Power Supplies, Single and Multiple Outputs | |||||||||
---|---|---|---|---|---|---|---|---|---|
Series | Product Group | Models to choose from | Max W per output | Max V per output | Max I per output | Interfaces | # of outputs |
Size WxHxD(mm) |
|
NEW E36300 Series | 80-160W, Bench Power Supplies | 3 models | 50W | 25V | 10A |
USB and LAN Standard GPIB Optional |
1-3 output |
W = 213 H = 133 D = 364 |
|
E36100 Series | 30-40W, Bench DC Power Supplies | 5 models | 40W | 100V | 5A | LAN/LXI, USB | 1 output |
W = 106 H = 99 D = 368 |
|
B2961A/B2962A | 31.8W, 6.5 Digit Low Noise Power Source | 2 models | 31.8W | 210V | 3A (DC) / 10.5 A (pulsed) | GPIB, LAN, USB, LXI | 1-2 outputs |
W=213 H=88 D=450 |
|
E3600 Series | 25-50W, DC System Power Supplies, GPIB, Multiple Outputs | 5 models | 50W | 60V | 5A |
GPIB, RS-232 |
2, 3 outputs | varies per model | |
6620 Series | 25-105W, DC System Power Supplies, GPIB, Multiple Outputs | 10 models | 105W | 50V | 10A | GPIB | 1-4 outputs |
W=426 H=133 D=498 |
|
E3640 Series | 30-80W, DC System Power Supplies, GPIB, Single Output | 6 models | 80W | 60V | 8A |
GPIB, RS-232 |
1 output |
W=213 H=88 D=348 |
|
6610 Series | 40-50W, DC System Power Supplies, GPIB, Single Output | 5 models | 50W | 100V | 5A |
GPIB, RS-232 |
1 output |
W=213 H=88 D=444 |
|
N6700 Series | 50-300W, DC System Power Supplies, GPIB, Multiple Outputs | 20 models | 300W | 100V | 20A |
GPIB, LAN, USB, LXI |
1-4 outputs |
W=425 H=44 D=620 |
DC power needs to be steady as a rock…like a rock for 15 years. Find out how.
Compare All 0-50W DC Power Supplies (55)
Find a 0-50W DC Power Supply
-
25-50W, DC System Power Supplies, GPIB, Multiple Outputs (5)
25-50W, DC System Power Supplies, GPIB, Multiple Outputs
Clean and reliable power for general purpose applications
-
30-80W, DC System Power Supplies, GPIB, Single Output (6)
30-80W, DC System Power Supplies, GPIB, Single Output
Stable and reliable power for benchtop and basic automated test applications
-
40-50W, DC System Power Supplies, GPIB, Single Output
40-50W, DC System Power Supplies, GPIB, Single Output
Versatile low-power solutions for demanding applications
-
E36300, E36100, E3600, and U8000 Series DC Bench Power Supplies (25)
E36300, E36100, E3600, and U8000 Series DC Bench Power Supplies
- Low noise power and excellent regulation
- Overvoltage and overcurrent load protection
- Front and rear output terminals (E3640 models, E3633A, E3634A, E36312A and E36313A
-
B2961A 6.5 Digit Low Noise Power Source (1)
B2961A 6.5 Digit Low Noise Power Source
- 6.5 digit bipolar voltage/current source (100 nV-210 V/10 fA-10.5 A, 31.8W)
- Best-in-class noise performance (10 µVrms, 1nVrms/√Hz) with external filter
-
Innovative capabilities with intuitive GUI
-
B2962A 6.5 Digit Low Noise Power Source (1)
B2962A 6.5 Digit Low Noise Power Source
- 6.5 digit bipolar voltage/current source (100 nV-210 V/10 fA-10.5 A, 31.8W)
- Best-in-class noise performance (10 µVrms, 1nVrms/√Hz) with external filter
-
Innovative capabilities with intuitive GUI
-
E3631A 80W Triple Output Power Supply, 6V, 5A & ±25V, 1A (1)
E3631A 80W Triple Output Power Supply, 6V, 5A & ±25V, 1A
- Output 1: 0 to 6 V, 0 to 5 A
- Output 2: 0 to +25 V, 0 to 1 A
- Output 3: 0 to -25 V, 0 to 1 A
- Voltage: 0.05% + 20 mV, 0.05% + 20 mV, 0.1% + 5 mV
-
+ Current: 0.15% + 4 mA, 0.15% + 4 mA, 0.2% + 10 mA
-
E3640A 30W Power Supply, 8V, 3A or 20V, 1.5A (1)
E3640A 30W Power Supply, 8V, 3A or 20V, 1.5A
Keysight basic DC power supplies offer essential features for a tight budget.
-
E3641A 30W Power Supply, 35V, 0.8A or 60V, 0.5A (1)
E3641A 30W Power Supply, 35V, 0.8A or 60V, 0.5A
Keysight basic DC power supplies offer essential features for a tight budget.
-
E3645A 80W Power Supply, 35V, 2.2A or 60V, 1.3A (1)
E3645A 80W Power Supply, 35V, 2.2A or 60V, 1.3A
Keysight basic DC power supplies offer essential features for a tight budget.