Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Test Accessories, Cabinets, Cables

  • 0403-0778C Leveling Screws [Obsolete] 0403-0778C Leveling Screws [Obsolete] 

    0403-0778C Leveling Screws [Obsolete]

    The Keysight 0403-0778C are replacment leveling screws. The Keysight standard racks come with leveling screws.

  • 11909A Low Noise Amplifier, 9 kHz to 1 GHz [Discontinued] 11909A Low Noise Amplifier, 9 kHz to 1 GHz [Discontinued] 

    11909A Low Noise Amplifier, 9 kHz to 1 GHz [Discontinued]

    The 11909A Low Noise Amplifier improves receiver and spectrum analyzer sensitivity.

  • 11975A Amplifier, 2 GHz to 8 GHz [Obsolete] 11975A Amplifier, 2 GHz to 8 GHz [Obsolete] 

    11975A Amplifier, 2 GHz to 8 GHz [Obsolete]

    The Keysight 11975 general purpose, leveled microwave amplifier has a frequency range of 2 to 8 GHz and adjustable output of +6 to +16 dBm.

  • 82350B PCI High-Performance GPIB Interface Card [Discontinued] 82350B PCI High-Performance GPIB Interface Card [Discontinued] 

    82350B PCI High-Performance GPIB Interface Card [Discontinued]

    The 82350B is a low-cost, high-performance IEEE-488 Interface for PCI-based PCs.

  • 82351A PCIe™-GPIB Interface Card [Discontinued] 82351A PCIe™-GPIB Interface Card [Discontinued] 

    82351A PCIe™-GPIB Interface Card [Discontinued]

    82351A, the latest 3.3V PCIe™-GPIB interface card, offers fast data transmission for demanding test applications that require data to be transferred to memory quickly without any loss or overwriting.

  • 8447A Amplifier, 100 kHz to 400 MHz [Obsolete] 8447A Amplifier, 100 kHz to 400 MHz [Obsolete] 

    8447A Amplifier, 100 kHz to 400 MHz [Obsolete]

    To be discontinued 1-February-2010.

  • 8447D Amplifier, 100 kHz to 1.3 GHz [Obsolete] 8447D Amplifier, 100 kHz to 1.3 GHz [Obsolete] 

    8447D Amplifier, 100 kHz to 1.3 GHz [Obsolete]

    To be discontinued 1-February-2010.

  • E5805A USB/4-Port RS232 Interface [Discontinued] E5805A USB/4-Port RS232 Interface [Discontinued] 

    E5805A USB/4-Port RS232 Interface [Discontinued]

    The E5805A provides a direct connection from the USB port on your notebook or desktop PC to up to four RS-232 instruments or devices.

  • E5810A LAN/GPIB Gateway [Obsolete] E5810A LAN/GPIB Gateway [Obsolete] 

    E5810A LAN/GPIB Gateway [Obsolete]

    The E5810A LAN/GPIB gateway provides remote access and control of GPIB instruments via your standard LAN connection.

  • E5813A Networked 5-Port USB Hub [Obsolete] E5813A Networked 5-Port USB Hub [Obsolete] 

    E5813A Networked 5-Port USB Hub [Obsolete]

    Provides remote control and monitoring of native USB-compatible devices, GPIB instrumentation (using the 82357B) and RS-232 devices (using the E5805A) via a standard LAN connection.