Discontinued Specialized RF Products - Antenna Test, Phase Noise, and Physical Layer Test Systems
Affiner la liste
Par type de contenu
- Spécifications (9)
- Manuels (47)
- Notes d’application (28)
- Dépliants et révisions compétitives (2)
- Démos (2)
- Catalogues (1)
Par catégorie de produit
- 11715A AM/FM Test Source [Obsolete] (2)
- 8901A Modulation Analyzer, 150 kHz to 1300 MHz [Obsolete] (7)
- 8901B Modulation Analyzer, 150 kHz to 1.3 GHz [Obsolete] (20)
- 8902S Measurement System [Obsolete] (1)
- 8903B 20 Hz to 100 kHz Audio Analyzer [Obsolete] (8)
- 8903E 20 Hz to 100 kHz Distortion Analyzer [Obsolete] (2)
- 89410A Vector Signal Analyzer with W-CDMA Capability, DC to 10 MHz [Obsolete] (36)
- N1953B Physical Layer Test System [Obsolete] (13)
- N1955B Physical Layer Test System [Obsolete] (13)
- N1957B Physical Layer Test System [Obsolete] (13)
1-25 sur 89
N1930B-Series PLTS Users Guide (Printed Version)
This is the Help System .pdf file (printed version, 415 pages) for the N1900-Series PLTS.
Fichier d'aide 2021-01-20 |
![]() |
N1930B Series Physical Layer Test System Installation Note
Provides information for checking your operating system and installed service packs before installing PLTS software.
Manuel d’installation 2020-06-25 |
![]() |
N1900 Series Physical Layer Test Systems Installation Guide
N1930B Physical Layer Test System Software
which supports VNA-Based and TDR-Based
Physical Layer Test System Hardware Installation Guide.
Manuel d’installation 2020-06-01 |
![]() |
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.
Notes d’application 2019-04-25 |
![]() |
Testing and Troubleshooting Digital RF Communications Receiver Designs (AN 1314)
This Application Note covers the fundamental measurement principles involved in testing and troubleshooting digital communications
receivers, particularly those used in digital RF cellular systems. Measurement setups are provided for receiver performance tests and
troubleshooting tips are given.
Notes d’application 2018-01-26 |
|
Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.
Catalogue 2015-04-28 |
|
Designing Scalable 10G Backplane Interconnect Systems
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.
Présentation technique 2012-05-05 |
![]() |
89400 Series Vector Signal Analyzer GPIB Command Reference
Part Number: 89400-90039. Print Date: May 2000
Manuel de l'utilisateur 2010-07-17 |
![]() |
Migrating Code from the 8903B to the U8903A - Application Note
This application note describes how to migrate the old commands used for HP 8903B to SCPI commands used by U8903A.
Notes d’application 2009-06-29 |
![]() |
N1930B-Series PLTS Users Guide (Help version)
This is the Help System .chm file that is shipped on CD with the N1900-series PLTS. To view the file, save it to your hard drive and then open it. For Windows XP, right-click on the file, click Properties, then click Unblock.
Fichier d'aide 2007-08-14 |
![]() |
Backplane Differential Channel Microprobe Characterization in time and Frequency Domains
Notes d’application 2007-05-09 |
![]() |
Signal Integrity Analysis Series Part 2: 4-Port TDR/VNA/PLTS - Application Note
This Application Note focuses on part 2: those which use a 4-port TDR/VNA/PLTS.
Notes d’application 2007-02-21 |
![]() |
Stripline TRL Calibration Fixtures for 10-Gigabit Interconnect Analysis
Notes d’application 2006-04-05 |
![]() |
Validating Transceiver FPGAs Using Advanced Calibration Techniques
Notes d’application 2005-04-27 |
![]() |
Investigating Microvia Technology for 10 Gbps Higher Telecommunications Systems
Notes d’application 2005-04-05 |
![]() |
Correlation of Simulation vs. Measurement in Frequency and Time Domain
For multi-gigahertz serial data link.
Notes d’application 2004-12-10 |
![]() |
Is Your Digital Interconnect Acting like an Antenna?
Is Your Digital Interconnect Acting like an Antenna? No Problem...
Matériel de promotion 2004-05-20 |
![]() |
Designing and Testing cdma2000 Base Stations (AN 1357) - Application Note
This Application Note describes base station design and measurement issues at the physical...
Notes d’application 2003-02-25 |
|
Designing and Testing 3GPP W-CDMA User Equipment - Application Note
This Application Note focuses on the physical layer (layer 1) of the Frequency Division Duplex (FDD) mode of W-CDMA.
Notes d’application 2003-02-21 |
|
Designing and Testing cdma2000 Mobile Stations - Application Note 1358
One of the proposals for the IMT-2000 requirements for a 3G global wireless communications system is cdma2000. This application note describes mobile station design and measurement issues at the physical layer (layer 1) that may be different between cdma2000 and cdmaOne.
Notes d’application 2003-01-13 |
|
89410A Vector Signal Analyzer with W-CDMA Capability Data Sheet
Fiche signalétique 2002-05-30 |
![]() |
89410A Vector Signal Analyzer Service Guide
Service Information for the 89410A Vector Signal Analyzer.
Manuels d'entretien 2002-03-01 |
![]() |
8901B Service Manual
Service manual for the 8901B
Manuel de l'utilisateur 2002-02-11 |
|
8901B Op/Cal Manual
Operation calibration manual for the 8901B.
Guide d'étalonnage 2002-02-11 |
|
89441A Vector Signal Analyzer Option AYC Installation Kit Installation Note
Manuel d’installation 2002-02-01 |
![]() |
1 2 3 4 Page suivante