Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

4 of 41 product matches

Sort:
Product Frequency Range Power Range Measurement Type (Supported Power Meters) Connector Type
N1921A P-Series Wideband Power Sensor, 50 MHz to 18 GHz N1921A P-Series Wideband Power Sensor, 50 MHz to 18 GHz 50 MHz to 18 GHz -35 dBm to +20 dBm Peak, average, rise time, fall time, pulse width, with 30 MHz bandwidth (P-Series) Type-N (m)
N1922A P-Series Wideband Power Sensor, 50 MHz to 40 GHz N1922A P-Series Wideband Power Sensor, 50 MHz to 40 GHz 50 MHz to 40 GHz -35 dBm to +20 dBm Peak, average, rise time, fall time, pulse width, with 30 MHz bandwidth (P-Series) 2.4mm (m)
N1924A Wideband Power Sensor, 50 MHz to 40 GHz N1924A Wideband Power Sensor, 50 MHz to 40 GHz 50 MHz to 40 GHz -35 dBm to +20 dBm Peak, average, rise time, fall time, pulse width 2.4mm (m)
N1923A Wideband Power Sensor, 50 MHz to 18 GHz N1923A Wideband Power Sensor, 50 MHz to 18 GHz 50 MHz to 18 GHz -35 dBm to +20 dBm Peak, average, rise time, fall time, pulse width Type-N (m)