Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

P-Series Wideband Power Sensors

The Keysight P-Series wideband power sensors are designed for use with the P-Series power meters. The N192XA sensors are the first to provide internal zero and calibration, by integrating a DC reference source and switching circuits into the power sensor. This feature eliminates the multiple connections associated with using an external calibration source, thus minimizing connector wear, test-time and measurement uncertainty.

  • Zero and calibrate while connected to the DUT
  • 50 MHz to 40 GHz frequency range
  • Wide dynamic range, - 35 dBm to +20 dBm

Keysight Technologies F and S Award Logo

Compare All P-Series Wideband Power Sensors (4)

Find a Power Sensor

  • N1921A P-Series Wideband Power Sensor, 50 MHz to 18 GHz N1921A P-Series Wideband Power Sensor, 50 MHz to 18 GHz (1) 

    N1921A P-Series Wideband Power Sensor, 50 MHz to 18 GHz

    The Keysight N1921A P-Series wideband power sensor provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of wideband signals.

  • N1922A P-Series Wideband Power Sensor, 50 MHz to 40 GHz N1922A P-Series Wideband Power Sensor, 50 MHz to 40 GHz (1) 

    N1922A P-Series Wideband Power Sensor, 50 MHz to 40 GHz

    The Keysight N1922A P-Series wideband power sensor provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of wideband signals.

  • N1923A Wideband Power Sensor, 50 MHz to 18 GHz N1923A Wideband Power Sensor, 50 MHz to 18 GHz (1) 

    N1923A Wideband Power Sensor, 50 MHz to 18 GHz

    The Keysight N1923A peak power sensor provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of peak signals.

  • N1924A Wideband Power Sensor, 50 MHz to 40 GHz N1924A Wideband Power Sensor, 50 MHz to 40 GHz (1) 

    N1924A Wideband Power Sensor, 50 MHz to 40 GHz

    The Keysight N1924A peak power sensor provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of peak signals.