Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Power Meter & Power Sensor

View Product Collection Details

Prices are subject to change without notice.

Select Features

3 of 36 product matches

Sort:
Product Channels Power Range Frequency Range Speed Compatible Power Sensors / Power Meters Features Connector Type
N1911A P-Series Single Channel Power Meter N1911A P-Series Single Channel Power Meter 1 • N1920 Sensors -35 to +20 dBm
• E9320 Sensors -65 to +20 dBm
• E9300 Sensors -60 to +44 dBm
• E441XA Sensors -70 to +20 dBm
• 8480 Sensors -70 to +44 dBm
• Q/R/V/W8486A Sensors -30 dBm to +20 dBm
• N8480 Sensors 100kHz to 50 GHz
• 8480 Sensors 10 MHz to 50 GHz
• Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz
• E441XA CW Sensors 10 MHz to 33 GHz
• E9300 Sensors 9 kHz to 24 GHz
• E9320 Sensors 50 MHz to 18 GHz
• N192X Sensors 50 MHz to 40 GHz
> 1500 readings/second • N8480 Series
• 8480 Series
• E441xA Series
• E9320 Series
• E9300 Series
• N192xA Series
· Peak, pk-to-avg, average power, rise/fall time measurements · Internal zeroing and calibration · 30 MHz video BW, 100 MSa/s continuous sampling Several connector types are available, power sensors dependent
N1912A P-Series Dual Channel Power Meter N1912A P-Series Dual Channel Power Meter 1 • N1920 Sensors -35 to +20 dBm
• E9320 Sensors -65 to +20 dBm
• E9300 Sensors -60 to +44 dBm
• E441XA Sensors -70 to +20 dBm
• 8480 Sensors -70 to +44 dBm
• Q/R/V/W8486A Sensors -30 dBm to +20 dBm
• N8480 Sensors 100kHz to 50 GHz
• 8480 Sensors 10 MHz to 50 GHz
• Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz
• E441XA CW Sensors 10 MHz to 33 GHz
• E9300 Sensors 9 kHz to 24 GHz
• E9320 Sensors 50 MHz to 18 GHz
• N192X Sensors 50 MHz to 40 GHz
> 1500 readings/second • N8480 Series
• 8480 Series
• E441xA Series
• E9320 Series
• E9300 Series
• N192xA Series
· Peak, pk-to-avg, average power, rise/fall time measurements · Internal zeroing and calibration · 30 MHz video BW, 100 MSa/s continuous sampling Several connector types are available, power sensors dependent
N8262A P-Series Modular Power Meter (LXI Compliant) N8262A P-Series Modular Power Meter (LXI Compliant) 2 • N1920 Sensors -35 to +20 dBm
• E9300 Sensors -60 to +44 dBm
• E441XA Sensors -70 to +20 dBm
• 8480 Sensors -70 to +44 dBm
• Q/R/V/W8486A Sensors -30 dBm to +20 dBm
•N8480 Sensors 100 kHz to 50 GHz
•8480 Sensors 10 MHz to 50 GHz
•Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz
•E441XA CW Sensors 10 MHz to 33 GHz
•E9300 Sensors 9 kHz to 24 GHz
•E9320 Sensors 50 MHz to 18 GHz
•N192X Sensors 50 MHz to 40 GHz
> 1500 readings/second • 8480 Series
• E4410A Series
• E9300 Series
• N1920A Series
· compact, slim, LXI-C compliant peak power meter · enables LAN-based automated measurements · N1911/12A features/programming codes compatible Several connector types are available, power sensors dependent