Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

P-Series Power Meter

P-Series Power Meters

The P-Series power meters provide wide bandwidth power, time and statistical measurements.

  • 30 MHz video bandwidth, with fast continuous sampling at 100 Msamples/s
  • Zero and calibrate while connected to the DUT
  • 50 MHz to 40 GHz frequency range
  • USB, LAN and GPIB connectivity
  • Backward compatible with all 8480, E-series and P-series sensors (Require N1917A cable for each sensor)
  • A BenchVue software license (BV0007B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences.

The N8262A is a compact and slim LXI-compliant P-Series modular power meter. The N8262A helps you to reduce your test system size and enables LAN-based automated power measurements. Owing to LXI test standardization and its interoperability with existing test assets, your system can be up and ready in no time.

Measurement Automation – Quick, Easy and Affordable

Whatever instrument you're programming — Keysight VEE graphical language software and I/O hardware provide you the ease and flexibility to set up and automate the way you want for your application need. Find out more:

For more information about Power Meter and Power Sensor, please visit Power Meter & Power Sensor

Keysight Technologies F and S Award Logo

Compare All P-Series Power Meters (3)

Related Products & Solutions

  • no image available USB & LAN Power Sensors 

    USB & LAN Power Sensors

    Keysight’s USB and LAN power sensors offer the capability to measure peak and average power of a power meter in a compact and portable form factor.